Item # |
Item Name |
Manufacturer Part Number |
Bore Diameter |
Flange Diameter |
Flange Width |
|---|---|---|---|---|---|
| 06667987 | N/A Isostatic FF Series 0.8750 Inch (in) Bore Diameter and 1.1250 Inch (in) Outside Diameter Flanged Bearing | N/A FF1102-3 | N/A 0.8750 in | N/A 1.5000 in | N/A 0.1250 in |
| 06667994 | N/A Isostatic FF Series 1.0000 Inch (in) Bore Diameter and 1.2500 Inch (in) Outside Diameter Flanged Bearing | N/A FF1213-1 | N/A 1.0000 in | N/A 1.5000 in | N/A 0.1250 in |
| 06667990 | N/A Isostatic FF Series 1.0000 Inch (in) Bore Diameter and 1.2500 Inch (in) Outside Diameter Flanged Bearing | N/A FF1202-4 | N/A 1.0000 in | N/A 1.875 in | N/A 0.1250 in |
| 06667989 | N/A Isostatic FF Series 1.0000 Inch (in) Bore Diameter and 1.2500 Inch (in) Outside Diameter Flanged Bearing | N/A FF1202-3 | N/A 1.0000 in | N/A 1.875 in | N/A 0.1250 in |
| 06667992 | N/A Isostatic FF Series 1.0000 Inch (in) Bore Diameter and 1.2500 Inch (in) Outside Diameter Flanged Bearing | N/A FF1207-5 | N/A 1.0000 in | N/A 1.6250 in | N/A 0.1250 in |
| 06667995 | N/A Isostatic FF Series 1.0000 Inch (in) Bore Diameter and 1.3125 Inch (in) Outside Diameter Flanged Bearing | N/A FF1302-3 | N/A 1.0000 in | N/A 1.7500 in | N/A 7/32 in |
| 06667996 | N/A Isostatic FF Series 1.0000 Inch (in) Bore Diameter and 1.3750 Inch (in) Outside Diameter Flanged Bearing | N/A FF1304-1 | N/A 1.0000 in | N/A 1.7500 in | N/A 0.1875 in |
| 06579715 | N/A Isostatic FF Series 1.1250 Inch (in) Bore Diameter and 1.3750 Inch (in) Outside Diameter Flanged Bearing | N/A FF1314-2 | N/A 1.1250 in | N/A 1.7500 in | N/A 0.1250 in |
| 06667998 | N/A Isostatic FF Series 1.2500 Inch (in) Bore Diameter and 1.5000 Inch (in) Outside Diameter Flanged Bearing | N/A FF1506-5 | N/A 1.2500 in | N/A 2.0000 in | N/A 3/32 in |
| 06668003 | N/A Isostatic FF Series 1.7500 Inch (in) Bore Diameter and 2.2500 Inch (in) Outside Diameter Flanged Bearing | N/A FF2204-3 | N/A 1.7500 in | N/A 3.0000 in | N/A 1/4 in |
| 06668001 | N/A Isostatic FF Series 2.0000 Inch (in) Bore Diameter and 2.2500 Inch (in) Outside Diameter Flanged Bearing | N/A FF2203-2 | N/A 2.0000 in | N/A 2.5000 in | N/A 0.1250 in |
| 06668002 | N/A Isostatic FF Series 2.0000 Inch (in) Bore Diameter and 2.2500 Inch (in) Outside Diameter Flanged Bearing | N/A FF2203-3 | N/A 2.0000 in | N/A 2.5000 in | N/A 0.1250 in |
| 06579717 | N/A Isostatic FF Series 2.0000 Inch (in) Bore Diameter and 2.2500 Inch (in) Outside Diameter Flanged Bearing | N/A FF2203-4 | N/A 2.0000 in | N/A 2.5000 in | N/A 0.1250 in |
| 06668018 | N/A Isostatic FF Series 2.7500 Inch (in) Bore Diameter and 3.2500 Inch (in) Outside Diameter Flanged Bearing | N/A FF3200-4 | N/A 2.7500 in | N/A 4.5000 in | N/A 0.1875 in |