COMPANY HEADER
Print Back
Isostatic FF Series Flanged Bearings
Unit of Measure
1 2 3 4 

Item #

Item Name

Manufacturer Part Number

Bore Diameter

Flange Diameter

Flange Width

06668040 N/A Isostatic FF Series 0.3750 Inch (in) Bore Diameter and 0.6250 Inch (in) Outside Diameter Flanged Bearing N/A FF607-3 N/A 0.3750 in N/A 0.8750 in N/A 0.0625 in
06668038 N/A Isostatic FF Series 0.3750 Inch (in) Bore Diameter and 0.6250 Inch (in) Outside Diameter Flanged Bearing N/A FF607-1 N/A 0.3750 in N/A 0.8750 in N/A 0.0625 in
06668027 N/A Isostatic FF Series 0.4375 Inch (in) Bore Diameter and 0.5625 Inch (in) Outside Diameter Flanged Bearing N/A FF504-3 N/A 0.4375 in N/A 0.6875 in N/A 0.0625 in
06668026 N/A Isostatic FF Series 0.4375 Inch (in) Bore Diameter and 0.5625 Inch (in) Outside Diameter Flanged Bearing N/A FF504-1 N/A 0.4375 in N/A 0.6875 in N/A 0.0625 in
06668041 N/A Isostatic FF Series 0.4375 Inch (in) Bore Diameter and 0.6250 Inch (in) Outside Diameter Flanged Bearing N/A FF608-3 N/A 0.4375 in N/A 0.8750 in N/A 0.1250 in
06668053 N/A Isostatic FF Series 0.5000 Inch (in) Bore Diameter and 0.6250 Inch (in) Outside Diameter Flanged Bearing N/A FF636-3 N/A 0.5000 in N/A 0.750 in N/A 3/32 in
06668048 N/A Isostatic FF Series 0.5000 Inch (in) Bore Diameter and 0.6250 Inch (in) Outside Diameter Flanged Bearing N/A FF620-5 N/A 0.5000 in N/A 0.8750 in N/A 0.0625 in
06668049 N/A Isostatic FF Series 0.5000 Inch (in) Bore Diameter and 0.6250 Inch (in) Outside Diameter Flanged Bearing N/A FF620-6 N/A 0.5000 in N/A 0.8750 in N/A 0.0625 in
06668046 N/A Isostatic FF Series 0.5000 Inch (in) Bore Diameter and 0.6250 Inch (in) Outside Diameter Flanged Bearing N/A FF620-3 N/A 0.5000 in N/A 0.8750 in N/A 0.0625 in
06668047 N/A Isostatic FF Series 0.5000 Inch (in) Bore Diameter and 0.6250 Inch (in) Outside Diameter Flanged Bearing N/A FF620-4 N/A 0.5000 in N/A 0.8750 in N/A 0.0625 in
06668035 N/A Isostatic FF Series 0.5000 Inch (in) Bore Diameter and 0.6250 Inch (in) Outside Diameter Flanged Bearing N/A FF600-5 N/A 0.5000 in N/A 0.9688 in N/A 3/32 in
06668034 N/A Isostatic FF Series 0.5000 Inch (in) Bore Diameter and 0.6250 Inch (in) Outside Diameter Flanged Bearing N/A FF600-2 N/A 0.5000 in N/A 0.9688 in N/A 3/32 in
06668042 N/A Isostatic FF Series 0.5000 Inch (in) Bore Diameter and 0.6875 Inch (in) Outside Diameter Flanged Bearing N/A FF609-1 N/A 0.5000 in N/A 0.8125 in N/A 0.0625 in
06668043 N/A Isostatic FF Series 0.5000 Inch (in) Bore Diameter and 0.6875 Inch (in) Outside Diameter Flanged Bearing N/A FF609-3 N/A 0.5000 in N/A 0.8125 in N/A 0.0625 in
06668044 N/A Isostatic FF Series 0.5000 Inch (in) Bore Diameter and 0.6875 Inch (in) Outside Diameter Flanged Bearing N/A FF609-4 N/A 0.5000 in N/A 0.8125 in N/A 0.0625 in
06668037 N/A Isostatic FF Series 0.5000 Inch (in) Bore Diameter and 0.6875 Inch (in) Outside Diameter Flanged Bearing N/A FF604-2 N/A 0.5000 in N/A 0.9688 in N/A 3/32 in
06668036 N/A Isostatic FF Series 0.5000 Inch (in) Bore Diameter and 0.6875 Inch (in) Outside Diameter Flanged Bearing N/A FF604-1 N/A 0.5000 in N/A 0.9688 in N/A 3/32 in
06668057 N/A Isostatic FF Series 0.5000 Inch (in) Bore Diameter and 0.7500 Inch (in) Outside Diameter Flanged Bearing N/A FF707-2 N/A 0.5000 in N/A 0.9375 in N/A 0.1250 in
06668058 N/A Isostatic FF Series 0.5000 Inch (in) Bore Diameter and 0.7500 Inch (in) Outside Diameter Flanged Bearing N/A FF707-3 N/A 0.5000 in N/A 0.9375 in N/A 0.1250 in
06668063 N/A Isostatic FF Series 0.5000 Inch (in) Bore Diameter and 0.7500 Inch (in) Outside Diameter Flanged Bearing N/A FF723-5 N/A 0.5000 in N/A 1 in N/A 0.1250 in
06668056 N/A Isostatic FF Series 0.6250 Inch (in) Bore Diameter and 0.7500 Inch (in) Outside Diameter Flanged Bearing N/A FF703-7 N/A 0.6250 in N/A 1 in N/A 3/32 in
06668054 N/A Isostatic FF Series 0.6250 Inch (in) Bore Diameter and 0.7500 Inch (in) Outside Diameter Flanged Bearing N/A FF703-1 N/A 0.6250 in N/A 1 in N/A 3/32 in
06668055 N/A Isostatic FF Series 0.6250 Inch (in) Bore Diameter and 0.7500 Inch (in) Outside Diameter Flanged Bearing N/A FF703-6 N/A 0.6250 in N/A 1 in N/A 3/32 in
06668060 N/A Isostatic FF Series 0.6250 Inch (in) Bore Diameter and 0.7500 Inch (in) Outside Diameter Flanged Bearing N/A FF718-1 N/A 0.6250 in N/A 0.8750 in N/A 0.0625 in
06668061 N/A Isostatic FF Series 0.6250 Inch (in) Bore Diameter and 0.7500 Inch (in) Outside Diameter Flanged Bearing N/A FF718-3 N/A 0.6250 in N/A 0.8750 in N/A 0.0625 in
Unit of Measure
1 2 3 4