COMPANY HEADER
Print Back
Bunting Bronze Thrust Bearing Washers
Unit of Measure
1 

Item #

Item Name

Inside Diameter

Maximum V Value

Outside Diameter

Thickness

06702672 N/A Bunting BTCWW Series 1.0000 Inch (in) Inside Diameter Polytetrafluoroethylene (PTFE) Composite Thrust Washer N/A 1.0000 in N/A 150 sfpm N/A 2.0000 in N/A 0.0780 in
07166480 N/A Bunting BBTW Series 0.6250 Inch (in) Inside Diameter Polytetrafluoroethylene (PTFE) Composite Thrust Washer N/A 0.6250 in N/A 35 sfpm N/A 1.1875 in N/A 0.1250 in
07441941 N/A Bunting BBTW Series 1.5000 Inch (in) Inside Diameter Polytetrafluoroethylene (PTFE) Composite Thrust Washer N/A 1.5000 in N/A 35 sfpm N/A 2.50 in N/A 0.1250 in
Unit of Measure
1