Item # |
Item Name |
Manufacturer Part Number |
Holding Force |
Life Rating |
Mass |
|---|---|---|---|---|---|
| 04229743 | N/A Nexen 202 Pound (lb) Holding Force Profile Rail Brake | N/A 968151 | N/A 202 lb | N/A More than 1,000,000 Static Holding Cycles | N/A 1.86 lb |
| 04777156 | N/A Nexen 90 Pound (lb) Holding Force Profile Rail Brake | N/A 968135 | N/A 90 lb | N/A More than 1,000,000 Static Holding Cycles | N/A 0.904 lb |
| 05334910 | N/A Nexen 360 Pound (lb) Holding Force Profile Rail Brake | N/A 968165 | N/A 360 lb | N/A More than 1,000,000 Static Holding Cycles | N/A 4.50 lb |
| 05647917 | N/A Nexen 292 Pound (lb) Holding Force Profile Rail Brake | N/A 968120 | N/A 292 lb | N/A More than 1,000,000 Static Holding Cycles | N/A 3.40 lb |
| 05824285 | N/A Nexen 180 Pound (lb) Holding Force Profile Rail Brake | N/A 968146 | N/A 180 lb | N/A More than 1,000,000 Static Holding Cycles | N/A 1.367 lb |
| 05829584 | N/A Nexen 585 Pound (lb) Holding Force Profile Rail Brake | N/A 968183 | N/A 585 lb | N/A More than 1,000,000 Static Holding Cycles | N/A 7.68 lb |
| 05829784 | N/A Nexen 360 Pound (lb) Holding Force Profile Rail Brake | N/A 968163 | N/A 360 lb | N/A More than 1,000,000 Static Holding Cycles | N/A 4.50 lb |
| 05905023 | N/A Nexen 225 Pound (lb) Holding Force Profile Rail Brake | N/A 968130 | N/A 225 lb | N/A More than 1,000,000 Static Holding Cycles | N/A 1.86 lb |
| 06055198 | N/A Nexen 225 Pound (lb) Holding Force Profile Rail Brake | N/A 968152 | N/A 225 lb | N/A More than 1,000,000 Static Holding Cycles | N/A 1.86 lb |
| 06487861 | N/A Nexen 292 Pound (lb) Holding Force Profile Rail Brake | N/A 968105 | N/A 292 lb | N/A More than 1,000,000 Static Holding Cycles | N/A 3.40 lb |