COMPANY HEADER
Print Back
Behringer 1/2 Inch (in) Size Heavy-Duty Pipe Clamp (01363650)
Unit of Measure
1 

Item #

Item Name

Clamp Material

Clamp Style

Clamp Type

Pipe Size

01457815 N/A Behringer 1/8 Inch (in) Size Heavy-Duty Pipe Clamp Halve N/A Polypropylene N/A Heavy-Duty Pipe Clamp Halves N/A Pipe Clamp Halves - Heavy-Duty N/A 1/8 in
01457817 N/A Behringer 1/4 Inch (in) Size Heavy-Duty Pipe Clamp Halve N/A Polypropylene N/A Heavy-Duty Pipe Clamp Halves N/A Pipe Clamp Halves - Heavy-Duty N/A 1/4 in
01457826 N/A Behringer 1 Inch (in) Size Heavy-Duty Pipe Clamp Halve N/A Polypropylene N/A Heavy-Duty Pipe Clamp Halves N/A Pipe Clamp Halves - Heavy-Duty N/A 1 in
01457828 N/A Behringer 1-1/4 Inch (in) Size Heavy-Duty Pipe Clamp Halve N/A Polypropylene N/A Heavy-Duty Pipe Clamp Halves N/A Pipe Clamp Halves - Heavy-Duty N/A 1-1/4 in
01457830 N/A Behringer 1-1/2 Inch (in) Size Heavy-Duty Pipe Clamp Halve N/A Polypropylene N/A Heavy-Duty Pipe Clamp Halves N/A Pipe Clamp Halves - Heavy-Duty N/A 1-1/2 in
01457837 N/A Behringer 2-1/2 Inch (in) Size Heavy-Duty Pipe Clamp Halve N/A Polypropylene N/A Heavy-Duty Pipe Clamp Halves N/A Pipe Clamp Halves - Heavy-Duty N/A 2-1/2 in
01457843 N/A Behringer 5 Inch (in) Size Heavy-Duty Pipe Clamp Halve N/A Polypropylene N/A Heavy-Duty Pipe Clamp Halves N/A Pipe Clamp Halves - Heavy-Duty N/A 5 in
01457844 N/A Behringer 6 Inch (in) Size Heavy-Duty Pipe Clamp Halve N/A Polypropylene N/A Heavy-Duty Pipe Clamp Halves N/A Pipe Clamp Halves - Heavy-Duty N/A 6 in
01457845 N/A Behringer 8 Inch (in) Size Heavy-Duty Pipe Clamp Halve N/A Polypropylene N/A Heavy-Duty Pipe Clamp Halves N/A Pipe Clamp Halves - Heavy-Duty N/A 8 in
Unit of Measure
1