Item # |
Item Name |
Clamp Material |
Clamp Style |
Clamp Type |
Pipe Size |
|---|---|---|---|---|---|
| 01457815 | N/A Behringer 1/8 Inch (in) Size Heavy-Duty Pipe Clamp Halve | N/A Polypropylene | N/A Heavy-Duty Pipe Clamp Halves | N/A Pipe Clamp Halves - Heavy-Duty | N/A 1/8 in |
| 01457817 | N/A Behringer 1/4 Inch (in) Size Heavy-Duty Pipe Clamp Halve | N/A Polypropylene | N/A Heavy-Duty Pipe Clamp Halves | N/A Pipe Clamp Halves - Heavy-Duty | N/A 1/4 in |
| 01457826 | N/A Behringer 1 Inch (in) Size Heavy-Duty Pipe Clamp Halve | N/A Polypropylene | N/A Heavy-Duty Pipe Clamp Halves | N/A Pipe Clamp Halves - Heavy-Duty | N/A 1 in |
| 01457828 | N/A Behringer 1-1/4 Inch (in) Size Heavy-Duty Pipe Clamp Halve | N/A Polypropylene | N/A Heavy-Duty Pipe Clamp Halves | N/A Pipe Clamp Halves - Heavy-Duty | N/A 1-1/4 in |
| 01457830 | N/A Behringer 1-1/2 Inch (in) Size Heavy-Duty Pipe Clamp Halve | N/A Polypropylene | N/A Heavy-Duty Pipe Clamp Halves | N/A Pipe Clamp Halves - Heavy-Duty | N/A 1-1/2 in |
| 01457837 | N/A Behringer 2-1/2 Inch (in) Size Heavy-Duty Pipe Clamp Halve | N/A Polypropylene | N/A Heavy-Duty Pipe Clamp Halves | N/A Pipe Clamp Halves - Heavy-Duty | N/A 2-1/2 in |
| 01457843 | N/A Behringer 5 Inch (in) Size Heavy-Duty Pipe Clamp Halve | N/A Polypropylene | N/A Heavy-Duty Pipe Clamp Halves | N/A Pipe Clamp Halves - Heavy-Duty | N/A 5 in |
| 01457844 | N/A Behringer 6 Inch (in) Size Heavy-Duty Pipe Clamp Halve | N/A Polypropylene | N/A Heavy-Duty Pipe Clamp Halves | N/A Pipe Clamp Halves - Heavy-Duty | N/A 6 in |
| 01457845 | N/A Behringer 8 Inch (in) Size Heavy-Duty Pipe Clamp Halve | N/A Polypropylene | N/A Heavy-Duty Pipe Clamp Halves | N/A Pipe Clamp Halves - Heavy-Duty | N/A 8 in |