Item # |
Item Name |
Bore Diameter |
Inner Ring Width |
Outer Ring Width |
Outside Diameter |
|---|---|---|---|---|---|
| 04066163 | N/A INA (Schaeffler) 45 Millimeter (mm) Bore Diameter Thrust Spherical Plain Bearing | N/A 45 mm | N/A 31 mm | N/A 25 mm | N/A 120 mm |
| 04066102 | N/A INA (Schaeffler) 10 Millimeter (mm) Bore Diameter Thrust Spherical Plain Bearing | N/A 10 mm | N/A 7.9 mm | N/A 6 mm | N/A 30 mm |
| 04066165 | N/A INA (Schaeffler) 50 Millimeter (mm) Bore Diameter Thrust Spherical Plain Bearing | N/A 50 mm | N/A 33.5 mm | N/A 32 mm | N/A 130 mm |
| 04066159 | N/A INA (Schaeffler) 40 Millimeter (mm) Bore Diameter Thrust Spherical Plain Bearing | N/A 40 mm | N/A 27 mm | N/A 22 mm | N/A 105 mm |
| 02885500 | N/A INA (Schaeffler) 35 Millimeter (mm) Bore Diameter Thrust Spherical Plain Bearing | N/A 35 mm | N/A 22 mm | N/A 20 mm | N/A 90 mm |
| 02291842 | N/A INA (Schaeffler) 45 Millimeter (mm) Bore Diameter Thrust Spherical Plain Bearing | N/A 45 mm | N/A 31 mm | N/A 25 mm | N/A 120 mm |
| 03214081 | N/A INA (Schaeffler) 15 Millimeter (mm) Bore Diameter Thrust Spherical Plain Bearing | N/A 15 mm | N/A 10.7 mm | N/A 11 mm | N/A 42 mm |
| 04066151 | N/A INA (Schaeffler) 30 Millimeter (mm) Bore Diameter Thrust Spherical Plain Bearing | N/A 30 mm | N/A 18 mm | N/A 19.5 mm | N/A 75 mm |
| 04066158 | N/A INA (Schaeffler) 40 Millimeter (mm) Bore Diameter Thrust Spherical Plain Bearing | N/A 40 mm | N/A 27 mm | N/A 22 mm | N/A 105 mm |
| 04066143 | N/A INA (Schaeffler) 25 Millimeter (mm) Bore Diameter Thrust Spherical Plain Bearing | N/A 25 mm | N/A 16 mm | N/A 17 mm | N/A 62 mm |
| 03719810 | N/A INA (Schaeffler) 80 Millimeter (mm) Bore Diameter Thrust Spherical Plain Bearing | N/A 80 mm | N/A 42 mm | N/A 36 mm | N/A 180 mm |
| 04066108 | N/A INA (Schaeffler) 120 Millimeter (mm) Bore Diameter Thrust Spherical Plain Bearing | N/A 120 mm | N/A 52 mm | N/A 45 mm | N/A 230 mm |
| 04066114 | N/A INA (Schaeffler) 12 Millimeter (mm) Bore Diameter Thrust Spherical Plain Bearing | N/A 12 mm | N/A 9.3 mm | N/A 9 mm | N/A 35 mm |
| 04066126 | N/A INA (Schaeffler) 17 Millimeter (mm) Bore Diameter Thrust Spherical Plain Bearing | N/A 17 mm | N/A 11.5 mm | N/A 11.5 mm | N/A 47 mm |
| 04066135 | N/A INA (Schaeffler) 20 Millimeter (mm) Bore Diameter Thrust Spherical Plain Bearing | N/A 20 mm | N/A 14.3 mm | N/A 13 mm | N/A 55 mm |
| 04066152 | N/A INA (Schaeffler) 30 Millimeter (mm) Bore Diameter Thrust Spherical Plain Bearing | N/A 30 mm | N/A 18 mm | N/A 19.5 mm | N/A 75 mm |
| 02086948 | N/A INA (Schaeffler) 80 Millimeter (mm) Bore Diameter Thrust Spherical Plain Bearing | N/A 80 mm | N/A 42 mm | N/A 36 mm | N/A 180 mm |
| 02913999 | N/A INA (Schaeffler) 10 Millimeter (mm) Bore Diameter Thrust Spherical Plain Bearing | N/A 10 mm | N/A 7.9 mm | N/A 6 mm | N/A 30 mm |
| 02291060 | N/A INA (Schaeffler) 25 Millimeter (mm) Bore Diameter Thrust Spherical Plain Bearing | N/A 25 mm | N/A 16 mm | N/A 17 mm | N/A 62 mm |
| 04066136 | N/A INA (Schaeffler) 20 Millimeter (mm) Bore Diameter Thrust Spherical Plain Bearing | N/A 20 mm | N/A 14.3 mm | N/A 13 mm | N/A 55 mm |
| 04066157 | N/A INA (Schaeffler) 35 Millimeter (mm) Bore Diameter Thrust Spherical Plain Bearing | N/A 35 mm | N/A 22 mm | N/A 20 mm | N/A 90 mm |