Item # |
Item Name |
Manufacturer Part Number |
Axial Static Load Capacity |
Ball Diameter |
Bore Diameter |
|---|---|---|---|---|---|
| 00100064 | N/A RBC® 1.312 Inch (in) Bore Diameter Spherical Plain Bearing | N/A LSS14 | N/A 9281 lbf | N/A 1.312 in | N/A 0.88 in |
| 00100068 | N/A RBC® 1.5 Inch (in) Bore Diameter Spherical Plain Bearing | N/A LSS16 | N/A 12025 lbf | N/A 1.5 in | N/A 1 in |
| 00100183 | N/A RBC® 0.406 Inch (in) Bore Diameter Spherical Plain Bearing | N/A LHA3 | N/A 4325 lbf | N/A 0.406 in | N/A 0.19 in |
| 00100188 | N/A RBC® 0.5 Inch (in) Bore Diameter Spherical Plain Bearing | N/A LHA4 | N/A 5688 lbf | N/A 0.5 in | N/A 0.25 in |
| 00100198 | N/A RBC® 0.562 Inch (in) Bore Diameter Spherical Plain Bearing | N/A LHA5 | N/A 7185 lbf | N/A 0.562 in | N/A 0.31 in |
| 00100208 | N/A RBC® 0.625 Inch (in) Bore Diameter Spherical Plain Bearing | N/A LHA6 | N/A 8858 lbf | N/A 0.625 in | N/A 0.38 in |
| 00100213 | N/A RBC® 0.687 Inch (in) Bore Diameter Spherical Plain Bearing | N/A LHA7 | N/A 10706 lbf | N/A 0.687 in | N/A 0.44 in |
| 00100218 | N/A RBC® 0.781 Inch (in) Bore Diameter Spherical Plain Bearing | N/A LHA8 | N/A 13841 lbf | N/A 0.781 in | N/A 0.5 in |
| 00100228 | N/A RBC® 0.875 Inch (in) Bore Diameter Spherical Plain Bearing | N/A LHA9 | N/A 17378 lbf | N/A 0.875 in | N/A 0.56 in |
| 00100235 | N/A RBC® 0.968 Inch (in) Bore Diameter Spherical Plain Bearing | N/A LHA10 | N/A 22750 lbf | N/A 0.968 in | N/A 0.63 in |
| 00100240 | N/A RBC® 1.187 Inch (in) Bore Diameter Spherical Plain Bearing | N/A LHA12 | N/A 32000 lbf | N/A 1.187 in | N/A 0.75 in |
| 00100245 | N/A RBC® 1.312 Inch (in) Bore Diameter Spherical Plain Bearing | N/A LHA14 | N/A 44973 lbf | N/A 1.312 in | N/A 0.88 in |
| 00100250 | N/A RBC® 1.5 Inch (in) Bore Diameter Spherical Plain Bearing | N/A LHA16 | N/A 57804 lbf | N/A 1.5 in | N/A 1 in |
| 00100255 | N/A RBC® 0.343 Inch (in) Bore Diameter Spherical Plain Bearing | N/A LHSS2 | N/A 796 lbf | N/A 0.343 in | N/A 0.17 in |
| 00100258 | N/A RBC® 0.406 Inch (in) Bore Diameter Spherical Plain Bearing | N/A LHSS3 | N/A 1081 lbf | N/A 0.406 in | N/A 0.19 in |
| 00100261 | N/A RBC® 0.5 Inch (in) Bore Diameter Spherical Plain Bearing | N/A LHSS4 | N/A 1422 lbf | N/A 0.5 in | N/A 0.25 in |
| 00100264 | N/A RBC® 0.562 Inch (in) Bore Diameter Spherical Plain Bearing | N/A LHSS5 | N/A 1796 lbf | N/A 0.562 in | N/A 0.31 in |
| 00100267 | N/A RBC® 0.625 Inch (in) Bore Diameter Spherical Plain Bearing | N/A LHSS6 | N/A 2215 lbf | N/A 0.625 in | N/A 0.38 in |
| 00100270 | N/A RBC® 0.687 Inch (in) Bore Diameter Spherical Plain Bearing | N/A LHSS7 | N/A 2677 lbf | N/A 0.687 in | N/A 0.44 in |
| 00100273 | N/A RBC® 0.781 Inch (in) Bore Diameter Spherical Plain Bearing | N/A LHSS8 | N/A 3460 lbf | N/A 0.781 in | N/A 0.5 in |
| 00100276 | N/A RBC® 0.875 Inch (in) Bore Diameter Spherical Plain Bearing | N/A LHSS9 | N/A 4345 lbf | N/A 0.875 in | N/A 0.56 in |
| 00100279 | N/A RBC® 0.968 Inch (in) Bore Diameter Spherical Plain Bearing | N/A LHSS10 | N/A 5688 lbf | N/A 0.968 in | N/A 0.63 in |
| 00100282 | N/A RBC® 1.187 Inch (in) Bore Diameter Spherical Plain Bearing | N/A LHSS12 | N/A 8000 lbf | N/A 1.187 in | N/A 0.75 in |
| 00100288 | N/A RBC® 1.5 Inch (in) Bore Diameter Spherical Plain Bearing | N/A LHSS16 | N/A 14451 lbf | N/A 1.5 in | N/A 1 in |
| 00101294 | N/A RBC® 0.406 Inch (in) Bore Diameter Spherical Plain Bearing | N/A COM3 | N/A 1606 lbf | N/A 0.406 in | N/A 0.19 in |