COMPANY HEADER
Print Back
INA (Schaeffler) Female Threaded Left Hand Rod Ends
Unit of Measure
1 2 

Item #

Item Name

Ball Width

Bore Diameter

Head Diameter

Head Width

04066259 N/A INA (Schaeffler) 6 Millimeter (mm) Ball Width Female Threaded Left Hand Rod End N/A 6 mm N/A 6 mm N/A 21 mm N/A 4.4 mm
04066217 N/A INA (Schaeffler) 16 Millimeter (mm) Ball Width Female Threaded Left Hand Rod End N/A 16 mm N/A 12 mm N/A 32 mm N/A 12 mm
04066252 N/A INA (Schaeffler) 20 Millimeter (mm) Ball Width Female Threaded Left Hand Rod End N/A 20 mm N/A 25 mm N/A 64 mm N/A 17 mm
04066216 N/A INA (Schaeffler) 14 Millimeter (mm) Ball Width Female Threaded Left Hand Rod End N/A 14 mm N/A 10 mm N/A 28 mm N/A 10.5 mm
02291097 N/A INA (Schaeffler) 10 Millimeter (mm) Ball Width Female Threaded Left Hand Rod End N/A 10 mm N/A 12 mm N/A 34 mm N/A 8 mm
04066245 N/A INA (Schaeffler) 12 Millimeter (mm) Ball Width Female Threaded Left Hand Rod End N/A 12 mm N/A 15 mm N/A 40 mm N/A 10 mm
04066243 N/A INA (Schaeffler) 9 Millimeter (mm) Ball Width Female Threaded Left Hand Rod End N/A 9 mm N/A 10 mm N/A 29 mm N/A 7 mm
04066258 N/A INA (Schaeffler) 35 Millimeter (mm) Ball Width Female Threaded Left Hand Rod End N/A 35 mm N/A 50 mm N/A 112 mm N/A 30 mm
02291858 N/A INA (Schaeffler) 22 Millimeter (mm) Ball Width Female Threaded Left Hand Rod End N/A 22 mm N/A 30 mm N/A 73 mm N/A 19 mm
04066223 N/A INA (Schaeffler) 31 Millimeter (mm) Ball Width Female Threaded Left Hand Rod End N/A 31 mm N/A 25 mm N/A 60 mm N/A 22 mm
00108276 N/A INA (Schaeffler) 10 Millimeter (mm) Ball Width Female Threaded Left Hand Rod End N/A 10 mm N/A 12 mm N/A 34 mm N/A 8 mm
04066244 N/A INA (Schaeffler) 12 Millimeter (mm) Ball Width Female Threaded Left Hand Rod End N/A 12 mm N/A 15 mm N/A 40 mm N/A 10 mm
04066256 N/A INA (Schaeffler) 28 Millimeter (mm) Ball Width Female Threaded Left Hand Rod End N/A 28 mm N/A 40 mm N/A 92 mm N/A 23 mm
04066221 N/A INA (Schaeffler) 25 Millimeter (mm) Ball Width Female Threaded Left Hand Rod End N/A 25 mm N/A 20 mm N/A 50 mm N/A 18 mm
04066227 N/A INA (Schaeffler) 9 Millimeter (mm) Ball Width Female Threaded Left Hand Rod End N/A 9 mm N/A 6 mm N/A 20 mm N/A 6.75 mm
03402931 N/A INA (Schaeffler) 21 Millimeter (mm) Ball Width Female Threaded Left Hand Rod End N/A 21 mm N/A 16 mm N/A 42 mm N/A 15 mm
02291100 N/A INA (Schaeffler) 8 Millimeter (mm) Ball Width Female Threaded Left Hand Rod End N/A 8 mm N/A 8 mm N/A 24 mm N/A 6 mm
02291095 N/A INA (Schaeffler) 14 Millimeter (mm) Ball Width Female Threaded Left Hand Rod End N/A 14 mm N/A 10 mm N/A 28 mm N/A 10.5 mm
04066260 N/A INA (Schaeffler) 55 Millimeter (mm) Ball Width Female Threaded Left Hand Rod End N/A 55 mm N/A 80 mm N/A 180 mm N/A 47 mm
03964300 N/A INA (Schaeffler) 16 Millimeter (mm) Ball Width Female Threaded Left Hand Rod End N/A 16 mm N/A 12 mm N/A 32 mm N/A 12 mm
04066225 N/A INA (Schaeffler) 37 Millimeter (mm) Ball Width Female Threaded Left Hand Rod End N/A 37 mm N/A 30 mm N/A 70 mm N/A 25 mm
04066251 N/A INA (Schaeffler) 20 Millimeter (mm) Ball Width Female Threaded Left Hand Rod End N/A 20 mm N/A 25 mm N/A 64 mm N/A 17 mm
04066224 N/A INA (Schaeffler) 37 Millimeter (mm) Ball Width Female Threaded Left Hand Rod End N/A 37 mm N/A 30 mm N/A 70 mm N/A 25 mm
04066255 N/A INA (Schaeffler) 28 Millimeter (mm) Ball Width Female Threaded Left Hand Rod End N/A 28 mm N/A 40 mm N/A 92 mm N/A 23 mm
04066229 N/A INA (Schaeffler) 12 Millimeter (mm) Ball Width Female Threaded Left Hand Rod End N/A 12 mm N/A 8 mm N/A 24 mm N/A 9 mm
Unit of Measure
1 2