Item # |
Item Name |
Ball Width |
Bore Diameter |
Head Diameter |
Head Width |
|---|---|---|---|---|---|
| 02383463 | N/A INA (Schaeffler) 8 Millimeter (mm) Ball Width Female Threaded Left Hand Rod End | N/A 8 mm | N/A 8 mm | N/A 24 mm | N/A 6 mm |
| 04066228 | N/A INA (Schaeffler) 9 Millimeter (mm) Ball Width Female Threaded Left Hand Rod End | N/A 9 mm | N/A 6 mm | N/A 20 mm | N/A 6.75 mm |
| 04066254 | N/A INA (Schaeffler) 25 Millimeter (mm) Ball Width Female Threaded Left Hand Rod End | N/A 25 mm | N/A 35 mm | N/A 82 mm | N/A 21 mm |
| 03029725 | N/A INA (Schaeffler) 22 Millimeter (mm) Ball Width Female Threaded Left Hand Rod End | N/A 22 mm | N/A 30 mm | N/A 73 mm | N/A 19 mm |
| 04066219 | N/A INA (Schaeffler) 21 Millimeter (mm) Ball Width Female Threaded Left Hand Rod End | N/A 21 mm | N/A 16 mm | N/A 42 mm | N/A 15 mm |
| 04066242 | N/A INA (Schaeffler) 9 Millimeter (mm) Ball Width Female Threaded Left Hand Rod End | N/A 9 mm | N/A 10 mm | N/A 29 mm | N/A 7 mm |
| 04066222 | N/A INA (Schaeffler) 25 Millimeter (mm) Ball Width Female Threaded Left Hand Rod End | N/A 25 mm | N/A 20 mm | N/A 50 mm | N/A 18 mm |
| 04066218 | N/A INA (Schaeffler) 19 Millimeter (mm) Ball Width Female Threaded Left Hand Rod End | N/A 19 mm | N/A 14 mm | N/A 36 mm | N/A 13.5 mm |
| 02291096 | N/A INA (Schaeffler) 12 Millimeter (mm) Ball Width Female Threaded Left Hand Rod End | N/A 12 mm | N/A 8 mm | N/A 24 mm | N/A 9 mm |
| 04066247 | N/A INA (Schaeffler) 16 Millimeter (mm) Ball Width Female Threaded Left Hand Rod End | N/A 16 mm | N/A 20 mm | N/A 53 mm | N/A 13 mm |
| 04066257 | N/A INA (Schaeffler) 32 Millimeter (mm) Ball Width Female Threaded Left Hand Rod End | N/A 32 mm | N/A 45 mm | N/A 102 mm | N/A 27 mm |
| 04066246 | N/A INA (Schaeffler) 14 Millimeter (mm) Ball Width Female Threaded Left Hand Rod End | N/A 14 mm | N/A 17 mm | N/A 46 mm | N/A 11 mm |