COMPANY HEADER
Print Back
INA (Schaeffler) Spherical Rod Ends
Unit of Measure
1 

Item #

Item Name

Ball Width

Bore Diameter

Head Diameter

Head Width

04066194 N/A INA (Schaeffler) 25 Millimeter (mm) Ball Width Spherical Rod End N/A 25 mm N/A 35 mm N/A 83 mm N/A 31 mm
04066193 N/A INA (Schaeffler) 22 Millimeter (mm) Ball Width Spherical Rod End N/A 22 mm N/A 30 mm N/A 65 mm N/A 29 mm
04066196 N/A INA (Schaeffler) 32 Millimeter (mm) Ball Width Spherical Rod End N/A 32 mm N/A 45 mm N/A 110 mm N/A 41.5 mm
04066192 N/A INA (Schaeffler) 20 Millimeter (mm) Ball Width Spherical Rod End N/A 20 mm N/A 25 mm N/A 55 mm N/A 24 mm
04066277 N/A INA (Schaeffler) 20 Millimeter (mm) Ball Width Spherical Rod End N/A 20 mm N/A 25 mm N/A 64 mm N/A 17 mm
04066282 N/A INA (Schaeffler) 35 Millimeter (mm) Ball Width Spherical Rod End N/A 35 mm N/A 50 mm N/A 112 mm N/A 30 mm
04066280 N/A INA (Schaeffler) 28 Millimeter (mm) Ball Width Spherical Rod End N/A 28 mm N/A 40 mm N/A 92 mm N/A 23 mm
04066278 N/A INA (Schaeffler) 22 Millimeter (mm) Ball Width Spherical Rod End N/A 22 mm N/A 30 mm N/A 73 mm N/A 19 mm
03361539 N/A INA (Schaeffler) 44 Millimeter (mm) Ball Width Spherical Rod End N/A 44 mm N/A 60 mm N/A 135 mm N/A 38 mm
02291089 N/A INA (Schaeffler) 16 Millimeter (mm) Ball Width Spherical Rod End N/A 16 mm N/A 20 mm N/A 50 mm N/A 20 mm
Unit of Measure
1