Item # |
Item Name |
Manufacturer Part Number |
Axial Static Load Capacity |
Head Diameter |
Radial Static Load Capacity |
|---|---|---|---|---|---|
| 00098650 | N/A RBC® Heim® 0.75 Inch (in) Bore Diameter Spherical Rod End | N/A HFL12 | N/A | N/A 1.750 in | N/A 11300 lbf |
| 00098723 | N/A RBC® Heim® 1 Inch (in) Bore Diameter Spherical Rod End | N/A HFL16G | N/A | N/A 2.750 in | N/A 28400 lbf |
| 00098904 | N/A RBC® Heim® 0.38 Inch (in) Bore Diameter Spherical Rod End | N/A HMX6G | N/A | N/A 1.000 in | N/A 7240 lbf |
| 00098918 | N/A RBC® Heim® 0.5 Inch (in) Bore Diameter Spherical Rod End | N/A HMX8G | N/A | N/A 1.312 in | N/A 11920 lbf |
| 00098925 | N/A RBC® Heim® 0.63 Inch (in) Bore Diameter Spherical Rod End | N/A HMX10G | N/A | N/A 1.500 in | N/A 13940 lbf |
| 00098932 | N/A RBC® Heim® 0.75 Inch (in) Bore Diameter Spherical Rod End | N/A HMX12G | N/A | N/A 1.750 in | N/A 21570 lbf |
| 00098992 | N/A RBC® Heim® 0.25 Inch (in) Bore Diameter Spherical Rod End | N/A HFX4G | N/A | N/A 0.750 in | N/A 6680 lbf |
| 00099002 | N/A RBC® Heim® 0.3125 Inch (in) Bore Diameter Spherical Rod End | N/A HFX5G | N/A | N/A 0.875 in | N/A 8410 lbf |
| 00099012 | N/A RBC® Heim® 0.375 Inch (in) Bore Diameter Spherical Rod End | N/A HFX6G | N/A | N/A 1.000 in | N/A 11160 lbf |
| 00099022 | N/A RBC® Heim® 0.4375 Inch (in) Bore Diameter Spherical Rod End | N/A HFX7G | N/A | N/A 1.125 in | N/A 13660 lbf |
| 00099032 | N/A RBC® Heim® 0.5 Inch (in) Bore Diameter Spherical Rod End | N/A HFX8G | N/A | N/A 1.312 in | N/A 19340 lbf |
| 00099042 | N/A RBC® Heim® 0.625 Inch (in) Bore Diameter Spherical Rod End | N/A HFX10G | N/A | N/A 1.500 in | N/A 21080 lbf |
| 00098282 | N/A RBC® Heim® 0.31 Inch (in) Bore Diameter Spherical Rod End | N/A HML5 | N/A 2500 lbf | N/A 0.875 in | N/A 2500 lbf |
| 00098291 | N/A RBC® Heim® 0.38 Inch (in) Bore Diameter Spherical Rod End | N/A HML6 | N/A 5000 lbf | N/A 1.000 in | N/A 4000 lbf |
| 00098302 | N/A RBC® Heim® 0.44 Inch (in) Bore Diameter Spherical Rod End | N/A HML7 | N/A 4000 lbf | N/A 1.125 in | N/A 5000 lbf |
| 00098322 | N/A RBC® Heim® 0.63 Inch (in) Bore Diameter Spherical Rod End | N/A HML10 | N/A 8050 lbf | N/A 1.500 in | N/A 8050 lbf |
| 00098337 | N/A RBC® Heim® 1 Inch (in) Bore Diameter Spherical Rod End | N/A HML16 | N/A 28400 lbf | N/A 2.750 in | N/A 28400 lbf |
| 00098356 | N/A RBC® Heim® 0.38 Inch (in) Bore Diameter Spherical Rod End | N/A HML6G | N/A 4000 lbf | N/A 1.000 in | N/A 4000 lbf |
| 00098363 | N/A RBC® Heim® 0.25 Inch (in) Bore Diameter Spherical Rod End | N/A HML4G | N/A 1700 lbf | N/A 0.750 in | N/A 1700 lbf |
| 00098370 | N/A RBC® Heim® 0.44 Inch (in) Bore Diameter Spherical Rod End | N/A HML7G | N/A 5000 lbf | N/A 1.125 in | N/A 5000 lbf |
| 00098389 | N/A RBC® Heim® 0.63 Inch (in) Bore Diameter Spherical Rod End | N/A HML10G | N/A 8050 lbf | N/A 1.500 in | N/A 8050 lbf |
| 00098403 | N/A RBC® Heim® 1 Inch (in) Bore Diameter Spherical Rod End | N/A HML16G | N/A 28400 lbf | N/A 2.750 in | N/A 28400 lbf |
| 00098593 | N/A RBC® Heim® 0.25 Inch (in) Bore Diameter Spherical Rod End | N/A HFL4 | N/A 2700 lbf | N/A 0.750 in | N/A 2700 lbf |
| 00098611 | N/A RBC® Heim® 0.375 Inch (in) Bore Diameter Spherical Rod End | N/A HFL6 | N/A 4450 lbf | N/A 1.000 in | N/A 4450 lbf |
| 00098620 | N/A RBC® Heim® 0.4375 Inch (in) Bore Diameter Spherical Rod End | N/A HFL7 | N/A 5350 lbf | N/A 1.125 in | N/A 5350 lbf |