Item # |
Item Name |
Manufacturer Part Number |
Axial Static Load Capacity |
Head Diameter |
Radial Static Load Capacity |
|---|---|---|---|---|---|
| 00098218 | N/A RBC® Heim® 0.44 Inch (in) Bore Diameter Spherical Rod End | N/A HM7G | N/A | N/A 1.125 in | N/A 5000 lbf |
| 00098223 | N/A RBC® Heim® 1 Inch (in) Bore Diameter Spherical Rod End | N/A HM16G | N/A | N/A 2.750 in | N/A 28400 lbf |
| 00098230 | N/A RBC® Heim® 0.5 Inch (in) Bore Diameter Spherical Rod End | N/A HM8G | N/A | N/A 1.312 in | N/A 7000 lbf |
| 00098241 | N/A RBC® Heim® 0.63 Inch (in) Bore Diameter Spherical Rod End | N/A HM10G | N/A | N/A 1.500 in | N/A 8050 lbf |
| 00098249 | N/A RBC® Heim® 0.75 Inch (in) Bore Diameter Spherical Rod End | N/A HM12G | N/A | N/A 1.750 in | N/A 11300 lbf |
| 00098273 | N/A RBC® Heim® 0.25 Inch (in) Bore Diameter Spherical Rod End | N/A HML4 | N/A | N/A 0.750 in | N/A 1700 lbf |
| 00098311 | N/A RBC® Heim® 0.5 Inch (in) Bore Diameter Spherical Rod End | N/A HML8 | N/A | N/A 1.312 in | N/A 7000 lbf |
| 00098331 | N/A RBC® Heim® 0.75 Inch (in) Bore Diameter Spherical Rod End | N/A HML12 | N/A | N/A 1.750 in | N/A 11300 lbf |
| 00098344 | N/A RBC® Heim® 0.31 Inch (in) Bore Diameter Spherical Rod End | N/A HML5G | N/A | N/A 0.875 in | N/A 2500 lbf |
| 00098381 | N/A RBC® Heim® 0.5 Inch (in) Bore Diameter Spherical Rod End | N/A HML8G | N/A | N/A 1.312 in | N/A 7000 lbf |
| 00098397 | N/A RBC® Heim® 0.75 Inch (in) Bore Diameter Spherical Rod End | N/A HML12G | N/A | N/A 1.750 in | N/A 11300 lbf |
| 00098486 | N/A RBC® Heim® 0.625 Inch (in) Bore Diameter Spherical Rod End | N/A HF10 | N/A | N/A 1.500 in | N/A 8050 lbf |
| 00098496 | N/A RBC® Heim® 0.75 Inch (in) Bore Diameter Spherical Rod End | N/A HF12 | N/A | N/A 1.750 in | N/A 11300 lbf |
| 00098503 | N/A RBC® Heim® 1 Inch (in) Bore Diameter Spherical Rod End | N/A HF16 | N/A | N/A 2.750 in | N/A 28400 lbf |
| 00098510 | N/A RBC® Heim® 0.25 Inch (in) Bore Diameter Spherical Rod End | N/A HF4G | N/A | N/A 0.750 in | N/A 2700 lbf |
| 00098518 | N/A RBC® Heim® 0.3125 Inch (in) Bore Diameter Spherical Rod End | N/A HF5G | N/A | N/A 0.875 in | N/A 3350 lbf |
| 00098526 | N/A RBC® Heim® 0.375 Inch (in) Bore Diameter Spherical Rod End | N/A HF6G | N/A | N/A 1.000 in | N/A 4450 lbf |
| 00098534 | N/A RBC® Heim® 0.4375 Inch (in) Bore Diameter Spherical Rod End | N/A HF7G | N/A | N/A 1.125 in | N/A 5350 lbf |
| 00098542 | N/A RBC® Heim® 0.5 Inch (in) Bore Diameter Spherical Rod End | N/A HF8G | N/A | N/A 1.312 in | N/A 7400 lbf |
| 00098553 | N/A RBC® Heim® 0.625 Inch (in) Bore Diameter Spherical Rod End | N/A HF10G | N/A | N/A 1.500 in | N/A 8050 lbf |
| 00098561 | N/A RBC® Heim® 0.75 Inch (in) Bore Diameter Spherical Rod End | N/A HF12G | N/A | N/A 1.750 in | N/A 11300 lbf |
| 00098567 | N/A RBC® Heim® 1 Inch (in) Bore Diameter Spherical Rod End | N/A HF16G | N/A | N/A 2.750 in | N/A 28400 lbf |
| 00098584 | N/A RBC® Heim® 0.19 Inch (in) Bore Diameter Spherical Rod End | N/A HFL3 | N/A | N/A 0.625 in | N/A 1850 lbf |
| 00098602 | N/A RBC® Heim® 0.3125 Inch (in) Bore Diameter Spherical Rod End | N/A HFL5 | N/A | N/A 0.875 in | N/A 3350 lbf |
| 00098641 | N/A RBC® Heim® 0.625 Inch (in) Bore Diameter Spherical Rod End | N/A HFL10 | N/A | N/A 1.500 in | N/A 8050 lbf |