Item # |
Item Name |
Base Speed |
Frame Material |
Frame Size |
Number of Poles |
|---|---|---|---|---|---|
| 04487527 | N/A Nidec 1455 and 1765 Revolutions per Minute (rpm) Base Speed Painted General Purpose Washdown Duty Motor | N/A 1455 rpm1765 rpm | N/A Steel | N/A 182T | N/A 4 |
| 04487528 | N/A Nidec 1455 and 1765 Revolutions per Minute (rpm) Base Speed Painted General Purpose Washdown Duty Motor | N/A 1455 rpm1765 rpm | N/A Steel | N/A 182TC | N/A 4 |
| 04487532 | N/A Nidec 1450 and 1765 Revolutions per Minute (rpm) Base Speed Painted General Purpose Washdown Duty Motor | N/A 1450 rpm1765 rpm | N/A Steel | N/A 213T | N/A 4 |
| 04487533 | N/A Nidec 1450 and 1765 Revolutions per Minute (rpm) Base Speed Painted General Purpose Washdown Duty Motor | N/A 1450 rpm1765 rpm | N/A Steel | N/A 213TC | N/A 4 |
| 04487534 | N/A Nidec 1440 and 1760 Revolutions per Minute (rpm) Base Speed Painted General Purpose Washdown Duty Motor | N/A 1440 rpm1760 rpm | N/A Steel | N/A 215T | N/A 4 |
| 04487535 | N/A Nidec 1440 and 1760 Revolutions per Minute (rpm) Base Speed Painted General Purpose Washdown Duty Motor | N/A 1440 rpm1760 rpm | N/A Steel | N/A 215TC | N/A 4 |
| 04487653 | N/A Nidec 1435 and 1755 Revolutions per Minute (rpm) Base Speed Painted General Purpose Washdown Duty Motor | N/A 1435 rpm1755 rpm | N/A Steel | N/A 184T | N/A 4 |
| 04601479 | N/A Nidec 1440 and 1760 Revolutions per Minute (rpm) Base Speed Painted General Purpose Washdown Duty Motor | N/A 1440 rpm1760 rpm | N/A Steel | N/A 215TC | N/A 4 |
| 04601482 | N/A Nidec 1450 and 1765 Revolutions per Minute (rpm) Base Speed Painted General Purpose Washdown Duty Motor | N/A 1450 rpm1765 rpm | N/A Steel | N/A 213TC | N/A 4 |
| 05655710 | N/A Nidec 970 and 1175 Revolutions per Minute (rpm) Base Speed Painted General Purpose Washdown Duty Motor | N/A 1175 rpm970 rpm | N/A Steel | N/A 213TC | N/A 6 |
| 05908715 | N/A Nidec 2870 and 3515 Revolutions per Minute (rpm) Base Speed Painted General Purpose Washdown Duty Motor | N/A 2870 rpm3515 rpm | N/A Steel | N/A 215TC | N/A 2 |
| 05908751 | N/A Nidec 2910 and 3535 Revolutions per Minute (rpm) Base Speed Painted General Purpose Washdown Duty Motor | N/A 2910 rpm3535 rpm | N/A Steel | N/A 182TC | N/A 2 |
| 05908775 | N/A Nidec 2885 and 3520 Revolutions per Minute (rpm) Base Speed Painted General Purpose Washdown Duty Motor | N/A 2885 rpm3520 rpm | N/A Steel | N/A 213TC | N/A 2 |
| 04487531 | N/A Nidec 1435 and 1755 Revolutions per Minute (rpm) Base Speed Painted General Purpose Washdown Duty Motor | N/A 1435 rpm1755 rpm | N/A Steel | N/A 184TC | N/A 4 |
| 04601480 | N/A Nidec 1455 and 1765 Revolutions per Minute (rpm) Base Speed Painted General Purpose Washdown Duty Motor | N/A 1455 rpm1765 rpm | N/A Steel | N/A 182TC | N/A 4 |
| 04601481 | N/A Nidec 1435 and 1755 Revolutions per Minute (rpm) Base Speed Painted General Purpose Washdown Duty Motor | N/A 1435 rpm1755 rpm | N/A Steel | N/A 184TC | N/A 4 |
| 04636107 | N/A Nidec 3490 Revolutions per Minute (rpm) Base Speed Painted General Purpose Washdown Duty Motor | N/A 3490 rpm | N/A Steel | N/A 145TC | N/A 2 |
| 04636109 | N/A Nidec 3505 Revolutions per Minute (rpm) Base Speed Painted General Purpose Washdown Duty Motor | N/A 3505 rpm | N/A Steel | N/A 145TC | N/A 2 |
| 05655705 | N/A Nidec 970 and 1175 Revolutions per Minute (rpm) Base Speed Painted General Purpose Washdown Duty Motor | N/A 1175 rpm970 rpm | N/A Steel | N/A 184TC | N/A 6 |
| 05655711 | N/A Nidec 960 and 1170 Revolutions per Minute (rpm) Base Speed Painted General Purpose Washdown Duty Motor | N/A 1170 rpm960 rpm | N/A Steel | N/A 215TC | N/A 6 |
| 05908723 | N/A Nidec 2910 and 3540 Revolutions per Minute (rpm) Base Speed Painted General Purpose Washdown Duty Motor | N/A 2910 rpm3540 rpm | N/A Steel | N/A 215T | N/A 2 |
| 05908766 | N/A Nidec 2880 and 3515 Revolutions per Minute (rpm) Base Speed Painted General Purpose Washdown Duty Motor | N/A 2880 rpm3515 rpm | N/A Steel | N/A 184T | N/A 2 |
| 05908774 | N/A Nidec 3510 Revolutions per Minute (rpm) Base Speed Painted General Purpose Washdown Duty Motor | N/A 3510 rpm | N/A Steel | N/A 184TC | N/A 2 |