COMPANY HEADER
Print Back
Nidec Painted General Purpose Washdown Duty Motors
Unit of Measure
1 

Item #

Item Name

Base Speed

Frame Material

Frame Size

Number of Poles

04487527 N/A Nidec 1455 and 1765 Revolutions per Minute (rpm) Base Speed Painted General Purpose Washdown Duty Motor N/A 1455 rpm1765 rpm N/A Steel N/A 182T N/A 4
04487528 N/A Nidec 1455 and 1765 Revolutions per Minute (rpm) Base Speed Painted General Purpose Washdown Duty Motor N/A 1455 rpm1765 rpm N/A Steel N/A 182TC N/A 4
04487532 N/A Nidec 1450 and 1765 Revolutions per Minute (rpm) Base Speed Painted General Purpose Washdown Duty Motor N/A 1450 rpm1765 rpm N/A Steel N/A 213T N/A 4
04487533 N/A Nidec 1450 and 1765 Revolutions per Minute (rpm) Base Speed Painted General Purpose Washdown Duty Motor N/A 1450 rpm1765 rpm N/A Steel N/A 213TC N/A 4
04487534 N/A Nidec 1440 and 1760 Revolutions per Minute (rpm) Base Speed Painted General Purpose Washdown Duty Motor N/A 1440 rpm1760 rpm N/A Steel N/A 215T N/A 4
04487535 N/A Nidec 1440 and 1760 Revolutions per Minute (rpm) Base Speed Painted General Purpose Washdown Duty Motor N/A 1440 rpm1760 rpm N/A Steel N/A 215TC N/A 4
04487653 N/A Nidec 1435 and 1755 Revolutions per Minute (rpm) Base Speed Painted General Purpose Washdown Duty Motor N/A 1435 rpm1755 rpm N/A Steel N/A 184T N/A 4
04601479 N/A Nidec 1440 and 1760 Revolutions per Minute (rpm) Base Speed Painted General Purpose Washdown Duty Motor N/A 1440 rpm1760 rpm N/A Steel N/A 215TC N/A 4
04601482 N/A Nidec 1450 and 1765 Revolutions per Minute (rpm) Base Speed Painted General Purpose Washdown Duty Motor N/A 1450 rpm1765 rpm N/A Steel N/A 213TC N/A 4
05655710 N/A Nidec 970 and 1175 Revolutions per Minute (rpm) Base Speed Painted General Purpose Washdown Duty Motor N/A 1175 rpm970 rpm N/A Steel N/A 213TC N/A 6
05908715 N/A Nidec 2870 and 3515 Revolutions per Minute (rpm) Base Speed Painted General Purpose Washdown Duty Motor N/A 2870 rpm3515 rpm N/A Steel N/A 215TC N/A 2
05908751 N/A Nidec 2910 and 3535 Revolutions per Minute (rpm) Base Speed Painted General Purpose Washdown Duty Motor N/A 2910 rpm3535 rpm N/A Steel N/A 182TC N/A 2
05908775 N/A Nidec 2885 and 3520 Revolutions per Minute (rpm) Base Speed Painted General Purpose Washdown Duty Motor N/A 2885 rpm3520 rpm N/A Steel N/A 213TC N/A 2
04487531 N/A Nidec 1435 and 1755 Revolutions per Minute (rpm) Base Speed Painted General Purpose Washdown Duty Motor N/A 1435 rpm1755 rpm N/A Steel N/A 184TC N/A 4
04601480 N/A Nidec 1455 and 1765 Revolutions per Minute (rpm) Base Speed Painted General Purpose Washdown Duty Motor N/A 1455 rpm1765 rpm N/A Steel N/A 182TC N/A 4
04601481 N/A Nidec 1435 and 1755 Revolutions per Minute (rpm) Base Speed Painted General Purpose Washdown Duty Motor N/A 1435 rpm1755 rpm N/A Steel N/A 184TC N/A 4
04636107 N/A Nidec 3490 Revolutions per Minute (rpm) Base Speed Painted General Purpose Washdown Duty Motor N/A 3490 rpm N/A Steel N/A 145TC N/A 2
04636109 N/A Nidec 3505 Revolutions per Minute (rpm) Base Speed Painted General Purpose Washdown Duty Motor N/A 3505 rpm N/A Steel N/A 145TC N/A 2
05655705 N/A Nidec 970 and 1175 Revolutions per Minute (rpm) Base Speed Painted General Purpose Washdown Duty Motor N/A 1175 rpm970 rpm N/A Steel N/A 184TC N/A 6
05655711 N/A Nidec 960 and 1170 Revolutions per Minute (rpm) Base Speed Painted General Purpose Washdown Duty Motor N/A 1170 rpm960 rpm N/A Steel N/A 215TC N/A 6
05908723 N/A Nidec 2910 and 3540 Revolutions per Minute (rpm) Base Speed Painted General Purpose Washdown Duty Motor N/A 2910 rpm3540 rpm N/A Steel N/A 215T N/A 2
05908766 N/A Nidec 2880 and 3515 Revolutions per Minute (rpm) Base Speed Painted General Purpose Washdown Duty Motor N/A 2880 rpm3515 rpm N/A Steel N/A 184T N/A 2
05908774 N/A Nidec 3510 Revolutions per Minute (rpm) Base Speed Painted General Purpose Washdown Duty Motor N/A 3510 rpm N/A Steel N/A 184TC N/A 2
Unit of Measure
1