Item # |
Item Name |
Bore Diameter |
Point Diameter |
Radial Dynamic Load Capacity |
Radial Static Load Capacity |
|---|---|---|---|---|---|
| 01450049 | N/A Smith Bearing 4.5000 Inch (in) Diameter V-Groove Yoke Roller | N/A 1.8130 in | N/A 3.0000 in | N/A 14300 lb | N/A 5790 lb |
| 01450048 | N/A Smith Bearing 5.5000 Inch (in) Diameter V-Groove Yoke Roller | N/A 1-1/4 in | N/A 4.0000 in | N/A 17600 lb | N/A 5790 lb |
| 01450047 | N/A Smith Bearing 6.5000 Inch (in) Diameter V-Groove Yoke Roller | N/A 2.8750 in | N/A 5.0000 in | N/A 35800 lb | N/A 14200 lb |
| 01450045 | N/A Smith Bearing 7.5000 Inch (in) Diameter V-Groove Yoke Roller | N/A 3.3750 in | N/A 6.0000 in | N/A 35800 lb | N/A 14200 lb |
| 01450044 | N/A Smith Bearing 8.5000 Inch (in) Diameter V-Groove Yoke Roller | N/A 3.8750 in | N/A 7.0000 in | N/A 42400 lb | N/A 17400 lb |