Item # |
Item Name |
Bore Diameter |
Dynamic Load Rating |
Maximum Speed |
Overall Width |
|---|---|---|---|---|---|
| 00134299 | N/A INA (Schaeffler) 811 Series 25 Millimeter (mm) Bore Diameter Cylindrical Roller Thrust Bearing | Bore Diameter N/A 25 mm | Dynamic Load Rating N/A 7500 lbf | Maximum Speed N/A 8500 rpm | Overall Width N/A 11 mm |
| 00086778 | N/A INA (Schaeffler) RTW Series 1 Inch (in) Bore Diameter Cylindrical Roller Thrust Bearing | Bore Diameter N/A 1.0000 in | Dynamic Load Rating N/A 13100 lbf | Maximum Speed N/A 5500 rpm | Overall Width N/A 1-1/16 in |
| 00134405 | N/A INA (Schaeffler) 812 Series 75 Millimeter (mm) Bore Diameter Cylindrical Roller Thrust Bearing | Bore Diameter N/A 75 mm | Dynamic Load Rating N/A 38700 lbf | Maximum Speed N/A 3100 rpm | Overall Width N/A 27 mm |
| 00086800 | N/A INA (Schaeffler) RT Series 1-/14 Inch (in) Bore Diameter Cylindrical Roller Thrust Bearing | Bore Diameter N/A 1-/14 in | Dynamic Load Rating N/A 16000 lbf | Maximum Speed N/A 5000 rpm | Overall Width N/A 13/16 in |
| 01634796 | N/A INA (Schaeffler) K811 Series 140 Millimeter (mm) Bore Diameter Cylindrical Roller Thrust Bearing | Bore Diameter N/A 140 mm | Dynamic Load Rating N/A 54000 lbf | Maximum Speed N/A 1800 rpm | Overall Width N/A 12 mm |
| 00105282 | N/A INA (Schaeffler) 812 Series 180 Millimeter (mm) Bore Diameter Cylindrical Roller Thrust Bearing | Bore Diameter N/A 180 mm | Dynamic Load Rating N/A 155000 lbf | Maximum Speed N/A 1300 rpm | Overall Width N/A 56 mm |
| 00086882 | N/A INA (Schaeffler) RTL Series 2 Inch (in) Bore Diameter Cylindrical Roller Thrust Bearing | Bore Diameter N/A 2.0000 in | Dynamic Load Rating N/A 21200 lbf | Maximum Speed N/A 2900 rpm | Overall Width N/A 13/16 in |
| 00087088 | N/A INA (Schaeffler) RT Series 4 Inch (in) Bore Diameter Cylindrical Roller Thrust Bearing | Bore Diameter N/A 4.0000 in | Dynamic Load Rating N/A 121000 lbf | Maximum Speed N/A 1700 rpm | Overall Width N/A 1-3/4 in |
| 00086813 | N/A INA (Schaeffler) RT Series 1-3/8 Inch (in) Bore Diameter Cylindrical Roller Thrust Bearing | Bore Diameter N/A 1-3/8 in | Dynamic Load Rating N/A 21900 lbf | Maximum Speed N/A 4300 rpm | Overall Width N/A 13/16 in |
| 00139350 | N/A INA (Schaeffler) K812 Series 30 Millimeter (mm) Bore Diameter Cylindrical Roller Thrust Bearing | Bore Diameter N/A 30 mm | Dynamic Load Rating N/A 14400 lbf | Maximum Speed N/A 7000 rpm | Overall Width N/A 9/32 in |
| 01622092 | N/A INA (Schaeffler) K812 Series 60 Millimeter (mm) Bore Diameter Cylindrical Roller Thrust Bearing | Bore Diameter N/A 60 mm | Dynamic Load Rating N/A 38500 lbf | Maximum Speed N/A 3700 rpm | Overall Width N/A 11 mm |
| 00134291 | N/A INA (Schaeffler) 811 Series 17 Millimeter (mm) Bore Diameter Cylindrical Roller Thrust Bearing | Bore Diameter N/A 17 mm | Dynamic Load Rating N/A 3600 lbf | Maximum Speed N/A 12000 rpm | Overall Width N/A 9 mm |
| 00086829 | N/A INA (Schaeffler) RT Series 1-1/2 Inch (in) Bore Diameter Cylindrical Roller Thrust Bearing | Bore Diameter N/A 1-1/2 in | Dynamic Load Rating N/A 21300 lbf | Maximum Speed N/A 4100 rpm | Overall Width N/A 13/16 in |
| 00597438 | N/A INA (Schaeffler) K811 Series 65 Millimeter (mm) Bore Diameter Cylindrical Roller Thrust Bearing | Bore Diameter N/A 65 mm | Dynamic Load Rating N/A 24100 lbf | Maximum Speed N/A 3700 rpm | Overall Width N/A 9/32 in |
| 02328091 | N/A INA (Schaeffler) 893 Series 120 Millimeter (mm) Bore Diameter Cylindrical Roller Thrust Bearing | Bore Diameter N/A 120 mm | Dynamic Load Rating N/A 144000 lbf | Maximum Speed N/A 1700 rpm | Overall Width N/A 54 mm |
| 00150740 | N/A INA (Schaeffler) K812 Series 70 Millimeter (mm) Bore Diameter Cylindrical Roller Thrust Bearing | Bore Diameter N/A 70 mm | Dynamic Load Rating N/A 42000 lbf | Maximum Speed N/A 3300 rpm | Overall Width N/A 11 mm |
| 03358394 | N/A INA (Schaeffler) 894 Series 100 Millimeter (mm) Bore Diameter Cylindrical Roller Thrust Bearing | Bore Diameter N/A 100 mm | Dynamic Load Rating N/A 191000 lbf | Maximum Speed N/A 1900 rpm | Overall Width N/A 22 mm |
| 02717964 | N/A INA (Schaeffler) 811 Series 140 Millimeter (mm) Bore Diameter Cylindrical Roller Thrust Bearing | Bore Diameter N/A 140 mm | Dynamic Load Rating N/A 58000 lbf | Maximum Speed N/A 1800 rpm | Overall Width N/A 31 mm |
| 00086866 | N/A INA (Schaeffler) RTL Series 1-3/4 Inch (in) Bore Diameter Cylindrical Roller Thrust Bearing | Bore Diameter N/A 1-3/4 in | Dynamic Load Rating N/A 20500 lbf | Maximum Speed N/A 3200 rpm | Overall Width N/A 13/16 in |
| 00139416 | N/A INA (Schaeffler) K812 Series 50 Millimeter (mm) Bore Diameter Cylindrical Roller Thrust Bearing | Bore Diameter N/A 50 mm | Dynamic Load Rating N/A 26500 lbf | Maximum Speed N/A 4500 rpm | Overall Width N/A 9 mm |
| 00087001 | N/A INA (Schaeffler) RT Series 2 Inch (in) Bore Diameter Cylindrical Roller Thrust Bearing | Bore Diameter N/A 2.0000 in | Dynamic Load Rating N/A 102000 lbf | Maximum Speed N/A 2300 rpm | Overall Width N/A 1-3/8 in |
| 00134346 | N/A INA (Schaeffler) 811 Series 80 Millimeter (mm) Bore Diameter Cylindrical Roller Thrust Bearing | Bore Diameter N/A 80 mm | Dynamic Load Rating N/A 23800 lbf | Maximum Speed N/A 3100 rpm | Overall Width N/A 19 mm |
| 00086906 | N/A INA (Schaeffler) RT Series 2-1/8 Inch (in) Bore Diameter Cylindrical Roller Thrust Bearing | Bore Diameter N/A 2-1/8 in | Dynamic Load Rating N/A 43500 lbf | Maximum Speed N/A 3100 rpm | Overall Width N/A 1 in |
| 00086853 | N/A INA (Schaeffler) RT Series 11/16 Inch (in) Bore Diameter Cylindrical Roller Thrust Bearing | Bore Diameter N/A 11/16 in | Dynamic Load Rating N/A 33500 lbf | Maximum Speed N/A 3700 rpm | Overall Width N/A 1 in |
| 00139015 | N/A INA (Schaeffler) 812 Series 120 Millimeter (mm) Bore Diameter Cylindrical Roller Thrust Bearing | Bore Diameter N/A 120 mm | Dynamic Load Rating N/A 76000 lbf | Maximum Speed N/A 2000 rpm | Overall Width N/A 39 mm |