COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
101 - 106 of 106 | Results Per Page | View | Unit of Measure
1 2 3 4 5 

Item #

Item Name

Bore Diameter

Dynamic Load Rating

Maximum Speed

Overall Width

N/A INA (Schaeffler) K812 Series 80 Millimeter (mm) Bore Diameter Cylindrical Roller Thrust Bearing N/A 80 mm N/A 45000 lbf N/A 3000 rpm N/A 11 mm
N/A INA (Schaeffler) RTW Series 2-5/8 Inch (in) Bore Diameter Cylindrical Roller Thrust Bearing N/A 2-5/8 in N/A 44000 lbf N/A 2600 rpm N/A 1-5/16 in
N/A INA (Schaeffler) RTW Series 1.2500 Inch (in) Bore Diameter Cylindrical Roller Thrust Bearing N/A 1.2500 in N/A 71000 N N/A 4900 rpm N/A 1.0630 in
N/A INA (Schaeffler) RTL Series 2.3750 Inch (in) Bore Diameter Cylindrical Roller Thrust Bearing N/A 2.3750 in N/A 134000 N N/A 2500 rpm N/A 0.8130 in
N/A INA (Schaeffler) RTL Series 3.0000 Inch (in) Bore Diameter Cylindrical Roller Thrust Bearing N/A 3.0000 in N/A 177000 N N/A 2000 rpm N/A 1.0000 in
N/A INA (Schaeffler) 30 Millimeter (mm) Bore Diameter Cylindrical Roller Thrust Bearing N/A 30 mm N/A 35500 N N/A 7700 rpm N/A 5 mm
101 - 106 of 106 | Results Per Page | View | Unit of Measure
1 2 3 4 5