Item # |
Item Name |
Bearing Material |
Bore Diameter |
Hanger Unit Type |
Housing Material |
|---|---|---|---|---|---|
| 03772281 | N/A AMI 1.4375 Inch (in) Bore Diameter Hanger Ball Bearing Unit | Bearing Material N/A AISI 52100 Steel - Zinc Protection | Bore Diameter N/A 1.4375 in | Hanger Unit Type N/A Conveyor Hanger Units | Housing Material N/A PBT Thermoplastic |
| 03767685 | N/A AMI 35 Millimeter (mm) Bore Diameter Hanger Ball Bearing Unit | Bearing Material N/A AISI 52100 Steel - Zinc Protection | Bore Diameter N/A 35 mm | Hanger Unit Type N/A Conveyor Hanger Units | Housing Material N/A PBT Thermoplastic |
| 03767826 | N/A AMI 35 Millimeter (mm) Bore Diameter Hanger Ball Bearing Unit | Bearing Material N/A AISI 52100 Steel - Zinc Protection | Bore Diameter N/A 35 mm | Hanger Unit Type N/A Conveyor Hanger Units | Housing Material N/A PBT Thermoplastic |
| 03774458 | N/A AMI 20 Millimeter (mm) Bore Diameter Hanger Ball Bearing Unit | Bearing Material N/A AISI 52100 Steel | Bore Diameter N/A 20 mm | Hanger Unit Type N/A Conveyor Hanger Units | Housing Material N/A Cast Iron |
| 03774459 | N/A AMI 0.7500 Inch (in) Bore Diameter Hanger Ball Bearing Unit | Bearing Material N/A AISI 52100 Steel | Bore Diameter N/A 0.7500 in | Hanger Unit Type N/A Conveyor Hanger Units | Housing Material N/A Cast Iron |
| 03774461 | N/A AMI 0.8750 Inch (in) Bore Diameter Hanger Ball Bearing Unit | Bearing Material N/A AISI 52100 Steel | Bore Diameter N/A 0.8750 in | Hanger Unit Type N/A Conveyor Hanger Units | Housing Material N/A Cast Iron |
| 03774462 | N/A AMI 0.9375 Inch (in) Bore Diameter Hanger Ball Bearing Unit | Bearing Material N/A AISI 52100 Steel | Bore Diameter N/A 0.9375 in | Hanger Unit Type N/A Conveyor Hanger Units | Housing Material N/A Cast Iron |
| 03774463 | N/A AMI 1 Inch (in) Bore Diameter Hanger Ball Bearing Unit | Bearing Material N/A AISI 52100 Steel | Bore Diameter N/A 1 in | Hanger Unit Type N/A Conveyor Hanger Units | Housing Material N/A Cast Iron |
| 03774465 | N/A AMI 1.1250 Inch (in) Bore Diameter Hanger Ball Bearing Unit | Bearing Material N/A AISI 52100 Steel | Bore Diameter N/A 1.1250 in | Hanger Unit Type N/A Conveyor Hanger Units | Housing Material N/A Cast Iron |
| 03768470 | N/A AMI 1.1875 Inch (in) Bore Diameter Hanger Ball Bearing Unit | Bearing Material N/A AISI 52100 Steel | Bore Diameter N/A 1.1875 in | Hanger Unit Type N/A Conveyor Hanger Units | Housing Material N/A Cast Iron |
| 03774466 | N/A AMI 1.2500 Inch (in) Bore Diameter Hanger Ball Bearing Unit | Bearing Material N/A AISI 52100 Steel | Bore Diameter N/A 1.2500 in | Hanger Unit Type N/A Conveyor Hanger Units | Housing Material N/A Cast Iron |
| 03774468 | N/A AMI 1.2500 Inch (in) Bore Diameter Hanger Ball Bearing Unit | Bearing Material N/A AISI 52100 Steel | Bore Diameter N/A 1.2500 in | Hanger Unit Type N/A Conveyor Hanger Units | Housing Material N/A Cast Iron |
| 03774469 | N/A AMI 1.3750 Inch (in) Bore Diameter Hanger Ball Bearing Unit | Bearing Material N/A AISI 52100 Steel | Bore Diameter N/A 1.3750 in | Hanger Unit Type N/A Conveyor Hanger Units | Housing Material N/A Cast Iron |
| 03768471 | N/A AMI 1.4375 Inch (in) Bore Diameter Hanger Ball Bearing Unit | Bearing Material N/A AISI 52100 Steel | Bore Diameter N/A 1.4375 in | Hanger Unit Type N/A Conveyor Hanger Units | Housing Material N/A Cast Iron |
| 03774470 | N/A AMI 40 Millimeter (mm) Bore Diameter Hanger Ball Bearing Unit | Bearing Material N/A AISI 52100 Steel | Bore Diameter N/A 40 mm | Hanger Unit Type N/A Conveyor Hanger Units | Housing Material N/A Cast Iron |
| 03774471 | N/A AMI 1.5000 Inch (in) Bore Diameter Hanger Ball Bearing Unit | Bearing Material N/A AISI 52100 Steel | Bore Diameter N/A 1.5000 in | Hanger Unit Type N/A Conveyor Hanger Units | Housing Material N/A Cast Iron |
| 03771868 | N/A AMI 1.6875 Inch (in) Bore Diameter Hanger Ball Bearing Unit | Bearing Material N/A AISI 52100 Steel | Bore Diameter N/A 1.6875 in | Hanger Unit Type N/A Conveyor Hanger Units | Housing Material N/A Cast Iron |
| 03774473 | N/A AMI 1.7500 Inch (in) Bore Diameter Hanger Ball Bearing Unit | Bearing Material N/A AISI 52100 Steel | Bore Diameter N/A 1.7500 in | Hanger Unit Type N/A Conveyor Hanger Units | Housing Material N/A Cast Iron |
| 03774474 | N/A AMI 50 Millimeter (mm) Bore Diameter Hanger Ball Bearing Unit | Bearing Material N/A AISI 52100 Steel | Bore Diameter N/A 50 mm | Hanger Unit Type N/A Conveyor Hanger Units | Housing Material N/A Cast Iron |
| 03771869 | N/A AMI 1.9375 Inch (in) Bore Diameter Hanger Ball Bearing Unit | Bearing Material N/A AISI 52100 Steel | Bore Diameter N/A 1.9375 in | Hanger Unit Type N/A Conveyor Hanger Units | Housing Material N/A Cast Iron |
| 03774475 | N/A AMI 2 Inch (in) Bore Diameter Hanger Ball Bearing Unit | Bearing Material N/A AISI 52100 Steel | Bore Diameter N/A 2 in | Hanger Unit Type N/A Conveyor Hanger Units | Housing Material N/A Cast Iron |
| 03774477 | N/A AMI 2 Inch (in) Bore Diameter Hanger Ball Bearing Unit | Bearing Material N/A AISI 52100 Steel | Bore Diameter N/A 2 in | Hanger Unit Type N/A Conveyor Hanger Units | Housing Material N/A Cast Iron |
| 03768472 | N/A AMI 2.1875 Inch (in) Bore Diameter Hanger Ball Bearing Unit | Bearing Material N/A AISI 52100 Steel | Bore Diameter N/A 2.1875 in | Hanger Unit Type N/A Conveyor Hanger Units | Housing Material N/A Cast Iron |
| 03774478 | N/A AMI 60 Millimeter (mm) Bore Diameter Hanger Ball Bearing Unit | Bearing Material N/A AISI 52100 Steel | Bore Diameter N/A 60 mm | Hanger Unit Type N/A Conveyor Hanger Units | Housing Material N/A Cast Iron |
| 03768473 | N/A AMI 2.4375 Inch (in) Bore Diameter Hanger Ball Bearing Unit | Bearing Material N/A AISI 52100 Steel | Bore Diameter N/A 2.4375 in | Hanger Unit Type N/A Conveyor Hanger Units | Housing Material N/A Cast Iron |