Item # |
Item Name |
Manufacturer Part Number |
Flute Length |
Overall Length |
Shank Diameter |
|---|---|---|---|---|---|
| 01685811 | N/A Precision Twist Drill® 3-15/16 Inch (in) Flute Length, 5-3/8 Inch (in) Overall Length, and 27/64 Inch (in) Size Jobber Length Drill Bit | Manufacturer Part Number N/A 010627 | Flute Length N/A 3-15/16 in | Overall Length N/A 5-3/8 in | Shank Diameter N/A 27/64 in |
| 01685809 | N/A Precision Twist Drill® 3-3/4 Inch (in) Flute Length, 5-1/8 Inch (in) Overall Length, and 25/64 Inch (in) Size Jobber Length Drill Bit | Manufacturer Part Number N/A 010625 | Flute Length N/A 3-3/4 in | Overall Length N/A 5-1/8 in | Shank Diameter N/A 25/64 in |
| 01685807 | N/A Precision Twist Drill® 3-1/2 Inch (in) Flute Length, 4-7/8 Inch (in) Overall Length, and 23/64 Inch (in) Size Jobber Length Drill Bit | Manufacturer Part Number N/A 010623 | Flute Length N/A 3-1/2 in | Overall Length N/A 4-7/8 in | Shank Diameter N/A 23/64 in |
| 01685805 | N/A Precision Twist Drill® 3-5/16 Inch (in) Flute Length, 4-5/8 Inch (in) Overall Length, and 21/64 Inch (in) Size Jobber Length Drill Bit | Manufacturer Part Number N/A 010621 | Flute Length N/A 3-5/16 in | Overall Length N/A 4-5/8 in | Shank Diameter N/A 21/64 in |
| 01685792 | N/A Precision Twist Drill® 1-5/8 Inch (in) Flute Length, 2-3/4 Inch (in) Overall Length, and 1/8 Inch (in) Size Jobber Length Drill Bit | Manufacturer Part Number N/A 010608 | Flute Length N/A 1-5/8 in | Overall Length N/A 2-3/4 in | Shank Diameter N/A 1/8 in |
| 01685801 | N/A Precision Twist Drill® 2-7/8 Inch (in) Flute Length, 4-1/8 Inch (in) Overall Length, and 17/64 Inch (in) Size Jobber Length Drill Bit | Manufacturer Part Number N/A 010617 | Flute Length N/A 2-7/8 in | Overall Length N/A 4-1/8 in | Shank Diameter N/A 17/64 in |
| 01685785 | N/A Precision Twist Drill® 3/16 Inch (in) Flute Length, 3/4 Inch (in) Overall Length, and 1/64 Inch (in) Size Jobber Length Drill Bit | Manufacturer Part Number N/A 010601 | Flute Length N/A 3/16 in | Overall Length N/A 3/4 in | Shank Diameter N/A 1/64 in |
| 01685800 | N/A Precision Twist Drill® 2-3/4 Inch (in) Flute Length, 4 Inch (in) Overall Length, and 1/4 Inch (in) Size Jobber Length Drill Bit | Manufacturer Part Number N/A 010616 | Flute Length N/A 2-3/4 in | Overall Length N/A 4 in | Shank Diameter N/A 1/4 in |
| 01685797 | N/A Precision Twist Drill® 2-7/16 Inch (in) Flute Length, 3-5/8 Inch (in) Overall Length, and 13/64 Inch (in) Size Jobber Length Drill Bit | Manufacturer Part Number N/A 010613 | Flute Length N/A 2-7/16 in | Overall Length N/A 3-5/8 in | Shank Diameter N/A 13/64 in |
| 01685810 | N/A Precision Twist Drill® 3-7/8 Inch (in) Flute Length, 5-1/4 Inch (in) Overall Length, and 13/32 Inch (in) Size Jobber Length Drill Bit | Manufacturer Part Number N/A 010626 | Flute Length N/A 3-7/8 in | Overall Length N/A 5-1/4 in | Shank Diameter N/A 13/32 in |
| 01685786 | N/A Precision Twist Drill® 1/2 Inch (in) Flute Length, 1-3/8 Inch (in) Overall Length, and 1/32 Inch (in) Size Jobber Length Drill Bit | Manufacturer Part Number N/A 010602 | Flute Length N/A 1/2 in | Overall Length N/A 1-3/8 in | Shank Diameter N/A 1/32 in |
| 01685816 | N/A Precision Twist Drill® 4-1/2 Inch (in) Flute Length, 6 Inch (in) Overall Length, and 1/2 Inch (in) Size Jobber Length Drill Bit | Manufacturer Part Number N/A 010632 | Flute Length N/A 4-1/2 in | Overall Length N/A 6 in | Shank Diameter N/A 1/2 in |
| 01685795 | N/A Precision Twist Drill® 2-1/8 Inch (in) Flute Length, 3-1/4 Inch (in) Overall Length, and 11/64 Inch (in) Size Jobber Length Drill Bit | Manufacturer Part Number N/A 010611 | Flute Length N/A 2-1/8 in | Overall Length N/A 3-1/4 in | Shank Diameter N/A 11/64 in |
| 01685788 | N/A Precision Twist Drill® 7/8 Inch (in) Flute Length, 1-7/8 Inch (in) Overall Length, and 1/16 Inch (in) Size Jobber Length Drill Bit | Manufacturer Part Number N/A 010604 | Flute Length N/A 7/8 in | Overall Length N/A 1-7/8 in | Shank Diameter N/A 1/16 in |
| 01685759 | N/A Precision Twist Drill® 1-1/2 Inch (in) Flute Length, 2-5/8 Inch (in) Overall Length, and 7/64 Inch (in) Size Jobber Length Drill Bit | Manufacturer Part Number N/A 010507 | Flute Length N/A 1-1/2 in | Overall Length N/A 2-5/8 in | Shank Diameter N/A 7/64 in |
| 01685762 | N/A Precision Twist Drill® 2 Inch (in) Flute Length, 3-1/8 Inch (in) Overall Length, and 5/32 Inch (in) Size Jobber Length Drill Bit | Manufacturer Part Number N/A 010510 | Flute Length N/A 2 in | Overall Length N/A 3-1/8 in | Shank Diameter N/A 5/32 in |
| 01685760 | N/A Precision Twist Drill® 1-5/8 Inch (in) Flute Length, 2-3/4 Inch (in) Overall Length, and 1/8 Inch (in) Size Jobber Length Drill Bit | Manufacturer Part Number N/A 010508 | Flute Length N/A 1-5/8 in | Overall Length N/A 2-3/4 in | Shank Diameter N/A 1/8 in |
| 01685765 | N/A Precision Twist Drill® 2-7/16 Inch (in) Flute Length, 3-5/8 Inch (in) Overall Length, and 13/64 Inch (in) Size Jobber Length Drill Bit | Manufacturer Part Number N/A 010513 | Flute Length N/A 2-7/16 in | Overall Length N/A 3-5/8 in | Shank Diameter N/A 13/64 in |
| 01685686 | N/A Precision Twist Drill® 1-3/4 Inch (in) Flute Length, 2-7/8 Inch (in) Overall Length, and 9/64 Inch (in) Size Jobber Length Drill Bit | Manufacturer Part Number N/A 010309 | Flute Length N/A 1-3/4 in | Overall Length N/A 2-7/8 in | Shank Diameter N/A 9/64 in |
| 01685695 | N/A Precision Twist Drill® 2-15/16 Inch (in) Flute Length, 4-1/4 Inch (in) Overall Length, and 9/32 Inch (in) Size Jobber Length Drill Bit | Manufacturer Part Number N/A 010318 | Flute Length N/A 2-15/16 in | Overall Length N/A 4-1/4 in | Shank Diameter N/A 9/32 in |
| 01685713 | N/A Precision Twist Drill® 4-13/16 Inch (in) Flute Length, 6-5/8 Inch (in) Overall Length, and 9/16 Inch (in) Size Jobber Length Drill Bit | Manufacturer Part Number N/A 010336 | Flute Length N/A 4-13/16 in | Overall Length N/A 6-5/8 in | Shank Diameter N/A 9/16 in |
| 01685684 | N/A Precision Twist Drill® 1-1/2 Inch (in) Flute Length, 2-5/8 Inch (in) Overall Length, and 7/64 Inch (in) Size Jobber Length Drill Bit | Manufacturer Part Number N/A 010307 | Flute Length N/A 1-1/2 in | Overall Length N/A 2-5/8 in | Shank Diameter N/A 7/64 in |
| 01685691 | N/A Precision Twist Drill® 2-1/2 Inch (in) Flute Length, 3-3/4 Inch (in) Overall Length, and 7/32 Inch (in) Size Jobber Length Drill Bit | Manufacturer Part Number N/A 010314 | Flute Length N/A 2-1/2 in | Overall Length N/A 3-3/4 in | Shank Diameter N/A 7/32 in |
| 01685705 | N/A Precision Twist Drill® 4-1/16 Inch (in) Flute Length, 5-1/2 Inch (in) Overall Length, and 7/16 Inch (in) Size Jobber Length Drill Bit | Manufacturer Part Number N/A 010328 | Flute Length N/A 4-1/16 in | Overall Length N/A 5-1/2 in | Shank Diameter N/A 7/16 in |
| 01685717 | N/A Precision Twist Drill® 5-3/16 Inch (in) Flute Length, 7-1/8 Inch (in) Overall Length, and 5/8 Inch (in) Size Jobber Length Drill Bit | Manufacturer Part Number N/A 010340 | Flute Length N/A 5-3/16 in | Overall Length N/A 7-1/8 in | Shank Diameter N/A 5/8 in |