Item # |
Item Name |
Manufacturer Part Number |
Flute Length |
Overall Length |
Shank Diameter |
|---|---|---|---|---|---|
| 01687661 | N/A Precision Twist Drill® 69 Millimeter (mm) Flute Length, 109 Millimeter (mm) Overall Length, and 7.5 Millimeter (mm) Size Jobber Length Drill Bit | Manufacturer Part Number N/A 016075 | Flute Length N/A 69 mm | Overall Length N/A 109 mm | Shank Diameter N/A 7.5 mm |
| 01687654 | N/A Precision Twist Drill® 69 Millimeter (mm) Flute Length, 109 Millimeter (mm) Overall Length, and 7.2 Millimeter (mm) Size Jobber Length Drill Bit | Manufacturer Part Number N/A 016072 | Flute Length N/A 69 mm | Overall Length N/A 109 mm | Shank Diameter N/A 7.2 mm |
| 01687650 | N/A Precision Twist Drill® 69 Millimeter (mm) Flute Length, 109 Millimeter (mm) Overall Length, and 7 Millimeter (mm) Size Jobber Length Drill Bit | Manufacturer Part Number N/A 016070 | Flute Length N/A 69 mm | Overall Length N/A 109 mm | Shank Diameter N/A 7 mm |
| 01687643 | N/A Precision Twist Drill® 63 Millimeter (mm) Flute Length, 101 Millimeter (mm) Overall Length, and 6.7 Millimeter (mm) Size Jobber Length Drill Bit | Manufacturer Part Number N/A 016067 | Flute Length N/A 63 mm | Overall Length N/A 101 mm | Shank Diameter N/A 6.7 mm |
| 01687638 | N/A Precision Twist Drill® 63 Millimeter (mm) Flute Length, 101 Millimeter (mm) Overall Length, and 6.5 Millimeter (mm) Size Jobber Length Drill Bit | Manufacturer Part Number N/A 016065 | Flute Length N/A 63 mm | Overall Length N/A 101 mm | Shank Diameter N/A 6.5 mm |
| 01687636 | N/A Precision Twist Drill® 63 Millimeter (mm) Flute Length, 101 Millimeter (mm) Overall Length, and 6.4 Millimeter (mm) Size Jobber Length Drill Bit | Manufacturer Part Number N/A 016064 | Flute Length N/A 63 mm | Overall Length N/A 101 mm | Shank Diameter N/A 6.4 mm |
| 01687634 | N/A Precision Twist Drill® 63 Millimeter (mm) Flute Length, 101 Millimeter (mm) Overall Length, and 6.3 Millimeter (mm) Size Jobber Length Drill Bit | Manufacturer Part Number N/A 016063 | Flute Length N/A 63 mm | Overall Length N/A 101 mm | Shank Diameter N/A 6.3 mm |
| 01687632 | N/A Precision Twist Drill® 63 Millimeter (mm) Flute Length, 101 Millimeter (mm) Overall Length, and 6.2 Millimeter (mm) Size Jobber Length Drill Bit | Manufacturer Part Number N/A 016062 | Flute Length N/A 63 mm | Overall Length N/A 101 mm | Shank Diameter N/A 6.2 mm |
| 01687628 | N/A Precision Twist Drill® 57 Millimeter (mm) Flute Length, 93 Millimeter (mm) Overall Length, and 6 Millimeter (mm) Size Jobber Length Drill Bit | Manufacturer Part Number N/A 016060 | Flute Length N/A 57 mm | Overall Length N/A 93 mm | Shank Diameter N/A 6 mm |
| 01687621 | N/A Precision Twist Drill® 57 Millimeter (mm) Flute Length, 93 Millimeter (mm) Overall Length, and 5.7 Millimeter (mm) Size Jobber Length Drill Bit | Manufacturer Part Number N/A 016057 | Flute Length N/A 57 mm | Overall Length N/A 93 mm | Shank Diameter N/A 5.7 mm |
| 01687617 | N/A Precision Twist Drill® 57 Millimeter (mm) Flute Length, 93 Millimeter (mm) Overall Length, and 5.5 Millimeter (mm) Size Jobber Length Drill Bit | Manufacturer Part Number N/A 016055 | Flute Length N/A 57 mm | Overall Length N/A 93 mm | Shank Diameter N/A 5.5 mm |
| 01687610 | N/A Precision Twist Drill® 52 Millimeter (mm) Flute Length, 86 Millimeter (mm) Overall Length, and 5.2 Millimeter (mm) Size Jobber Length Drill Bit | Manufacturer Part Number N/A 016052 | Flute Length N/A 52 mm | Overall Length N/A 86 mm | Shank Diameter N/A 5.2 mm |
| 01687605 | N/A Precision Twist Drill® 52 Millimeter (mm) Flute Length, 86 Millimeter (mm) Overall Length, and 5 Millimeter (mm) Size Jobber Length Drill Bit | Manufacturer Part Number N/A 016050 | Flute Length N/A 52 mm | Overall Length N/A 86 mm | Shank Diameter N/A 5 mm |
| 01687601 | N/A Precision Twist Drill® 52 Millimeter (mm) Flute Length, 86 Millimeter (mm) Overall Length, and 4.8 Millimeter (mm) Size Jobber Length Drill Bit | Manufacturer Part Number N/A 016048 | Flute Length N/A 52 mm | Overall Length N/A 86 mm | Shank Diameter N/A 4.8 mm |
| 01687597 | N/A Precision Twist Drill® 47 Millimeter (mm) Flute Length, 80 Millimeter (mm) Overall Length, and 4.60 Millimeter (mm) Size Jobber Length Drill Bit | Manufacturer Part Number N/A 016046 | Flute Length N/A 47 mm | Overall Length N/A 80 mm | Shank Diameter N/A 4.60 mm |
| 01687595 | N/A Precision Twist Drill® 47 Millimeter (mm) Flute Length, 80 Millimeter (mm) Overall Length, and 4.5 Millimeter (mm) Size Jobber Length Drill Bit | Manufacturer Part Number N/A 016045 | Flute Length N/A 47 mm | Overall Length N/A 80 mm | Shank Diameter N/A 4.5 mm |
| 01687591 | N/A Precision Twist Drill® 47 Millimeter (mm) Flute Length, 80 Millimeter (mm) Overall Length, and 4.3 Millimeter (mm) Size Jobber Length Drill Bit | Manufacturer Part Number N/A 016043 | Flute Length N/A 47 mm | Overall Length N/A 80 mm | Shank Diameter N/A 4.3 mm |
| 01687588 | N/A Precision Twist Drill® 43 Millimeter (mm) Flute Length, 75 Millimeter (mm) Overall Length, and 4.2 Millimeter (mm) Size Jobber Length Drill Bit | Manufacturer Part Number N/A 016042 | Flute Length N/A 43 mm | Overall Length N/A 75 mm | Shank Diameter N/A 4.2 mm |
| 01687584 | N/A Precision Twist Drill® 43 Millimeter (mm) Flute Length, 75 Millimeter (mm) Overall Length, and 4 Millimeter (mm) Size Jobber Length Drill Bit | Manufacturer Part Number N/A 016040 | Flute Length N/A 43 mm | Overall Length N/A 75 mm | Shank Diameter N/A 4 mm |
| 01687577 | N/A Precision Twist Drill® 39 Millimeter (mm) Flute Length, 70 Millimeter (mm) Overall Length, and 3.7 Millimeter (mm) Size Jobber Length Drill Bit | Manufacturer Part Number N/A 016037 | Flute Length N/A 39 mm | Overall Length N/A 70 mm | Shank Diameter N/A 3.7 mm |
| 01687572 | N/A Precision Twist Drill® 39 Millimeter (mm) Flute Length, 70 Millimeter (mm) Overall Length, and 3.5 Millimeter (mm) Size Jobber Length Drill Bit | Manufacturer Part Number N/A 016035 | Flute Length N/A 39 mm | Overall Length N/A 70 mm | Shank Diameter N/A 3.5 mm |
| 01687568 | N/A Precision Twist Drill® 36 Millimeter (mm) Flute Length, 65 Millimeter (mm) Overall Length, and 3.3 Millimeter (mm) Size Jobber Length Drill Bit | Manufacturer Part Number N/A 016033 | Flute Length N/A 36 mm | Overall Length N/A 65 mm | Shank Diameter N/A 3.3 mm |
| 01687876 | N/A Precision Twist Drill® 36 Millimeter (mm) Flute Length, 65 Millimeter (mm) Overall Length, and 3.25 Millimeter (mm) Size Jobber Length Drill Bit | Manufacturer Part Number N/A 016271 | Flute Length N/A 36 mm | Overall Length N/A 65 mm | Shank Diameter N/A 3.25 mm |
| 01687566 | N/A Precision Twist Drill® 36 Millimeter (mm) Flute Length, 65 Millimeter (mm) Overall Length, and 3.2 Millimeter (mm) Size Jobber Length Drill Bit | Manufacturer Part Number N/A 016032 | Flute Length N/A 36 mm | Overall Length N/A 65 mm | Shank Diameter N/A 3.2 mm |
| 01687561 | N/A Precision Twist Drill® 33 Millimeter (mm) Flute Length, 61 Millimeter (mm) Overall Length, and 3 Millimeter (mm) Size Jobber Length Drill Bit | Manufacturer Part Number N/A 016030 | Flute Length N/A 33 mm | Overall Length N/A 61 mm | Shank Diameter N/A 3 mm |