Item # |
Item Name |
Manufacturer Part Number |
Flute Length |
Overall Length |
Shank Diameter |
|---|---|---|---|---|---|
| 01689677 | N/A Precision Twist Drill® 2-5/8 Inch (in) Flute Length, 3-7/8 Inch (in) Overall Length, and #1 Size Jobber Length Drill Bit | Manufacturer Part Number N/A 018601 | Flute Length N/A 2-5/8 in | Overall Length N/A 3-7/8 in | Shank Diameter N/A 0.228 in |
| 01688637 | N/A Precision Twist Drill® 2-7/16 Inch (in) Flute Length, 3-5/8 Inch (in) Overall Length, and #9 Size Jobber Length Drill Bit | Manufacturer Part Number N/A 018009 | Flute Length N/A 2-7/16 in | Overall Length N/A 3-5/8 in | Shank Diameter N/A #9 |
| 01688802 | N/A Precision Twist Drill® 1/8 Inch (in) Flute Length, 3/4 Inch (in) Overall Length, and #80 Size Jobber Length Drill Bit | Manufacturer Part Number N/A 018080 | Flute Length N/A 1/8 in | Overall Length N/A 3/4 in | Shank Diameter N/A #80 |
| 01688800 | N/A Precision Twist Drill® 1/8 Inch (in) Flute Length, 3/4 Inch (in) Overall Length, and #79 Size Jobber Length Drill Bit | Manufacturer Part Number N/A 018079 | Flute Length N/A 1/8 in | Overall Length N/A 3/4 in | Shank Diameter N/A #79 |
| 01688797 | N/A Precision Twist Drill® 3/16 Inch (in) Flute Length, 7/8 Inch (in) Overall Length, and #78 Size Jobber Length Drill Bit | Manufacturer Part Number N/A 018078 | Flute Length N/A 3/16 in | Overall Length N/A 7/8 in | Shank Diameter N/A #78 |
| 01688795 | N/A Precision Twist Drill® 3/16 Inch (in) Flute Length, 7/8 Inch (in) Overall Length, and #77 Size Jobber Length Drill Bit | Manufacturer Part Number N/A 018077 | Flute Length N/A 3/16 in | Overall Length N/A 7/8 in | Shank Diameter N/A #77 |
| 01688793 | N/A Precision Twist Drill® 3/16 Inch (in) Flute Length, 7/8 Inch (in) Overall Length, and #76 Size Jobber Length Drill Bit | Manufacturer Part Number N/A 018076 | Flute Length N/A 3/16 in | Overall Length N/A 7/8 in | Shank Diameter N/A #76 |
| 01688790 | N/A Precision Twist Drill® 1/4 Inch (in) Flute Length, 1 Inch (in) Overall Length, and #75 Size Jobber Length Drill Bit | Manufacturer Part Number N/A 018075 | Flute Length N/A 1/4 in | Overall Length N/A 1 in | Shank Diameter N/A #75 |
| 01688788 | N/A Precision Twist Drill® 1/4 Inch (in) Flute Length, 1 Inch (in) Overall Length, and #74 Size Jobber Length Drill Bit | Manufacturer Part Number N/A 018074 | Flute Length N/A 1/4 in | Overall Length N/A 1 in | Shank Diameter N/A #74 |
| 01688786 | N/A Precision Twist Drill® 5/16 Inch (in) Flute Length, 1-1/8 Inch (in) Overall Length, and #73 Size Jobber Length Drill Bit | Manufacturer Part Number N/A 018073 | Flute Length N/A 5/16 in | Overall Length N/A 1-1/8 in | Shank Diameter N/A #73 |
| 01688783 | N/A Precision Twist Drill® 5/16 Inch (in) Flute Length, 1-1/8 Inch (in) Overall Length, and #72 Size Jobber Length Drill Bit | Manufacturer Part Number N/A 018072 | Flute Length N/A 5/16 in | Overall Length N/A 1-1/8 in | Shank Diameter N/A #72 |
| 01688781 | N/A Precision Twist Drill® 3/8 Inch (in) Flute Length, 1-1/4 Inch (in) Overall Length, and #71 Size Jobber Length Drill Bit | Manufacturer Part Number N/A 018071 | Flute Length N/A 3/8 in | Overall Length N/A 1-1/4 in | Shank Diameter N/A #71 |
| 01688779 | N/A Precision Twist Drill® 3/8 Inch (in) Flute Length, 1-1/4 Inch (in) Overall Length, and #70 Size Jobber Length Drill Bit | Manufacturer Part Number N/A 018070 | Flute Length N/A 3/8 in | Overall Length N/A 1-1/4 in | Shank Diameter N/A #70 |
| 01688631 | N/A Precision Twist Drill® 2-7/16 Inch (in) Flute Length, 3-5/8 Inch (in) Overall Length, and #7 Size Jobber Length Drill Bit | Manufacturer Part Number N/A 018007 | Flute Length N/A 2-7/16 in | Overall Length N/A 3-5/8 in | Shank Diameter N/A 0.201 in |
| 01688776 | N/A Precision Twist Drill® 1/2 Inch (in) Flute Length, 1-3/8 Inch (in) Overall Length, and #69 Size Jobber Length Drill Bit | Manufacturer Part Number N/A 018069 | Flute Length N/A 1/2 in | Overall Length N/A 1-3/8 in | Shank Diameter N/A #69 |
| 01688774 | N/A Precision Twist Drill® 1/2 Inch (in) Flute Length, 1-3/8 Inch (in) Overall Length, and #68 Size Jobber Length Drill Bit | Manufacturer Part Number N/A 018068 | Flute Length N/A 1/2 in | Overall Length N/A 1-3/8 in | Shank Diameter N/A #68 |
| 01688772 | N/A Precision Twist Drill® 1/2 Inch (in) Flute Length, 1-3/8 Inch (in) Overall Length, and #67 Size Jobber Length Drill Bit | Manufacturer Part Number N/A 018067 | Flute Length N/A 1/2 in | Overall Length N/A 1-3/8 in | Shank Diameter N/A #67 |
| 01688769 | N/A Precision Twist Drill® 1/2 Inch (in) Flute Length, 1-3/8 Inch (in) Overall Length, and #66 Size Jobber Length Drill Bit | Manufacturer Part Number N/A 018066 | Flute Length N/A 1/2 in | Overall Length N/A 1-3/8 in | Shank Diameter N/A #66 |
| 01688767 | N/A Precision Twist Drill® 5/8 Inch (in) Flute Length, 1-1/2 Inch (in) Overall Length, and #65 Size Jobber Length Drill Bit | Manufacturer Part Number N/A 018065 | Flute Length N/A 5/8 in | Overall Length N/A 1-1/2 in | Shank Diameter N/A 0.035 in |
| 01688765 | N/A Precision Twist Drill® 5/8 Inch (in) Flute Length, 1-1/2 Inch (in) Overall Length, and #64 Size Jobber Length Drill Bit | Manufacturer Part Number N/A 018064 | Flute Length N/A 5/8 in | Overall Length N/A 1-1/2 in | Shank Diameter N/A #64 |
| 01688762 | N/A Precision Twist Drill® 5/8 Inch (in) Flute Length, 1-1/2 Inch (in) Overall Length, and #63 Size Jobber Length Drill Bit | Manufacturer Part Number N/A 018063 | Flute Length N/A 5/8 in | Overall Length N/A 1-1/2 in | Shank Diameter N/A #63 |
| 01688760 | N/A Precision Twist Drill® 5/8 Inch (in) Flute Length, 1-1/2 Inch (in) Overall Length, and #62 Size Jobber Length Drill Bit | Manufacturer Part Number N/A 018062 | Flute Length N/A 5/8 in | Overall Length N/A 1-1/2 in | Shank Diameter N/A #62 |
| 01688758 | N/A Precision Twist Drill® 11/16 Inch (in) Flute Length, 1-5/8 Inch (in) Overall Length, and #61 Size Jobber Length Drill Bit | Manufacturer Part Number N/A 018061 | Flute Length N/A 11/16 in | Overall Length N/A 1-5/8 in | Shank Diameter N/A #61 |
| 01688755 | N/A Precision Twist Drill® 11/16 Inch (in) Flute Length, 1-5/8 Inch (in) Overall Length, and #60 Size Jobber Length Drill Bit | Manufacturer Part Number N/A 018060 | Flute Length N/A 11/16 in | Overall Length N/A 1-5/8 in | Shank Diameter N/A 0.04 in |
| 01688629 | N/A Precision Twist Drill® 2-1/2 Inch (in) Flute Length, 3-3/4 Inch (in) Overall Length, and #6 Size Jobber Length Drill Bit | Manufacturer Part Number N/A 018006 | Flute Length N/A 2-1/2 in | Overall Length N/A 3-3/4 in | Shank Diameter N/A 0.204 in |