Item # |
Item Name |
Manufacturer Part Number |
Flute Length |
Overall Length |
Shank Diameter |
|---|---|---|---|---|---|
| 01688753 | N/A Precision Twist Drill® 11/16 Inch (in) Flute Length, 1-5/8 Inch (in) Overall Length, and #59 Size Jobber Length Drill Bit | Manufacturer Part Number N/A 018059 | Flute Length N/A 11/16 in | Overall Length N/A 1-5/8 in | Shank Diameter N/A 0.041 in |
| 01688751 | N/A Precision Twist Drill® 11/16 Inch (in) Flute Length, 1-5/8 Inch (in) Overall Length, and #58 Size Jobber Length Drill Bit | Manufacturer Part Number N/A 018058 | Flute Length N/A 11/16 in | Overall Length N/A 1-5/8 in | Shank Diameter N/A #58 |
| 01688748 | N/A Precision Twist Drill® 3/4 Inch (in) Flute Length, 1-3/4 Inch (in) Overall Length, and #57 Size Jobber Length Drill Bit | Manufacturer Part Number N/A 018057 | Flute Length N/A 3/4 in | Overall Length N/A 1-3/4 in | Shank Diameter N/A 0.043 in |
| 01688746 | N/A Precision Twist Drill® 3/4 Inch (in) Flute Length, 1-3/4 Inch (in) Overall Length, and #56 Size Jobber Length Drill Bit | Manufacturer Part Number N/A 018056 | Flute Length N/A 3/4 in | Overall Length N/A 1-3/4 in | Shank Diameter N/A 0.0465 in |
| 01688744 | N/A Precision Twist Drill® 7/8 Inch (in) Flute Length, 1-7/8 Inch (in) Overall Length, and #55 Size Jobber Length Drill Bit | Manufacturer Part Number N/A 018055 | Flute Length N/A 7/8 in | Overall Length N/A 1-7/8 in | Shank Diameter N/A 0.052 in |
| 01688741 | N/A Precision Twist Drill® 7/8 Inch (in) Flute Length, 1-7/8 Inch (in) Overall Length, and #54 Size Jobber Length Drill Bit | Manufacturer Part Number N/A 018054 | Flute Length N/A 7/8 in | Overall Length N/A 1-7/8 in | Shank Diameter N/A 0.055 in |
| 01688739 | N/A Precision Twist Drill® 7/8 Inch (in) Flute Length, 1-7/8 Inch (in) Overall Length, and #53 Size Jobber Length Drill Bit | Manufacturer Part Number N/A 018053 | Flute Length N/A 7/8 in | Overall Length N/A 1-7/8 in | Shank Diameter N/A 0.0595 in |
| 01688737 | N/A Precision Twist Drill® 7/8 Inch (in) Flute Length, 1-7/8 Inch (in) Overall Length, and #52 Size Jobber Length Drill Bit | Manufacturer Part Number N/A 018052 | Flute Length N/A 7/8 in | Overall Length N/A 1-7/8 in | Shank Diameter N/A 0.0635 in |
| 01688734 | N/A Precision Twist Drill® 1 Inch (in) Flute Length, 2 Inch (in) Overall Length, and #51 Size Jobber Length Drill Bit | Manufacturer Part Number N/A 018051 | Flute Length N/A 1 in | Overall Length N/A 2 in | Shank Diameter N/A 0.067 in |
| 01688732 | N/A Precision Twist Drill® 1 Inch (in) Flute Length, 2 Inch (in) Overall Length, and #50 Size Jobber Length Drill Bit | Manufacturer Part Number N/A 018050 | Flute Length N/A 1 in | Overall Length N/A 2 in | Shank Diameter N/A #50 |
| 01688626 | N/A Precision Twist Drill® 2-1/2 Inch (in) Flute Length, 3-3/4 Inch (in) Overall Length, and #5 Size Jobber Length Drill Bit | Manufacturer Part Number N/A 018005 | Flute Length N/A 2-1/2 in | Overall Length N/A 3-3/4 in | Shank Diameter N/A 0.2055 in |
| 01688730 | N/A Precision Twist Drill® 1 Inch (in) Flute Length, 2 Inch (in) Overall Length, and #49 Size Jobber Length Drill Bit | Manufacturer Part Number N/A 018049 | Flute Length N/A 1 in | Overall Length N/A 2 in | Shank Diameter N/A 0.073 in |
| 01688727 | N/A Precision Twist Drill® 1 Inch (in) Flute Length, 2 Inch (in) Overall Length, and #48 Size Jobber Length Drill Bit | Manufacturer Part Number N/A 018048 | Flute Length N/A 1 in | Overall Length N/A 2 in | Shank Diameter N/A 0.076 in |
| 01688725 | N/A Precision Twist Drill® 1 Inch (in) Flute Length, 2 Inch (in) Overall Length, and #47 Size Jobber Length Drill Bit | Manufacturer Part Number N/A 018047 | Flute Length N/A 1 in | Overall Length N/A 2 in | Shank Diameter N/A #47 |
| 01688723 | N/A Precision Twist Drill® 1-1/8 Inch (in) Flute Length, 2-1/8 Inch (in) Overall Length, and #46 Size Jobber Length Drill Bit | Manufacturer Part Number N/A 018046 | Flute Length N/A 1-1/8 in | Overall Length N/A 2-1/8 in | Shank Diameter N/A #46 |
| 01688720 | N/A Precision Twist Drill® 1-1/8 Inch (in) Flute Length, 2-1/8 Inch (in) Overall Length, and #45 Size Jobber Length Drill Bit | Manufacturer Part Number N/A 018045 | Flute Length N/A 1-1/8 in | Overall Length N/A 2-1/8 in | Shank Diameter N/A #45 |
| 01688718 | N/A Precision Twist Drill® 1-1/8 Inch (in) Flute Length, 2-1/8 Inch (in) Overall Length, and #44 Size Jobber Length Drill Bit | Manufacturer Part Number N/A 018044 | Flute Length N/A 1-1/8 in | Overall Length N/A 2-1/8 in | Shank Diameter N/A 0.086 in |
| 01688716 | N/A Precision Twist Drill® 1-1/4 Inch (in) Flute Length, 2-1/4 Inch (in) Overall Length, and #43 Size Jobber Length Drill Bit | Manufacturer Part Number N/A 018043 | Flute Length N/A 1-1/4 in | Overall Length N/A 2-1/4 in | Shank Diameter N/A 0.089 in |
| 01688714 | N/A Precision Twist Drill® 1-1/4 Inch (in) Flute Length, 2-1/4 Inch (in) Overall Length, and #42 Size Jobber Length Drill Bit | Manufacturer Part Number N/A 018042 | Flute Length N/A 1-1/4 in | Overall Length N/A 2-1/4 in | Shank Diameter N/A 0.0935 in |
| 01688711 | N/A Precision Twist Drill® 1-3/8 Inch (in) Flute Length, 2-3/8 Inch (in) Overall Length, and #41 Size Jobber Length Drill Bit | Manufacturer Part Number N/A 018041 | Flute Length N/A 1-3/8 in | Overall Length N/A 2-3/8 in | Shank Diameter N/A 0.096 in |
| 01688709 | N/A Precision Twist Drill® 1-3/8 Inch (in) Flute Length, 2-3/8 Inch (in) Overall Length, and #40 Size Jobber Length Drill Bit | Manufacturer Part Number N/A 018040 | Flute Length N/A 1-3/8 in | Overall Length N/A 2-3/8 in | Shank Diameter N/A 0.098 in |
| 01688624 | N/A Precision Twist Drill® 2-1/2 Inch (in) Flute Length, 3-3/4 Inch (in) Overall Length, and #4 Size Jobber Length Drill Bit | Manufacturer Part Number N/A 018004 | Flute Length N/A 2-1/2 in | Overall Length N/A 3-3/4 in | Shank Diameter N/A 0.209 in |
| 01688707 | N/A Precision Twist Drill® 1-3/8 Inch (in) Flute Length, 2-3/8 Inch (in) Overall Length, and #39 Size Jobber Length Drill Bit | Manufacturer Part Number N/A 018039 | Flute Length N/A 1-3/8 in | Overall Length N/A 2-3/8 in | Shank Diameter N/A 0.0995 in |
| 01688704 | N/A Precision Twist Drill® 1-7/16 Inch (in) Flute Length, 2-1/2 Inch (in) Overall Length, and #38 Size Jobber Length Drill Bit | Manufacturer Part Number N/A 018038 | Flute Length N/A 1-7/16 in | Overall Length N/A 2-1/2 in | Shank Diameter N/A 0.1015 in |
| 01688702 | N/A Precision Twist Drill® 1-7/16 Inch (in) Flute Length, 2-1/2 Inch (in) Overall Length, and #37 Size Jobber Length Drill Bit | Manufacturer Part Number N/A 018037 | Flute Length N/A 1-7/16 in | Overall Length N/A 2-1/2 in | Shank Diameter N/A 0.104 in |