Item # |
Item Name |
Manufacturer Part Number |
Drill Bit Size |
Overall Length |
Shank Diameter |
|---|---|---|---|---|---|
| 01689604 | N/A Precision Twist Drill® Screw Machine Length Drill Bit | Manufacturer Part Number N/A 060010 | Drill Bit Size N/A | Overall Length N/A | Shank Diameter N/A |
| 01688937 | N/A Precision Twist Drill® 5/32 Inch (in) Size and 1 Inch (in) Overall Length Bright Coating/Finish Screw Machine Length Drill Bit | Manufacturer Part Number N/A 058310 | Drill Bit Size N/A 5/32 in | Overall Length N/A 2-1/16 in | Shank Diameter N/A 5/32 in |
| 01695351 | N/A Precision Twist Drill® Z Size and 2 Inch (in) Overall Length Bronze Oxide Coating/Finish Screw Machine Length Drill Bit | Manufacturer Part Number N/A 042326 | Drill Bit Size N/A Z | Overall Length N/A 3-3/8 in | Shank Diameter N/A Z |
| 01695350 | N/A Precision Twist Drill® Y Size and 1-15/16 Inch (in) Overall Length Bronze Oxide Coating/Finish Screw Machine Length Drill Bit | Manufacturer Part Number N/A 042325 | Drill Bit Size N/A Y | Overall Length N/A 3-5/16 in | Shank Diameter N/A Y |
| 01695349 | N/A Precision Twist Drill® X Size and 1-15/16 Inch (in) Overall Length Bronze Oxide Coating/Finish Screw Machine Length Drill Bit | Manufacturer Part Number N/A 042324 | Drill Bit Size N/A X | Overall Length N/A 3-5/16 in | Shank Diameter N/A 0.397 in |
| 01695348 | N/A Precision Twist Drill® W Size and 1-7/8 Inch (in) Overall Length Bronze Oxide Coating/Finish Screw Machine Length Drill Bit | Manufacturer Part Number N/A 042323 | Drill Bit Size N/A W | Overall Length N/A 3-1/4 in | Shank Diameter N/A W |
| 01695347 | N/A Precision Twist Drill® V Size and 1-7/8 Inch (in) Overall Length Bronze Oxide Coating/Finish Screw Machine Length Drill Bit | Manufacturer Part Number N/A 042322 | Drill Bit Size N/A V | Overall Length N/A 3-1/4 in | Shank Diameter N/A V |
| 01695346 | N/A Precision Twist Drill® U Size and 1-13/16 Inch (in) Overall Length Bronze Oxide Coating/Finish Screw Machine Length Drill Bit | Manufacturer Part Number N/A 042321 | Drill Bit Size N/A U | Overall Length N/A 3-1/8 in | Shank Diameter N/A U |
| 01695345 | N/A Precision Twist Drill® T Size and 1-3/4 Inch (in) Overall Length Bronze Oxide Coating/Finish Screw Machine Length Drill Bit | Manufacturer Part Number N/A 042320 | Drill Bit Size N/A T | Overall Length N/A 3-1/16 in | Shank Diameter N/A T |
| 01695344 | N/A Precision Twist Drill® S Size and 1-3/4 Inch (in) Overall Length Bronze Oxide Coating/Finish Screw Machine Length Drill Bit | Manufacturer Part Number N/A 042319 | Drill Bit Size N/A S | Overall Length N/A 3-1/16 in | Shank Diameter N/A S |
| 01695343 | N/A Precision Twist Drill® R Size and 1-11/16 Inch (in) Overall Length Bronze Oxide Coating/Finish Screw Machine Length Drill Bit | Manufacturer Part Number N/A 042318 | Drill Bit Size N/A R | Overall Length N/A 3 in | Shank Diameter N/A R |
| 01695342 | N/A Precision Twist Drill® Q Size and 1-11/16 Inch (in) Overall Length Bronze Oxide Coating/Finish Screw Machine Length Drill Bit | Manufacturer Part Number N/A 042317 | Drill Bit Size N/A Q | Overall Length N/A 3 in | Shank Diameter N/A Q |
| 01695341 | N/A Precision Twist Drill® P Size and 1-11/16 Inch (in) Overall Length Bronze Oxide Coating/Finish Screw Machine Length Drill Bit | Manufacturer Part Number N/A 042316 | Drill Bit Size N/A P | Overall Length N/A 2-15/16 in | Shank Diameter N/A P |
| 01695340 | N/A Precision Twist Drill® O Size and 1-11/16 Inch (in) Overall Length Bronze Oxide Coating/Finish Screw Machine Length Drill Bit | Manufacturer Part Number N/A 042315 | Drill Bit Size N/A O | Overall Length N/A 2-15/16 in | Shank Diameter N/A O |
| 01695339 | N/A Precision Twist Drill® N Size and 1-5/8 Inch (in) Overall Length Bronze Oxide Coating/Finish Screw Machine Length Drill Bit | Manufacturer Part Number N/A 042314 | Drill Bit Size N/A N | Overall Length N/A 2-13/16 in | Shank Diameter N/A N |
| 01695338 | N/A Precision Twist Drill® M Size and 1-9/16 Inch (in) Overall Length Bronze Oxide Coating/Finish Screw Machine Length Drill Bit | Manufacturer Part Number N/A 042313 | Drill Bit Size N/A M | Overall Length N/A 2-3/4 in | Shank Diameter N/A M |
| 01695337 | N/A Precision Twist Drill® L Size and 1-9/16 Inch (in) Overall Length Bronze Oxide Coating/Finish Screw Machine Length Drill Bit | Manufacturer Part Number N/A 042312 | Drill Bit Size N/A L | Overall Length N/A 2-3/4 in | Shank Diameter N/A L |
| 01695336 | N/A Precision Twist Drill® K Size and 1-1/2 Inch (in) Overall Length Bronze Oxide Coating/Finish Screw Machine Length Drill Bit | Manufacturer Part Number N/A 042311 | Drill Bit Size N/A K | Overall Length N/A 2-11/16 in | Shank Diameter N/A K |
| 01695335 | N/A Precision Twist Drill® J Size and 1-1/2 Inch (in) Overall Length Bronze Oxide Coating/Finish Screw Machine Length Drill Bit | Manufacturer Part Number N/A 042310 | Drill Bit Size N/A J | Overall Length N/A 2-11/16 in | Shank Diameter N/A J |
| 01695334 | N/A Precision Twist Drill® I Size and 1-1/2 Inch (in) Overall Length Bronze Oxide Coating/Finish Screw Machine Length Drill Bit | Manufacturer Part Number N/A 042309 | Drill Bit Size N/A I | Overall Length N/A 2-11/16 in | Shank Diameter N/A I |
| 01695333 | N/A Precision Twist Drill® H Size and 1-1/2 Inch (in) Overall Length Bronze Oxide Coating/Finish Screw Machine Length Drill Bit | Manufacturer Part Number N/A 042308 | Drill Bit Size N/A H | Overall Length N/A 2-11/16 in | Shank Diameter N/A H |
| 01695332 | N/A Precision Twist Drill® G Size and 1-7/16 Inch (in) Overall Length Bronze Oxide Coating/Finish Screw Machine Length Drill Bit | Manufacturer Part Number N/A 042307 | Drill Bit Size N/A G | Overall Length N/A 2-5/8 in | Shank Diameter N/A G |
| 01695331 | N/A Precision Twist Drill® F Size and 1-7/16 Inch (in) Overall Length Bronze Oxide Coating/Finish Screw Machine Length Drill Bit | Manufacturer Part Number N/A 042306 | Drill Bit Size N/A F | Overall Length N/A 2-5/8 in | Shank Diameter N/A F |
| 01695329 | N/A Precision Twist Drill® D Size and 1-3/8 Inch (in) Overall Length Bronze Oxide Coating/Finish Screw Machine Length Drill Bit | Manufacturer Part Number N/A 042304 | Drill Bit Size N/A D | Overall Length N/A 2-1/2 in | Shank Diameter N/A D |
| 01695328 | N/A Precision Twist Drill® C Size and 1-3/8 Inch (in) Overall Length Bronze Oxide Coating/Finish Screw Machine Length Drill Bit | Manufacturer Part Number N/A 042303 | Drill Bit Size N/A C | Overall Length N/A 2-1/2 in | Shank Diameter N/A C |