Item # |
Item Name |
Manufacturer Part Number |
Drill Bit Size |
Overall Length |
Shank Diameter |
|---|---|---|---|---|---|
| 01695327 | N/A Precision Twist Drill® B Size and 1-3/8 Inch (in) Overall Length Bronze Oxide Coating/Finish Screw Machine Length Drill Bit | Manufacturer Part Number N/A 042302 | Drill Bit Size N/A B | Overall Length N/A 2-1/2 in | Shank Diameter N/A B |
| 01695326 | N/A Precision Twist Drill® A Size and 1-5/16 Inch (in) Overall Length Bronze Oxide Coating/Finish Screw Machine Length Drill Bit | Manufacturer Part Number N/A 042301 | Drill Bit Size N/A A | Overall Length N/A 2-7/16 in | Shank Diameter N/A A |
| 01695053 | N/A Precision Twist Drill® #9 Size and 1-3/16 Inch (in) Overall Length Bronze Oxide Coating/Finish Screw Machine Length Drill Bit | Manufacturer Part Number N/A 041309 | Drill Bit Size N/A #9 | Overall Length N/A 2-1/4 in | Shank Diameter N/A #9 |
| 01695052 | N/A Precision Twist Drill® #8 Size and 1-3/16 Inch (in) Overall Length Bronze Oxide Coating/Finish Screw Machine Length Drill Bit | Manufacturer Part Number N/A 041308 | Drill Bit Size N/A #8 | Overall Length N/A 2-1/4 in | Shank Diameter N/A #8 |
| 01695051 | N/A Precision Twist Drill® #7 Size and 1-3/16 Inch (in) Overall Length Bronze Oxide Coating/Finish Screw Machine Length Drill Bit | Manufacturer Part Number N/A 041307 | Drill Bit Size N/A #7 | Overall Length N/A 2-1/4 in | Shank Diameter N/A #7 |
| 01695104 | N/A Precision Twist Drill® #60 Size and 1/2 Inch (in) Overall Length Bronze Oxide Coating/Finish Screw Machine Length Drill Bit | Manufacturer Part Number N/A 041360 | Drill Bit Size N/A #60 | Overall Length N/A 1-3/8 in | Shank Diameter N/A #60 |
| 01695050 | N/A Precision Twist Drill® #6 Size and 1-1/4 Inch (in) Overall Length Bronze Oxide Coating/Finish Screw Machine Length Drill Bit | Manufacturer Part Number N/A 041306 | Drill Bit Size N/A #6 | Overall Length N/A 2-3/8 in | Shank Diameter N/A #6 |
| 01695103 | N/A Precision Twist Drill® #59 Size and 1/2 Inch (in) Overall Length Bronze Oxide Coating/Finish Screw Machine Length Drill Bit | Manufacturer Part Number N/A 041359 | Drill Bit Size N/A #59 | Overall Length N/A 1-3/8 in | Shank Diameter N/A #59 |
| 01695102 | N/A Precision Twist Drill® #58 Size and 1/2 Inch (in) Overall Length Bronze Oxide Coating/Finish Screw Machine Length Drill Bit | Manufacturer Part Number N/A 041358 | Drill Bit Size N/A #58 | Overall Length N/A 1-3/8 in | Shank Diameter N/A #58 |
| 01695101 | N/A Precision Twist Drill® #57 Size and 1/2 Inch (in) Overall Length Bronze Oxide Coating/Finish Screw Machine Length Drill Bit | Manufacturer Part Number N/A 041357 | Drill Bit Size N/A #57 | Overall Length N/A 1-3/8 in | Shank Diameter N/A #57 |
| 01695100 | N/A Precision Twist Drill® #56 Size and 1/2 Inch (in) Overall Length Bronze Oxide Coating/Finish Screw Machine Length Drill Bit | Manufacturer Part Number N/A 041356 | Drill Bit Size N/A #56 | Overall Length N/A 1-3/8 in | Shank Diameter N/A #56 |
| 01695099 | N/A Precision Twist Drill® #55 Size and 5/8 Inch (in) Overall Length Bronze Oxide Coating/Finish Screw Machine Length Drill Bit | Manufacturer Part Number N/A 041355 | Drill Bit Size N/A #55 | Overall Length N/A 1-5/8 in | Shank Diameter N/A #55 |
| 01695098 | N/A Precision Twist Drill® #54 Size and 5/8 Inch (in) Overall Length Bronze Oxide Coating/Finish Screw Machine Length Drill Bit | Manufacturer Part Number N/A 041354 | Drill Bit Size N/A #54 | Overall Length N/A 1-5/8 in | Shank Diameter N/A #54 |
| 01695097 | N/A Precision Twist Drill® #53 Size and 5/8 Inch (in) Overall Length Bronze Oxide Coating/Finish Screw Machine Length Drill Bit | Manufacturer Part Number N/A 041353 | Drill Bit Size N/A #53 | Overall Length N/A 1-5/8 in | Shank Diameter N/A #53 |
| 01695096 | N/A Precision Twist Drill® #52 Size and 11/16 Inch (in) Overall Length Bronze Oxide Coating/Finish Screw Machine Length Drill Bit | Manufacturer Part Number N/A 041352 | Drill Bit Size N/A #52 | Overall Length N/A 1-11/16 in | Shank Diameter N/A #52 |
| 01695095 | N/A Precision Twist Drill® #51 Size and 11/16 Inch (in) Overall Length Bronze Oxide Coating/Finish Screw Machine Length Drill Bit | Manufacturer Part Number N/A 041351 | Drill Bit Size N/A #51 | Overall Length N/A 1-11/16 in | Shank Diameter N/A #51 |
| 01695094 | N/A Precision Twist Drill® #50 Size and 11/16 Inch (in) Overall Length Bronze Oxide Coating/Finish Screw Machine Length Drill Bit | Manufacturer Part Number N/A 041350 | Drill Bit Size N/A #50 | Overall Length N/A 1-11/16 in | Shank Diameter N/A #50 |
| 01695049 | N/A Precision Twist Drill® #5 Size and 1-1/4 Inch (in) Overall Length Bronze Oxide Coating/Finish Screw Machine Length Drill Bit | Manufacturer Part Number N/A 041305 | Drill Bit Size N/A #5 | Overall Length N/A 2-3/8 in | Shank Diameter N/A #5 |
| 01695093 | N/A Precision Twist Drill® #49 Size and 11/16 Inch (in) Overall Length Bronze Oxide Coating/Finish Screw Machine Length Drill Bit | Manufacturer Part Number N/A 041349 | Drill Bit Size N/A #49 | Overall Length N/A 1-11/16 in | Shank Diameter N/A #49 |
| 01695092 | N/A Precision Twist Drill® #48 Size and 11/16 Inch (in) Overall Length Bronze Oxide Coating/Finish Screw Machine Length Drill Bit | Manufacturer Part Number N/A 041348 | Drill Bit Size N/A #48 | Overall Length N/A 1-11/16 in | Shank Diameter N/A #48 |
| 01695091 | N/A Precision Twist Drill® #47 Size and 11/16 Inch (in) Overall Length Bronze Oxide Coating/Finish Screw Machine Length Drill Bit | Manufacturer Part Number N/A 041347 | Drill Bit Size N/A #47 | Overall Length N/A 1-11/16 in | Shank Diameter N/A #47 |
| 01695090 | N/A Precision Twist Drill® #46 Size and 3/4 Inch (in) Overall Length Bronze Oxide Coating/Finish Screw Machine Length Drill Bit | Manufacturer Part Number N/A 041346 | Drill Bit Size N/A #46 | Overall Length N/A 1-3/4 in | Shank Diameter N/A #46 |
| 01695089 | N/A Precision Twist Drill® #45 Size and 3/4 Inch (in) Overall Length Bronze Oxide Coating/Finish Screw Machine Length Drill Bit | Manufacturer Part Number N/A 041345 | Drill Bit Size N/A #45 | Overall Length N/A 1-3/4 in | Shank Diameter N/A #45 |
| 01695088 | N/A Precision Twist Drill® #44 Size and 3/4 Inch (in) Overall Length Bronze Oxide Coating/Finish Screw Machine Length Drill Bit | Manufacturer Part Number N/A 041344 | Drill Bit Size N/A #44 | Overall Length N/A 1-3/4 in | Shank Diameter N/A #44 |
| 01695087 | N/A Precision Twist Drill® #43 Size and 3/4 Inch (in) Overall Length Bronze Oxide Coating/Finish Screw Machine Length Drill Bit | Manufacturer Part Number N/A 041343 | Drill Bit Size N/A #43 | Overall Length N/A 1-3/4 in | Shank Diameter N/A #43 |