Item # |
Item Name |
Manufacturer Part Number |
Drill Bit Size |
Overall Length |
Shank Diameter |
|---|---|---|---|---|---|
| 01694813 | N/A Precision Twist Drill® 31/64 Inch (in) Size and 2-3/16 Inch (in) Overall Length Bronze Oxide Coating/Finish Screw Machine Length Drill Bit | Manufacturer Part Number N/A 040331 | Drill Bit Size N/A 31/64 in | Overall Length N/A 3-11/16 in | Shank Diameter N/A 31/64 in |
| 01694794 | N/A Precision Twist Drill® 3/16 Inch (in) Size and 1-1/8 Inch (in) Overall Length Bronze Oxide Coating/Finish Screw Machine Length Drill Bit | Manufacturer Part Number N/A 040312 | Drill Bit Size N/A 3/16 in | Overall Length N/A 2-3/16 in | Shank Diameter N/A 3/16 in |
| 01694811 | N/A Precision Twist Drill® 29/64 Inch (in) Size and 2-1/8 Inch (in) Overall Length Bronze Oxide Coating/Finish Screw Machine Length Drill Bit | Manufacturer Part Number N/A 040329 | Drill Bit Size N/A 29/64 in | Overall Length N/A 3-9/16 in | Shank Diameter N/A 29/64 in |
| 01694809 | N/A Precision Twist Drill® 27/64 Inch (in) Size and 2 Inch (in) Overall Length Bronze Oxide Coating/Finish Screw Machine Length Drill Bit | Manufacturer Part Number N/A 040327 | Drill Bit Size N/A 27/64 in | Overall Length N/A 3-3/8 in | Shank Diameter N/A 27/64 in |
| 01694807 | N/A Precision Twist Drill® 25/64 Inch (in) Size and 1-7/8 Inch (in) Overall Length Bronze Oxide Coating/Finish Screw Machine Length Drill Bit | Manufacturer Part Number N/A 040325 | Drill Bit Size N/A 25/64 in | Overall Length N/A 3-1/4 in | Shank Diameter N/A 25/64 in |
| 01694805 | N/A Precision Twist Drill® 23/64 Inch (in) Size and 1-3/4 Inch (in) Overall Length Bronze Oxide Coating/Finish Screw Machine Length Drill Bit | Manufacturer Part Number N/A 040323 | Drill Bit Size N/A 23/64 in | Overall Length N/A 3-1/16 in | Shank Diameter N/A 23/64 in |
| 01694803 | N/A Precision Twist Drill® 21/64 Inch (in) Size and 1-11/16 Inch (in) Overall Length Bronze Oxide Coating/Finish Screw Machine Length Drill Bit | Manufacturer Part Number N/A 040321 | Drill Bit Size N/A 21/64 in | Overall Length N/A 2-15/16 in | Shank Diameter N/A 21/64 in |
| 01694801 | N/A Precision Twist Drill® 19/64 Inch (in) Size and 1-9/16 Inch (in) Overall Length Bronze Oxide Coating/Finish Screw Machine Length Drill Bit | Manufacturer Part Number N/A 040319 | Drill Bit Size N/A 19/64 in | Overall Length N/A 2-3/4 in | Shank Diameter N/A 19/64 in |
| 01694790 | N/A Precision Twist Drill® 1/8 Inch (in) Size and 7/8 Inch (in) Overall Length Bronze Oxide Coating/Finish Screw Machine Length Drill Bit | Manufacturer Part Number N/A 040308 | Drill Bit Size N/A 1/8 in | Overall Length N/A 1-7/8 in | Shank Diameter N/A 1/8 in |
| 01694799 | N/A Precision Twist Drill® 17/64 Inch (in) Size and 1-7/16 Inch (in) Overall Length Bronze Oxide Coating/Finish Screw Machine Length Drill Bit | Manufacturer Part Number N/A 040317 | Drill Bit Size N/A 17/64 in | Overall Length N/A 2-5/8 in | Shank Diameter N/A 17/64 in |
| 01694797 | N/A Precision Twist Drill® 15/64 Inch (in) Size and 1-5/16 Inch (in) Overall Length Bronze Oxide Coating/Finish Screw Machine Length Drill Bit | Manufacturer Part Number N/A 040315 | Drill Bit Size N/A 15/64 in | Overall Length N/A 2-7/16 in | Shank Diameter N/A 15/64 in |
| 01694812 | N/A Precision Twist Drill® 15/32 Inch (in) Size and 2-1/8 Inch (in) Overall Length Bronze Oxide Coating/Finish Screw Machine Length Drill Bit | Manufacturer Part Number N/A 040330 | Drill Bit Size N/A 15/32 in | Overall Length N/A 3-5/8 in | Shank Diameter N/A 15/32 in |
| 01694798 | N/A Precision Twist Drill® 1/4 Inch (in) Size and 1-3/8 Inch (in) Overall Length Bronze Oxide Coating/Finish Screw Machine Length Drill Bit | Manufacturer Part Number N/A 040316 | Drill Bit Size N/A 1/4 in | Overall Length N/A 2-1/2 in | Shank Diameter N/A 1/4 in |
| 01694795 | N/A Precision Twist Drill® 13/64 Inch (in) Size and 1-3/16 Inch (in) Overall Length Bronze Oxide Coating/Finish Screw Machine Length Drill Bit | Manufacturer Part Number N/A 040313 | Drill Bit Size N/A 13/64 in | Overall Length N/A 2-1/4 in | Shank Diameter N/A 13/64 in |
| 01694808 | N/A Precision Twist Drill® 13/32 Inch (in) Size and 1-15/16 Inch (in) Overall Length Bronze Oxide Coating/Finish Screw Machine Length Drill Bit | Manufacturer Part Number N/A 040326 | Drill Bit Size N/A 13/32 in | Overall Length N/A 3-5/16 in | Shank Diameter N/A 13/32 in |
| 01694814 | N/A Precision Twist Drill® 1/2 Inch (in) Size and 2-1/4 Inch (in) Overall Length Bronze Oxide Coating/Finish Screw Machine Length Drill Bit | Manufacturer Part Number N/A 040332 | Drill Bit Size N/A 1/2 in | Overall Length N/A 3-3/4 in | Shank Diameter N/A 1/2 in |
| 01694793 | N/A Precision Twist Drill® 11/64 Inch (in) Size and 1-1/16 Inch (in) Overall Length Bronze Oxide Coating/Finish Screw Machine Length Drill Bit | Manufacturer Part Number N/A 040311 | Drill Bit Size N/A 11/64 in | Overall Length N/A 2-1/8 in | Shank Diameter N/A 11/64 in |
| 01694786 | N/A Precision Twist Drill® 1/16 Inch (in) Size and 5/8 Inch (in) Overall Length Bronze Oxide Coating/Finish Screw Machine Length Drill Bit | Manufacturer Part Number N/A 040304 | Drill Bit Size N/A 1/16 in | Overall Length N/A 1-5/8 in | Shank Diameter N/A 1/16 in |
| 01694804 | N/A Precision Twist Drill® 11/32 Inch (in) Size and 1-11/16 Inch (in) Overall Length Bronze Oxide Coating/Finish Screw Machine Length Drill Bit | Manufacturer Part Number N/A 040322 | Drill Bit Size N/A 11/32 in | Overall Length N/A 3 in | Shank Diameter N/A 11/32 in |
| 01692677 | N/A Precision Twist Drill® #7 Size and 1-3/4 Inch (in) Overall Length Bright Coating/Finish Screw Machine Length Drill Bit | Manufacturer Part Number N/A 003572 | Drill Bit Size N/A #7 | Overall Length N/A 3 in | Shank Diameter N/A 0.201 in |
| 03455660 | N/A Precision Twist Drill® #31 Size and 1-1/4 Inch (in) Overall Length Bright Coating/Finish Screw Machine Length Drill Bit | Manufacturer Part Number N/A 003543 | Drill Bit Size N/A #31 | Overall Length N/A 2-1/4 in | Shank Diameter N/A 0.12 in |
| 03455673 | N/A Precision Twist Drill® #3 Size and 1-3/4 Inch (in) Overall Length Bright Coating/Finish Screw Machine Length Drill Bit | Manufacturer Part Number N/A 003577 | Drill Bit Size N/A #3 | Overall Length N/A 3 in | Shank Diameter N/A 0.213 in |
| 01692649 | N/A Precision Twist Drill® #29 Size Screw Machine Length Drill Bit | Manufacturer Part Number N/A 003546 | Drill Bit Size N/A #29 | Overall Length N/A | Shank Diameter N/A 0.1360 in |
| 01692655 | N/A Precision Twist Drill® #24 Size and 1-3/8 Inch (in) Overall Length Bright Coating/Finish Screw Machine Length Drill Bit | Manufacturer Part Number N/A 003552 | Drill Bit Size N/A #24 | Overall Length N/A 2-1/2 in | Shank Diameter N/A 0.152 in |
| 01692656 | N/A Precision Twist Drill® #23 Size and 1-3/8 Inch (in) Overall Length Bright Coating/Finish Screw Machine Length Drill Bit | Manufacturer Part Number N/A 003553 | Drill Bit Size N/A #23 | Overall Length N/A 2-1/2 in | Shank Diameter N/A 0.154 in |