Item # |
Item Name |
Manufacturer Part Number |
Drill Bit Size |
Overall Length |
Shank Diameter |
|---|---|---|---|---|---|
| 03455668 | N/A Precision Twist Drill® #19 Size and 1-5/8 Inch (in) Overall Length Bright Coating/Finish Screw Machine Length Drill Bit | Manufacturer Part Number N/A 003558 | Drill Bit Size N/A #19 | Overall Length N/A 2-3/4 in | Shank Diameter N/A 0.166 in |
| 03455671 | N/A Precision Twist Drill® #11 Size and 1-5/8 Inch (in) Overall Length Bright Coating/Finish Screw Machine Length Drill Bit | Manufacturer Part Number N/A 003568 | Drill Bit Size N/A #11 | Overall Length N/A 2-3/4 in | Shank Diameter N/A 0.191 in |
| 03455677 | N/A Precision Twist Drill® #1 Size and 1-3/4 Inch (in) Overall Length Bright Coating/Finish Screw Machine Length Drill Bit | Manufacturer Part Number N/A 003580 | Drill Bit Size N/A #1 | Overall Length N/A 3 in | Shank Diameter N/A 0.228 in |
| 01692722 | N/A Precision Twist Drill® P Size and 2-3/8 Inch (in) Overall Length Bright Coating/Finish Screw Machine Length Drill Bit | Manufacturer Part Number N/A 003601 | Drill Bit Size N/A P | Overall Length N/A 3-3/4 in | Shank Diameter N/A 0.323 in |
| 03455680 | N/A Precision Twist Drill® F Size and 2 Inch (in) Overall Length Bright Coating/Finish Screw Machine Length Drill Bit | Manufacturer Part Number N/A 003587 | Drill Bit Size N/A F | Overall Length N/A 3-1/4 in | Shank Diameter N/A 0.257 in |
| 01692651 | N/A Precision Twist Drill® Screw Machine Length Drill Bit | Manufacturer Part Number N/A 003548 | Drill Bit Size N/A | Overall Length N/A | Shank Diameter N/A |
| 01692641 | N/A Precision Twist Drill® 7/64 Inch (in) Size Screw Machine Length Drill Bit | Manufacturer Part Number N/A 003538 | Drill Bit Size N/A 7/64 in | Overall Length N/A | Shank Diameter N/A 7/64 in |
| 03455688 | N/A Precision Twist Drill® 3/8 Inch (in) Size and 2-3/4 Inch (in) Overall Length Bright Coating/Finish Screw Machine Length Drill Bit | Manufacturer Part Number N/A 003610 | Drill Bit Size N/A 3/8 in | Overall Length N/A 4-1/4 in | Shank Diameter N/A 3/8 in |
| 03455670 | N/A Precision Twist Drill® 3/16 Inch (in) Size and 1-5/8 Inch (in) Overall Length Bright Coating/Finish Screw Machine Length Drill Bit | Manufacturer Part Number N/A 003566 | Drill Bit Size N/A 3/16 in | Overall Length N/A 2-3/4 in | Shank Diameter N/A 3/16 in |
| 01692647 | N/A Precision Twist Drill® 1/8 Inch (in) Size and 1-1/4 Inch (in) Overall Length Bright Coating/Finish Screw Machine Length Drill Bit | Manufacturer Part Number N/A 003544 | Drill Bit Size N/A 1/8 in | Overall Length N/A 2-1/4 in | Shank Diameter N/A 1/8 in |
| 01692701 | N/A Precision Twist Drill® 1/4 Inch (in) Size and 2 Inch (in) Overall Length Bright Coating/Finish Screw Machine Length Drill Bit | Manufacturer Part Number N/A 003586 | Drill Bit Size N/A 1/4 in | Overall Length N/A 3-1/4 in | Shank Diameter N/A 1/4 in |
| 01692679 | N/A Precision Twist Drill® Screw Machine Length Drill Bit | Manufacturer Part Number N/A 003573 | Drill Bit Size N/A | Overall Length N/A | Shank Diameter N/A |
| 04235507 | N/A Precision Twist Drill® 3/16 Inch (in) Size and 30 Millimeter (mm) Overall Length TiN (Tip) Coating/Finish Screw Machine Length Drill Bit | Manufacturer Part Number N/A 0589182 | Drill Bit Size N/A 3/16 in | Overall Length N/A 57 mm | Shank Diameter N/A 3/16 in |
| 01694392 | N/A Precision Twist Drill® 0.334 Inch (in) Size and 1.456 Inch (in) Overall Length Bronze Oxide Coating/Finish Screw Machine Length Drill Bit | Manufacturer Part Number N/A 032850 | Drill Bit Size N/A 0.334 in | Overall Length N/A 3.11 in | Shank Diameter N/A 0.334 in |
| 01694342 | N/A Precision Twist Drill® 0.137 Inch (in) Size and 0.787 Inch (in) Overall Length Bronze Oxide Coating/Finish Screw Machine Length Drill Bit | Manufacturer Part Number N/A 032350 | Drill Bit Size N/A 0.137 in | Overall Length N/A 2.047 in | Shank Diameter N/A 0.137 in |
| 01694338 | N/A Precision Twist Drill® 0.122 Inch (in) Size and 0.708 Inch (in) Overall Length Bronze Oxide Coating/Finish Screw Machine Length Drill Bit | Manufacturer Part Number N/A 032310 | Drill Bit Size N/A 0.122 in | Overall Length N/A 1.929 in | Shank Diameter N/A 0.122 in |
| 01694328 | N/A Precision Twist Drill® 0.09 Inch (in) Size and 0.511 Inch (in) Overall Length Bronze Oxide Coating/Finish Screw Machine Length Drill Bit | Manufacturer Part Number N/A 032230 | Drill Bit Size N/A 0.09 in | Overall Length N/A 1.574 in | Shank Diameter N/A 0.09 in |
| 01685907 | N/A Precision Twist Drill® 0.354 Inch (in) Size and 1.574 Inch (in) Overall Length Oxide Coating/Finish Screw Machine Length Drill Bit | Manufacturer Part Number N/A 046900 | Drill Bit Size N/A 0.354 in | Overall Length N/A 3.307 in | Shank Diameter N/A 0.354 in |
| 01685897 | N/A Precision Twist Drill® 0.314 Inch (in) Size and 1.456 Inch (in) Overall Length Oxide Coating/Finish Screw Machine Length Drill Bit | Manufacturer Part Number N/A 046800 | Drill Bit Size N/A 0.314 in | Overall Length N/A 3.11 in | Shank Diameter N/A 0.314 in |
| 01685882 | N/A Precision Twist Drill® 0.255 Inch (in) Size and 1.22 Inch (in) Overall Length Oxide Coating/Finish Screw Machine Length Drill Bit | Manufacturer Part Number N/A 046650 | Drill Bit Size N/A 0.255 in | Overall Length N/A 2.755 in | Shank Diameter N/A 0.255 in |
| 01685881 | N/A Precision Twist Drill® 6.4 Millimeter (mm) Size and 31 Millimeter (mm) Overall Length Oxide Coating/Finish Screw Machine Length Drill Bit | Manufacturer Part Number N/A 046640 | Drill Bit Size N/A 6.4 mm | Overall Length N/A 70 mm | Shank Diameter N/A 6.4 mm |
| 01685877 | N/A Precision Twist Drill® 0.236 Inch (in) Size and 1.102 Inch (in) Overall Length Oxide Coating/Finish Screw Machine Length Drill Bit | Manufacturer Part Number N/A 046600 | Drill Bit Size N/A 0.236 in | Overall Length N/A 2.598 in | Shank Diameter N/A 0.236 in |
| 01685872 | N/A Precision Twist Drill® 0.216 Inch (in) Size and 1.102 Inch (in) Overall Length Oxide Coating/Finish Screw Machine Length Drill Bit | Manufacturer Part Number N/A 046550 | Drill Bit Size N/A 0.216 in | Overall Length N/A 2.598 in | Shank Diameter N/A 0.216 in |
| 01685867 | N/A Precision Twist Drill® 0.196 Inch (in) Size and 1.023 Inch (in) Overall Length Oxide Coating/Finish Screw Machine Length Drill Bit | Manufacturer Part Number N/A 046500 | Drill Bit Size N/A 0.196 in | Overall Length N/A 2.44 in | Shank Diameter N/A 0.196 in |
| 01685857 | N/A Precision Twist Drill® 0.157 Inch (in) Size and 0.866 Inch (in) Overall Length Oxide Coating/Finish Screw Machine Length Drill Bit | Manufacturer Part Number N/A 046400 | Drill Bit Size N/A 0.157 in | Overall Length N/A 2.165 in | Shank Diameter N/A 0.157 in |