Item # |
Item Name |
Bore Diameter |
Maximum V Value |
Outside Diameter |
Overall Length |
|---|---|---|---|---|---|
| 08006205 | N/A Bunting EXEP Series 0.7500 Inch (in) Bore Diameter Extra Plain Sleeve Bearing | Bore Diameter N/A 0.7500 in | Maximum V Value N/A 1200 sfpm | Outside Diameter N/A 0.9375 in | Overall Length N/A 1.2500 in |
| 08006206 | N/A Bunting EXEP Series 0.7500 Inch (in) Bore Diameter Extra Plain Sleeve Bearing | Bore Diameter N/A 0.7500 in | Maximum V Value N/A 1200 sfpm | Outside Diameter N/A 0.9375 in | Overall Length N/A 1.5000 in |
| 08006207 | N/A Bunting EXEP Series 0.7500 Inch (in) Bore Diameter Extra Plain Sleeve Bearing | Bore Diameter N/A 0.7500 in | Maximum V Value N/A 1200 sfpm | Outside Diameter N/A 0.9375 in | Overall Length N/A 1.7500 in |
| 08006208 | N/A Bunting EXEP Series 0.7500 Inch (in) Bore Diameter Extra Plain Sleeve Bearing | Bore Diameter N/A 0.7500 in | Maximum V Value N/A 1200 sfpm | Outside Diameter N/A 0.9375 in | Overall Length N/A 2.0000 in |
| 08006209 | N/A Bunting EXEP Series 0.7500 Inch (in) Bore Diameter Extra Plain Sleeve Bearing | Bore Diameter N/A 0.7500 in | Maximum V Value N/A 1200 sfpm | Outside Diameter N/A 1 in | Overall Length N/A 0.5000 in |
| 08006210 | N/A Bunting EXEP Series 0.7500 Inch (in) Bore Diameter Extra Plain Sleeve Bearing | Bore Diameter N/A 0.7500 in | Maximum V Value N/A 1200 sfpm | Outside Diameter N/A 1 in | Overall Length N/A 0.6250 in |
| 08006211 | N/A Bunting EXEP Series 0.7500 Inch (in) Bore Diameter Extra Plain Sleeve Bearing | Bore Diameter N/A 0.7500 in | Maximum V Value N/A 1200 sfpm | Outside Diameter N/A 1 in | Overall Length N/A 0.8750 in |
| 08006212 | N/A Bunting EXEP Series 0.7500 Inch (in) Bore Diameter Extra Plain Sleeve Bearing | Bore Diameter N/A 0.7500 in | Maximum V Value N/A 1200 sfpm | Outside Diameter N/A 1 in | Overall Length N/A 1.0000 in |
| 08006213 | N/A Bunting EXEP Series 0.7500 Inch (in) Bore Diameter Extra Plain Sleeve Bearing | Bore Diameter N/A 0.7500 in | Maximum V Value N/A 1200 sfpm | Outside Diameter N/A 1 in | Overall Length N/A 1.1250 in |
| 08006214 | N/A Bunting EXEP Series 0.7500 Inch (in) Bore Diameter Extra Plain Sleeve Bearing | Bore Diameter N/A 0.7500 in | Maximum V Value N/A 1200 sfpm | Outside Diameter N/A 1 in | Overall Length N/A 1.2500 in |
| 08006215 | N/A Bunting EXEP Series 0.7500 Inch (in) Bore Diameter Extra Plain Sleeve Bearing | Bore Diameter N/A 0.7500 in | Maximum V Value N/A 1200 sfpm | Outside Diameter N/A 1 in | Overall Length N/A 1.5000 in |
| 08006216 | N/A Bunting EXEP Series 0.7500 Inch (in) Bore Diameter Extra Plain Sleeve Bearing | Bore Diameter N/A 0.7500 in | Maximum V Value N/A 1200 sfpm | Outside Diameter N/A 1 in | Overall Length N/A 1.7500 in |
| 08006217 | N/A Bunting EXEP Series 0.7500 Inch (in) Bore Diameter Extra Plain Sleeve Bearing | Bore Diameter N/A 0.7500 in | Maximum V Value N/A 1200 sfpm | Outside Diameter N/A 1 in | Overall Length N/A 2.0000 in |
| 08006218 | N/A Bunting EXEP Series 0.7500 Inch (in) Bore Diameter Extra Plain Sleeve Bearing | Bore Diameter N/A 0.7500 in | Maximum V Value N/A 1200 sfpm | Outside Diameter N/A 1 in | Overall Length N/A 2.5000 in |
| 08006219 | N/A Bunting EXEP Series 0.7500 Inch (in) Bore Diameter Extra Plain Sleeve Bearing | Bore Diameter N/A 0.7500 in | Maximum V Value N/A 1200 sfpm | Outside Diameter N/A 1.1250 in | Overall Length N/A 0.5000 in |
| 08006220 | N/A Bunting EXEP Series 0.7500 Inch (in) Bore Diameter Extra Plain Sleeve Bearing | Bore Diameter N/A 0.7500 in | Maximum V Value N/A 1200 sfpm | Outside Diameter N/A 1.1250 in | Overall Length N/A 0.7500 in |
| 08006221 | N/A Bunting EXEP Series 0.7500 Inch (in) Bore Diameter Extra Plain Sleeve Bearing | Bore Diameter N/A 0.7500 in | Maximum V Value N/A 1200 sfpm | Outside Diameter N/A 1.1250 in | Overall Length N/A 1.0000 in |
| 08006222 | N/A Bunting EXEP Series 0.7500 Inch (in) Bore Diameter Extra Plain Sleeve Bearing | Bore Diameter N/A 0.7500 in | Maximum V Value N/A 1200 sfpm | Outside Diameter N/A 1.1250 in | Overall Length N/A 1.2500 in |
| 08006223 | N/A Bunting EXEP Series 0.7500 Inch (in) Bore Diameter Extra Plain Sleeve Bearing | Bore Diameter N/A 0.7500 in | Maximum V Value N/A 1200 sfpm | Outside Diameter N/A 1.1250 in | Overall Length N/A 1.5000 in |
| 08006224 | N/A Bunting EXEP Series 0.7500 Inch (in) Bore Diameter Extra Plain Sleeve Bearing | Bore Diameter N/A 0.7500 in | Maximum V Value N/A 1200 sfpm | Outside Diameter N/A 1.1250 in | Overall Length N/A 1.7500 in |
| 08006225 | N/A Bunting EXEP Series 0.7500 Inch (in) Bore Diameter Extra Plain Sleeve Bearing | Bore Diameter N/A 0.7500 in | Maximum V Value N/A 1200 sfpm | Outside Diameter N/A 1.1250 in | Overall Length N/A 2.0000 in |
| 08006226 | N/A Bunting EXEP Series 0.7500 Inch (in) Bore Diameter Extra Plain Sleeve Bearing | Bore Diameter N/A 0.7500 in | Maximum V Value N/A 1200 sfpm | Outside Diameter N/A 1.25 in | Overall Length N/A 0.7500 in |
| 08006227 | N/A Bunting EXEP Series 0.7500 Inch (in) Bore Diameter Extra Plain Sleeve Bearing | Bore Diameter N/A 0.7500 in | Maximum V Value N/A 1200 sfpm | Outside Diameter N/A 1.25 in | Overall Length N/A 1.0000 in |
| 08006228 | N/A Bunting EXEP Series 0.7500 Inch (in) Bore Diameter Extra Plain Sleeve Bearing | Bore Diameter N/A 0.7500 in | Maximum V Value N/A 1200 sfpm | Outside Diameter N/A 1.25 in | Overall Length N/A 1.2500 in |
| 08006229 | N/A Bunting EXEP Series 0.7500 Inch (in) Bore Diameter Extra Plain Sleeve Bearing | Bore Diameter N/A 0.7500 in | Maximum V Value N/A 1200 sfpm | Outside Diameter N/A 1.25 in | Overall Length N/A 1.5000 in |