COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
501 - 525 of 533 | Results Per Page | View | Unit of Measure
« 21 22 

Item #

Item Name

Bore Diameter

Maximum V Value

Outside Diameter

Overall Length

N/A Bunting EXEP Series 2.0000 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 2.0000 in N/A 1200 sfpm N/A 2.2500 in N/A 2.5000 in
N/A Bunting EXEP Series 2.0000 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 2.0000 in N/A 1200 sfpm N/A 2.2500 in N/A 3.0000 in
N/A Bunting EXEP Series 2.0000 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 2.0000 in N/A 1200 sfpm N/A 2.3750 in N/A 1.1250 in
N/A Bunting EXEP Series 2.0000 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 2.0000 in N/A 1200 sfpm N/A 2.3750 in N/A 1.5000 in
N/A Bunting EXEP Series 2.0000 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 2.0000 in N/A 1200 sfpm N/A 2.3750 in N/A 1.7500 in
N/A Bunting EXEP Series 2.0000 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 2.0000 in N/A 1200 sfpm N/A 2.3750 in N/A 2.7500 in
N/A Bunting EXEP Series 2.0000 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 2.0000 in N/A 1200 sfpm N/A 2.3750 in N/A 3.0000 in
N/A Bunting EXEP Series 2.0000 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 2.0000 in N/A 1200 sfpm N/A 2.3750 in N/A 3.5000 in
N/A Bunting EXEP Series 2.0000 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 2.0000 in N/A 1200 sfpm N/A 2.50 in N/A 1.0000 in
N/A Bunting EXEP Series 2.0000 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 2.0000 in N/A 1200 sfpm N/A 2.50 in N/A 2.0000 in
N/A Bunting EXEP Series 2.0000 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 2.0000 in N/A 1200 sfpm N/A 2.50 in N/A 3.5000 in
N/A Bunting EXEP Series 2.2500 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 2.2500 in N/A 1200 sfpm N/A 2-5/8 in N/A 2.0000 in
N/A Bunting EXEP Series 2.2500 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 2.2500 in N/A 1200 sfpm N/A 2-5/8 in N/A 2.5000 in
N/A Bunting EXEP Series 2.2500 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 2.2500 in N/A 1200 sfpm N/A 2-5/8 in N/A 3.0000 in
N/A Bunting EXEP Series 2.2500 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 2.2500 in N/A 1200 sfpm N/A 2.75 in N/A 3.0000 in
N/A Bunting EXEP Series 2.3750 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 2.3750 in N/A 1200 sfpm N/A 2.75 in N/A 2.0000 in
N/A Bunting EXEP Series 2.3750 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 2.3750 in N/A 1200 sfpm N/A 2.75 in N/A 2.5000 in
N/A Bunting EXEP Series 2.3750 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 2.3750 in N/A 1200 sfpm N/A 2.75 in N/A 3.0000 in
N/A Bunting EXEP Series 2.5000 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 2.5000 in N/A 1200 sfpm N/A 2.75 in N/A 2.0000 in
N/A Bunting EXEP Series 2.5000 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 2.5000 in N/A 1200 sfpm N/A 2.75 in N/A 3.0000 in
N/A Bunting EXEP Series 2.5000 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 2.5000 in N/A 1200 sfpm N/A 2.75 in N/A 4.0000 in
N/A Bunting EXEP Series 2.5000 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 2.5000 in N/A 1200 sfpm N/A 2.8750 in N/A 2.2500 in
N/A Bunting EXEP Series 2.5000 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 2.5000 in N/A 1200 sfpm N/A 2.8750 in N/A 3.0000 in
N/A Bunting EXEP Series 2.5000 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 2.5000 in N/A 1200 sfpm N/A 3.00 in N/A 2.0000 in
N/A Bunting EXEP Series 2.5000 Inch (in) Bore Diameter Extra Plain Sleeve Bearing N/A 2.5000 in N/A 1200 sfpm N/A 3.00 in N/A 3.0000 in
501 - 525 of 533 | Results Per Page | View | Unit of Measure
« 21 22