Item # |
Item Name |
Bore Diameter |
Maximum V Value |
Outside Diameter |
Overall Length |
|---|---|---|---|---|---|
| 08006155 | N/A Bunting EXEP Series 0.6250 Inch (in) Bore Diameter Extra Plain Sleeve Bearing | Bore Diameter N/A 0.6250 in | Maximum V Value N/A 1200 sfpm | Outside Diameter N/A 0.8125 in | Overall Length N/A 0.7500 in |
| 08006156 | N/A Bunting EXEP Series 0.6250 Inch (in) Bore Diameter Extra Plain Sleeve Bearing | Bore Diameter N/A 0.6250 in | Maximum V Value N/A 1200 sfpm | Outside Diameter N/A 0.8125 in | Overall Length N/A 0.8750 in |
| 08006157 | N/A Bunting EXEP Series 0.6250 Inch (in) Bore Diameter Extra Plain Sleeve Bearing | Bore Diameter N/A 0.6250 in | Maximum V Value N/A 1200 sfpm | Outside Diameter N/A 0.8125 in | Overall Length N/A 1.0000 in |
| 08006158 | N/A Bunting EXEP Series 0.6250 Inch (in) Bore Diameter Extra Plain Sleeve Bearing | Bore Diameter N/A 0.6250 in | Maximum V Value N/A 1200 sfpm | Outside Diameter N/A 0.8125 in | Overall Length N/A 1.2500 in |
| 08006159 | N/A Bunting EXEP Series 0.6250 Inch (in) Bore Diameter Extra Plain Sleeve Bearing | Bore Diameter N/A 0.6250 in | Maximum V Value N/A 1200 sfpm | Outside Diameter N/A 0.8125 in | Overall Length N/A 1.5000 in |
| 08006160 | N/A Bunting EXEP Series 0.6250 Inch (in) Bore Diameter Extra Plain Sleeve Bearing | Bore Diameter N/A 0.6250 in | Maximum V Value N/A 1200 sfpm | Outside Diameter N/A 0.8125 in | Overall Length N/A 1.7500 in |
| 08006161 | N/A Bunting EXEP Series 0.6250 Inch (in) Bore Diameter Extra Plain Sleeve Bearing | Bore Diameter N/A 0.6250 in | Maximum V Value N/A 1200 sfpm | Outside Diameter N/A 0.8750 in | Overall Length N/A 0.5000 in |
| 08006162 | N/A Bunting EXEP Series 0.6250 Inch (in) Bore Diameter Extra Plain Sleeve Bearing | Bore Diameter N/A 0.6250 in | Maximum V Value N/A 1200 sfpm | Outside Diameter N/A 0.8750 in | Overall Length N/A 0.6250 in |
| 08006163 | N/A Bunting EXEP Series 0.6250 Inch (in) Bore Diameter Extra Plain Sleeve Bearing | Bore Diameter N/A 0.6250 in | Maximum V Value N/A 1200 sfpm | Outside Diameter N/A 0.8750 in | Overall Length N/A 0.7500 in |
| 08006164 | N/A Bunting EXEP Series 0.6250 Inch (in) Bore Diameter Extra Plain Sleeve Bearing | Bore Diameter N/A 0.6250 in | Maximum V Value N/A 1200 sfpm | Outside Diameter N/A 0.8750 in | Overall Length N/A 0.8750 in |
| 08006165 | N/A Bunting EXEP Series 0.6250 Inch (in) Bore Diameter Extra Plain Sleeve Bearing | Bore Diameter N/A 0.6250 in | Maximum V Value N/A 1200 sfpm | Outside Diameter N/A 0.8750 in | Overall Length N/A 1.0000 in |
| 08006166 | N/A Bunting EXEP Series 0.6250 Inch (in) Bore Diameter Extra Plain Sleeve Bearing | Bore Diameter N/A 0.6250 in | Maximum V Value N/A 1200 sfpm | Outside Diameter N/A 0.8750 in | Overall Length N/A 1.1250 in |
| 08006167 | N/A Bunting EXEP Series 0.6250 Inch (in) Bore Diameter Extra Plain Sleeve Bearing | Bore Diameter N/A 0.6250 in | Maximum V Value N/A 1200 sfpm | Outside Diameter N/A 0.8750 in | Overall Length N/A 1.2500 in |
| 08006168 | N/A Bunting EXEP Series 0.6250 Inch (in) Bore Diameter Extra Plain Sleeve Bearing | Bore Diameter N/A 0.6250 in | Maximum V Value N/A 1200 sfpm | Outside Diameter N/A 0.8750 in | Overall Length N/A 1.5000 in |
| 08006169 | N/A Bunting EXEP Series 0.6250 Inch (in) Bore Diameter Extra Plain Sleeve Bearing | Bore Diameter N/A 0.6250 in | Maximum V Value N/A 1200 sfpm | Outside Diameter N/A 0.8750 in | Overall Length N/A 1.7500 in |
| 08006170 | N/A Bunting EXEP Series 0.6250 Inch (in) Bore Diameter Extra Plain Sleeve Bearing | Bore Diameter N/A 0.6250 in | Maximum V Value N/A 1200 sfpm | Outside Diameter N/A 0.8750 in | Overall Length N/A 2.0000 in |
| 08006171 | N/A Bunting EXEP Series 0.6250 Inch (in) Bore Diameter Extra Plain Sleeve Bearing | Bore Diameter N/A 0.6250 in | Maximum V Value N/A 1200 sfpm | Outside Diameter N/A 0.9375 in | Overall Length N/A 0.6250 in |
| 08006172 | N/A Bunting EXEP Series 0.6250 Inch (in) Bore Diameter Extra Plain Sleeve Bearing | Bore Diameter N/A 0.6250 in | Maximum V Value N/A 1200 sfpm | Outside Diameter N/A 0.9375 in | Overall Length N/A 0.7500 in |
| 08006173 | N/A Bunting EXEP Series 0.6250 Inch (in) Bore Diameter Extra Plain Sleeve Bearing | Bore Diameter N/A 0.6250 in | Maximum V Value N/A 1200 sfpm | Outside Diameter N/A 0.9375 in | Overall Length N/A 1.0000 in |
| 08006174 | N/A Bunting EXEP Series 0.6250 Inch (in) Bore Diameter Extra Plain Sleeve Bearing | Bore Diameter N/A 0.6250 in | Maximum V Value N/A 1200 sfpm | Outside Diameter N/A 1 in | Overall Length N/A 0.5000 in |
| 08006175 | N/A Bunting EXEP Series 0.6250 Inch (in) Bore Diameter Extra Plain Sleeve Bearing | Bore Diameter N/A 0.6250 in | Maximum V Value N/A 1200 sfpm | Outside Diameter N/A 1 in | Overall Length N/A 0.6250 in |
| 08006176 | N/A Bunting EXEP Series 0.6250 Inch (in) Bore Diameter Extra Plain Sleeve Bearing | Bore Diameter N/A 0.6250 in | Maximum V Value N/A 1200 sfpm | Outside Diameter N/A 1 in | Overall Length N/A 0.7500 in |
| 08006177 | N/A Bunting EXEP Series 0.6250 Inch (in) Bore Diameter Extra Plain Sleeve Bearing | Bore Diameter N/A 0.6250 in | Maximum V Value N/A 1200 sfpm | Outside Diameter N/A 1 in | Overall Length N/A 1.0000 in |
| 08006178 | N/A Bunting EXEP Series 0.6250 Inch (in) Bore Diameter Extra Plain Sleeve Bearing | Bore Diameter N/A 0.6250 in | Maximum V Value N/A 1200 sfpm | Outside Diameter N/A 1 in | Overall Length N/A 1.2500 in |
| 08006179 | N/A Bunting EXEP Series 0.6250 Inch (in) Bore Diameter Extra Plain Sleeve Bearing | Bore Diameter N/A 0.6250 in | Maximum V Value N/A 1200 sfpm | Outside Diameter N/A 1 in | Overall Length N/A 1.5000 in |