COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
226 - 250 of 294 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  

Item #

Item Name

Bore Diameter

Flange Diameter

Flange Width

Overall Length

N/A Bunting FFM Series N/A 12 mm N/A 18 mm N/A 1.5 mm N/A 8 mm
N/A Bunting FFM Series N/A 20 mm N/A 32 mm N/A 3 mm N/A 25 mm
N/A Bunting FFM Series N/A 5 mm N/A 11 mm N/A 1.5 mm N/A 6 mm
N/A Bunting FFM Series N/A 20 mm N/A 28 mm N/A 2 mm N/A 12 mm
N/A Bunting FFM Series N/A 15 mm N/A 27 mm N/A 3 mm N/A 20 mm
N/A Bunting FFM Series N/A 12 mm N/A 24 mm N/A 3 mm N/A 8 mm
N/A Bunting FFM Series N/A 30 mm N/A 46 mm N/A 4 mm N/A 25 mm
N/A Bunting FF Series 1.2500 Inch (in) Bore Diameter Flanged Bearing N/A 1.2500 in N/A 1.6875 in N/A 1/16 in N/A 0.5000 in
N/A Bunting FF Series 0.3750 Inch (in) Bore Diameter Flanged Bearing N/A 0.3750 in N/A 0.6250 in N/A 3/32 in N/A 0.5000 in
N/A Bunting FFM Series N/A 5 mm N/A 11 mm N/A 1.5 mm N/A 12 mm
N/A Bunting FFM Series N/A 12 mm N/A 18 mm N/A 1.5 mm N/A 16 mm
N/A Bunting FFM Series N/A 6 mm N/A 13 mm N/A 2 mm N/A 10 mm
N/A Bunting FF Series 0.5000 Inch (in) Bore Diameter Flanged Bearing N/A 0.5000 in N/A 0.8750 in N/A 1/8 in N/A 0.5000 in
N/A Bunting FFM Series N/A 12 mm N/A 23 mm N/A 3 mm N/A 12 mm
N/A Bunting FFM Series N/A 16 mm N/A 24 mm N/A 2 mm N/A 25 mm
N/A Bunting FFM Series N/A 22 mm N/A 36 mm N/A 3.5 mm N/A 18 mm
N/A Bunting FFM Series N/A 10 mm N/A 21 mm N/A 3 mm N/A 16 mm
N/A Bunting FFM Series N/A 16 mm N/A 28 mm N/A 3 mm N/A 25 mm
N/A Bunting FFM Series N/A 30 mm N/A 46 mm N/A 4 mm N/A 30 mm
N/A Bunting FFM Series N/A 8 mm N/A 16 mm N/A 2 mm N/A 16 mm
N/A Bunting FF Series 0.5000 Inch (in) Bore Diameter Flanged Bearing N/A 0.5000 in N/A 0.9375 in N/A 1/8 in N/A 0.5000 in
N/A Bunting BBEF Series 1.2500 Inch (in) Bore Diameter Flanged Bearing N/A 1.2500 in N/A 1.7500 in N/A 1/8 in N/A 1.0000 in
N/A Bunting FFB Series 0.3750 Inch (in) Bore Diameter Flanged Bearing N/A 0.3750 in N/A 0.6875 in N/A 1/8 in N/A 0.4063 in
N/A Bunting FFM Series N/A 12 mm N/A 23 mm N/A 3 mm N/A 20 mm
N/A Bunting ECOF Series 0.6250 Inch (in) Bore Diameter Flanged Bearing N/A 0.6250 in N/A 1.1250 in N/A 1/8 in N/A 1.0000 in
226 - 250 of 294 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »