COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
176 - 186 of 186 | Results Per Page | View | Unit of Measure
« 6 7 8 

Item #

Item Name

Bore Diameter

Dynamic Load Rating

Outer Ring Width

Outside Diameter

N/A FAG (Schaeffler) 12 Series 100 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing N/A 100 mm N/A 70000 N N/A 34 mm N/A 180 mm
N/A FAG (Schaeffler) 23 Series 30 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing N/A 30 mm N/A 21700 N N/A 27 mm N/A 72 mm
N/A FAG (Schaeffler) 22 Series 95 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing N/A 95 mm N/A 84000 N N/A 43 mm N/A 170 mm
N/A FAG (Schaeffler) 23 Series 60 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing N/A 60 mm N/A 89000 N N/A N/A 130 mm
N/A FAG (Schaeffler) 23 Series 35 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing N/A 35 mm N/A 25500 N N/A N/A 80 mm
N/A FAG (Schaeffler) 13 Series 60 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing N/A 60 mm N/A 58000 N N/A N/A 130 mm
N/A FAG (Schaeffler) 22 Series 25 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing N/A 25 mm N/A 17300 N N/A N/A 52 mm
N/A FAG (Schaeffler) 22 Series 30 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing N/A 30 mm N/A 26000 N N/A N/A 62 mm
N/A FAG (Schaeffler) 22 Series 40 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing N/A 40 mm N/A 19400 N N/A N/A 80 mm
N/A FAG (Schaeffler) 23 Series 55 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing N/A 55 mm N/A 77000 N N/A N/A 120 mm
N/A FAG (Schaeffler) 112 Series 40 Millimeter (mm) Bore Diameter Self-Aligning Ball Bearing N/A 40 mm N/A 19400 N N/A 18 mm N/A 80 mm
176 - 186 of 186 | Results Per Page | View | Unit of Measure
« 6 7 8