| Items |
00968798 Nook 0.064 Inch·Pound (in·lb) Torque American Corps of Mechanical Engineering (ACME) Bronze Nut |
00968839 Nook 0.129 Inch·Pound (in·lb) Torque American Corps of Mechanical Engineering (ACME) Bronze Nut |
00968855 Nook 0.099 Inch·Pound (in·lb) Torque American Corps of Mechanical Engineering (ACME) Bronze Nut |
00968892 Nook 0.080 Inch·Pound (in·lb) Torque American Corps of Mechanical Engineering (ACME) Bronze Nut |
00968913 Nook 0.073 Inch·Pound (in·lb) Torque American Corps of Mechanical Engineering (ACME) Bronze Nut |
|||||
| Description | N/A 20070 ACME Nut 3/4-10 RH | N/A 20072 ACME Nut 3/4-2 RH | N/A 20073 ACME Nut 3/4-3 RH | N/A 20075 ACME Nut 3/4-5 RH | N/A 20076 ACME Nut 3/4-6 RH | |||||
| Supplier Name | N/A Nook | |||||||||
| Manufacturer Part Number | N/A 20070 | N/A 20072 | N/A 20073 | N/A 20075 | N/A 20076 | |||||
| Dynamic Torque | N/A 2812 in·lb | |||||||||
| Efficiency Rating | N/A 25 % | N/A 62 % | N/A 54 % | N/A 40 % | N/A 36 % | |||||
| Material | N/A Bronze | |||||||||
| Nominal Screw Diameter | N/A 0.7500 in | |||||||||
| Static Torque Capacity | N/A 9000 in·lb | |||||||||
| Thread Direction | N/A Right Hand | |||||||||
| Threads Per Inch | N/A 10 | N/A 2 | N/A 3 | N/A 5 | N/A 6 | |||||
| Torque | N/A 0.064 in·lb | N/A 0.129 in·lb | N/A 0.099 in·lb | N/A 0.080 in·lb | N/A 0.073 in·lb | |||||
| Weight | N/A 0.220 lb | N/A 0.230 lb | N/A 0.230 lb | N/A 0.24 lb | N/A 0.230 lb | |||||
| Features & Benefits | N/A Special high tensile bronze is selected for our smooth running, anti-wedging bronze nuts. | |||||||||
|
|
||||||||||