Item # |
Item Name |
Manufacturer Part Number |
Dynamic Torque |
Efficiency Rating |
Static Torque Capacity |
|---|---|---|---|---|---|
| 00968798 | N/A Nook 0.064 Inch·Pound (in·lb) Torque American Corps of Mechanical Engineering (ACME) Bronze Nut | Manufacturer Part Number N/A 20070 | Dynamic Torque N/A 2812 in·lb | Efficiency Rating N/A 25 % | Static Torque Capacity N/A 9000 in·lb |
| 00968839 | N/A Nook 0.129 Inch·Pound (in·lb) Torque American Corps of Mechanical Engineering (ACME) Bronze Nut | Manufacturer Part Number N/A 20072 | Dynamic Torque N/A 2812 in·lb | Efficiency Rating N/A 62 % | Static Torque Capacity N/A 9000 in·lb |
| 00968855 | N/A Nook 0.099 Inch·Pound (in·lb) Torque American Corps of Mechanical Engineering (ACME) Bronze Nut | Manufacturer Part Number N/A 20073 | Dynamic Torque N/A 2812 in·lb | Efficiency Rating N/A 54 % | Static Torque Capacity N/A 9000 in·lb |
| 00968892 | N/A Nook 0.080 Inch·Pound (in·lb) Torque American Corps of Mechanical Engineering (ACME) Bronze Nut | Manufacturer Part Number N/A 20075 | Dynamic Torque N/A 2812 in·lb | Efficiency Rating N/A 40 % | Static Torque Capacity N/A 9000 in·lb |
| 00968913 | N/A Nook 0.073 Inch·Pound (in·lb) Torque American Corps of Mechanical Engineering (ACME) Bronze Nut | Manufacturer Part Number N/A 20076 | Dynamic Torque N/A 2812 in·lb | Efficiency Rating N/A 36 % | Static Torque Capacity N/A 9000 in·lb |
| 00969097 | N/A Nook 0.083 Inch·Pound (in·lb) Torque American Corps of Mechanical Engineering (ACME) Bronze Nut | Manufacturer Part Number N/A 20086 | Dynamic Torque N/A 3828 in·lb | Efficiency Rating N/A 32 % | Static Torque Capacity N/A 12250 in·lb |
| 00969414 | N/A Nook 0.105 Inch·Pound (in·lb) Torque American Corps of Mechanical Engineering (ACME) Bronze Nut | Manufacturer Part Number N/A 20104 | Dynamic Torque N/A 5000 in·lb | Efficiency Rating N/A 38 % | Static Torque Capacity N/A 16000 in·lb |
| 00969428 | N/A Nook 0.094 Inch·Pound (in·lb) Torque American Corps of Mechanical Engineering (ACME) Bronze Nut | Manufacturer Part Number N/A 20105 | Dynamic Torque N/A 5000 in·lb | Efficiency Rating N/A 34 % | Static Torque Capacity N/A 16000 in·lb |
| 00969444 | N/A Nook 0.089 Inch·Pound (in·lb) Torque American Corps of Mechanical Engineering (ACME) Bronze Nut | Manufacturer Part Number N/A 20106 | Dynamic Torque N/A 5000 in·lb | Efficiency Rating N/A 30 % | Static Torque Capacity N/A 16000 in·lb |
| 00969501 | N/A Nook 0.078 Inch·Pound (in·lb) Torque American Corps of Mechanical Engineering (ACME) Bronze Nut | Manufacturer Part Number N/A 20110 | Dynamic Torque N/A 5000 in·lb | Efficiency Rating N/A 20 % | Static Torque Capacity N/A 16000 in·lb |
| 00969514 | N/A Nook 0.231 Inch·Pound (in·lb) Torque American Corps of Mechanical Engineering (ACME) Bronze Nut | Manufacturer Part Number N/A 20111 | Dynamic Torque N/A 5000 in·lb | Efficiency Rating N/A 69 % | Static Torque Capacity N/A 16000 in·lb |
| 00969529 | N/A Nook 0.139 Inch·Pound (in·lb) Torque American Corps of Mechanical Engineering (ACME) Bronze Nut | Manufacturer Part Number N/A 20112 | Dynamic Torque N/A 5000 in·lb | Efficiency Rating N/A 57 % | Static Torque Capacity N/A 16000 in·lb |
| 00969565 | N/A Nook 0.100 Inch·Pound (in·lb) Torque American Corps of Mechanical Engineering (ACME) Bronze Nut | Manufacturer Part Number N/A 20115 | Dynamic Torque N/A 6330 in·lb | Efficiency Rating N/A 32 % | Static Torque Capacity N/A 20500 in·lb |
| 00969678 | N/A Nook 0.117 Inch·Pound (in·lb) Torque American Corps of Mechanical Engineering (ACME) Bronze Nut | Manufacturer Part Number N/A 20124 | Dynamic Torque N/A 7812 in·lb | Efficiency Rating N/A 34 % | Static Torque Capacity N/A 25000 in·lb |
| 00969690 | N/A Nook 0.114 Inch·Pound (in·lb) Torque American Corps of Mechanical Engineering (ACME) Bronze Nut | Manufacturer Part Number N/A 20125 | Dynamic Torque N/A 7812 in·lb | Efficiency Rating N/A 28 % | Static Torque Capacity N/A 25000 in·lb |
| 00969996 | N/A Nook 0.110 Inch·Pound (in·lb) Torque American Corps of Mechanical Engineering (ACME) Bronze Nut | Manufacturer Part Number N/A 20150 | Dynamic Torque N/A 11250 in·lb | Efficiency Rating N/A 15 % | Static Torque Capacity N/A 36000 in·lb |
| 00970025 | N/A Nook 0.173 Inch·Pound (in·lb) Torque American Corps of Mechanical Engineering (ACME) Bronze Nut | Manufacturer Part Number N/A 20152 | Dynamic Torque N/A 11250 in·lb | Efficiency Rating N/A 46 % | Static Torque Capacity N/A 36000 in·lb |
| 00970037 | N/A Nook 0.149 Inch·Pound (in·lb) Torque American Corps of Mechanical Engineering (ACME) Bronze Nut | Manufacturer Part Number N/A 20153 | Dynamic Torque N/A 11250 in·lb | Efficiency Rating N/A 40 % | Static Torque Capacity N/A 36000 in·lb |
| 00970050 | N/A Nook 0.133 Inch·Pound (in·lb) Torque American Corps of Mechanical Engineering (ACME) Bronze Nut | Manufacturer Part Number N/A 20154 | Dynamic Torque N/A 11250 in·lb | Efficiency Rating N/A 30 % | Static Torque Capacity N/A 36000 in·lb |
| 00970061 | N/A Nook 0.127 Inch·Pound (in·lb) Torque American Corps of Mechanical Engineering (ACME) Bronze Nut | Manufacturer Part Number N/A 20155 | Dynamic Torque N/A 11250 in·lb | Efficiency Rating N/A 25 % | Static Torque Capacity N/A 36000 in·lb |
| 00970276 | N/A Nook 0.153 Inch·Pound (in·lb) Torque American Corps of Mechanical Engineering (ACME) Bronze Nut | Manufacturer Part Number N/A 20174 | Dynamic Torque N/A 15312 in·lb | Efficiency Rating N/A 26 % | Static Torque Capacity N/A 49900 in·lb |
| 00970574 | N/A Nook 0.199 Inch·Pound (in·lb) Torque American Corps of Mechanical Engineering (ACME) Bronze Nut | Manufacturer Part Number N/A 20202 | Dynamic Torque N/A 20000 in·lb | Efficiency Rating N/A 40 % | Static Torque Capacity N/A 64000 in·lb |
| 00970603 | N/A Nook 0.166 Inch·Pound (in·lb) Torque American Corps of Mechanical Engineering (ACME) Bronze Nut | Manufacturer Part Number N/A 20204 | Dynamic Torque N/A 20000 in·lb | Efficiency Rating N/A 24 % | Static Torque Capacity N/A 64000 in·lb |
| 00970617 | N/A Nook 0.159 Inch·Pound (in·lb) Torque American Corps of Mechanical Engineering (ACME) Bronze Nut | Manufacturer Part Number N/A 20205 | Dynamic Torque N/A 20000 in·lb | Efficiency Rating N/A 20 % | Static Torque Capacity N/A 64000 in·lb |
| 00970850 | N/A Nook 0.215 Inch·Pound (in·lb) Torque American Corps of Mechanical Engineering (ACME) Bronze Nut | Manufacturer Part Number N/A 20222 | Dynamic Torque N/A 25312 in·lb | Efficiency Rating N/A 37 % | Static Torque Capacity N/A 81000 in·lb |