| Items |
02858097 Nook 30 Millimeter (mm) Nominal Screw Diameter Flanged Double Bearing Support |
04258979 Nook 20 Millimeter (mm) Nominal Screw Diameter Flanged Double Bearing Support |
05767639 Nook 25 Millimeter (mm) Nominal Screw Diameter Flanged Double Bearing Support |
05947132 Nook 15 Millimeter (mm) Nominal Screw Diameter Flanged Double Bearing Support |
06111214 Nook 12 Millimeter (mm) Nominal Screw Diameter Flanged Double Bearing Support |
|||||
| Description | N/A EZF-2030 Support Item | N/A EZF-2020 Bearing Support | N/A EZF-3025 Double BRG FLG Mount | N/A EZF-3015 EZZE Mount | N/A EZF-3012 EZZE Mount Flange-Mount Double | |||||
| Supplier Name | N/A Nook | |||||||||
| Manufacturer Part Number | N/A EZF-2030 | N/A EZF-2020 | N/A EZF-3025 | N/A EZF-3015 | N/A EZF-3012 | |||||
| Nominal Screw Diameter | N/A 30 mm | N/A 20 mm | N/A 25 mm | N/A 15 mm | N/A 12 mm | |||||
| Features & Benefits |
N/A
|
|||||||||
|
|
||||||||||