COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
1 - 6 of 6 | Results Per Page | View | Unit of Measure
1 

Item #

Item Name

Supplier Name

Manufacturer Part Number

Nominal Screw Diameter

N/A Nook 30 Millimeter (mm) Nominal Screw Diameter Flanged Double Bearing Support N/A Nook N/A EZF-2030 N/A 30 mm
N/A Nook 20 Millimeter (mm) Nominal Screw Diameter Flanged Double Bearing Support N/A Nook N/A EZF-2020 N/A 20 mm
N/A Nook 25 Millimeter (mm) Nominal Screw Diameter Flanged Double Bearing Support N/A Nook N/A EZF-3025 N/A 25 mm
N/A Nook 15 Millimeter (mm) Nominal Screw Diameter Flanged Double Bearing Support N/A Nook N/A EZF-3015 N/A 15 mm
N/A Nook 12 Millimeter (mm) Nominal Screw Diameter Flanged Double Bearing Support N/A Nook N/A EZF-3012 N/A 12 mm
N/A Nook 10 Millimeter (mm) Nominal Screw Diameter Flanged Double Bearing Support N/A Nook N/A EZF-3010 N/A 10 mm
1 - 6 of 6 | Results Per Page | View | Unit of Measure
1