COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information Add to CAD Cart
Unit of Measure
Items
Nook Flanged Single Bearing Supports

Nook 17 Millimeter (mm) Nominal Screw Diameter Flanged Single Bearing Support

Nook Flanged Single Bearing Supports

Nook 20 Millimeter (mm) Nominal Screw Diameter Flanged Single Bearing Support

Nook Flanged Single Bearing Supports

Nook 25 Millimeter (mm) Nominal Screw Diameter Flanged Single Bearing Support

Nook Flanged Single Bearing Supports

Nook 30 Millimeter (mm) Nominal Screw Diameter Flanged Single Bearing Support
Description N/A EZF-4017 Flange MNT 1-BRG Support N/A EZF-4020 Flange MNT 1-BRG Support N/A EZF-4025 Flange MNT 1-BRG Support N/A EZF-4030 Flange MNT 1-BRG Support
Supplier Name N/A Nook
Manufacturer Part Number N/A EZF-4017 N/A EZF-4020 N/A EZF-4025 N/A EZF-4030
Nominal Screw Diameter N/A 17 mm N/A 20 mm N/A 25 mm N/A 30 mm
Features & Benefits N/A
  • Flanged Single Bearing Mounts use a single radial bearing, which supports the linear screw radially.
  • Flanged Single Bearing Mounts are ideal for most mounting applications and allow the linear screw to flex naturally maximizing the life of the travel nut and screw.
  • Flanged Single Bearing Mounts require use with either the Double Bearing or the High Capacity Fixed Bearing Mounts.
  • Flanged Bearing Mounts are mounted using the back face and come with a machined piloted surface for ease of mounting and alignment.
  • The Flanged Single Bearing Mounts are mounted using the Type 1N - No Shaft Extension end machining.