| Items |
04524846 SMC® Nozzle |
03958518 SMC® Nozzle |
04393550 SMC® Low Noise Nozzle |
04565941 SMC® Extension Nozzle |
04354026 SMC® Nozzle |
|||||
| Description | N/A KN-R02-200 Blow Nozzle | N/A KN-R02-250 | N/A KNS-R01-090-8 | N/A KNL3-06-200 | N/A KNH R02-150 Nozzle | |||||
| Supplier Name | N/A SMC® | |||||||||
| Manufacturer Part Number | N/A KN-R02-200 | N/A KN-R02-250 | N/A KNS-R01-090-8 | N/A KNL3-06-200 | N/A KNH-R02-150 | |||||
| For Use With | N/A Bowl Gun | |||||||||
| Material | N/A Brass | N/A Brass | N/A | N/A Copper | N/A Brass | |||||
| Size | N/A 2 mm | N/A 2.5 mm | N/A M0.9 x 8 | N/A 2 mm | N/A 1.5 mm | |||||
| Weight | N/A 0.05 lb | N/A 0.05 lb | N/A 0.03 lb | N/A 0.130 lb | N/A 0.11 lb | |||||
|
|
||||||||||