COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
1 - 14 of 14 | Results Per Page | View | Unit of Measure
1 

Item #

Item Name

Manufacturer Part Number

Material

Size

Weight

N/A SMC® Nozzle N/A KN-R02-200 N/A Brass N/A 2 mm N/A 0.05 lb
N/A SMC® Nozzle N/A KN-R02-250 N/A Brass N/A 2.5 mm N/A 0.05 lb
N/A SMC® Low Noise Nozzle N/A KNS-R01-090-8 N/A N/A M0.9 x 8 N/A 0.03 lb
N/A SMC® Extension Nozzle N/A KNL3-06-200 N/A Copper N/A 2 mm N/A 0.130 lb
N/A SMC® Nozzle N/A KNH-R02-150 N/A Brass N/A 1.5 mm N/A 0.11 lb
N/A SMC® Nozzle N/A KNS-R02-100-4 N/A Brass N/A M1 x 4 N/A 0.03 lb
N/A SMC® Nozzle N/A KNH-R02-200 N/A Brass N/A 2 mm N/A 0.1 lb
N/A SMC® Male Thread Nozzle N/A KN-R01-150 N/A N/A 1.5 mm N/A 0.02 lb
N/A SMC® Nozzle N/A KNS-R02-110-8 N/A Brass N/A M1.1 x 8 N/A 0.04 lb
N/A SMC® Extension Nozzle N/A KNL3-06-150 N/A Copper N/A 1.5 mm N/A 0.16 lb
N/A SMC® Nozzle N/A KNS-R02-090-8 N/A Brass N/A M0.9 x 8 N/A 0.04 lb
N/A SMC® Male Thread Pivoting Nozzle N/A KNK-R02-600 N/A N/A 6 mm N/A 0.07 lb
N/A SMC® Nozzle One Touch Fitting N/A KN-Q06-100 N/A N/A 1 mm N/A 0.02 lb
N/A SMC® Nozzle N/A KNH-R02-100 N/A Brass N/A 1 mm N/A 0.1 lb
1 - 14 of 14 | Results Per Page | View | Unit of Measure
1