| Items |
03719629 SMC® 0.54 Pound (lb) Weight Air Blow Gun |
04556324 SMC® 0.44 Pound (lb) Weight Air Blow Gun |
04030769 SMC® 0.61 Pound (lb) Weight Air Blow Gun |
04513844 SMC® Air Blow Gun |
07059349 SMC® Air Blow Gun |
|||||
| Description | N/A VMG11BU-N02-13 Blow Gun | N/A VMG11W-N02-01 | N/A VMG11BU-02-13 | N/A VMG11BU-N02-01 Air Gun | N/A VMG11BU-02-01 Blow Gun | |||||
| Supplier Name | N/A SMC® | |||||||||
| Manufacturer Part Number | N/A VMG11BU-N02-13 | N/A VMG11W-N02-01 | N/A VMG11BU-02-13 | N/A VMG11BU-N02-01 | N/A VMG11BU-02-01 | |||||
| Air Pressure | N/A 145 psi | N/A 145 psi | N/A 145 psi | N/A 145 psi | N/A | |||||
| Body Material | N/A Polybutylene Terephthalate (PBT) | N/A Polybutylene Terephthalate (PBT) | N/A Polybutylene Terephthalate (PBT) | N/A Polybutylene Terephthalate (PBT) | N/A | |||||
| Handle Style | N/A Pistol Grip | N/A Pistol Grip | N/A Pistol Grip | N/A Pistol Grip | N/A | |||||
| Input Port Type | N/A National Pipe Thread (NPT) | N/A National Pipe Thread (NPT) | N/A British Standard Pipe Taper (BSPT) | N/A National Pipe Thread (NPT) | N/A | |||||
| Inlet Size | N/A | |||||||||
| Nozzle Type | N/A High Efficiency | N/A Male Thread | N/A High Efficiency | N/A Male Thread | N/A | |||||
| Standards Met | N/A Restriction of Hazardous Substances (RoHS) | N/A Restriction of Hazardous Substances (RoHS) | N/A Restriction of Hazardous Substances (RoHS) | N/A Restriction of Hazardous Substances (RoHS) | N/A | |||||
| Weight | N/A 0.54 lb | N/A 0.44 lb | N/A 0.61 lb | N/A | N/A | |||||
|
|
||||||||||