COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information Add to CAD Cart
Unit of Measure
Items
AMI 12 Millimeter (mm) Bore Diameter Ball Insert Bearing (03773910)

AMI 12 Millimeter (mm) Bore Diameter Ball Insert Bearing

AMI 12 Millimeter (mm) Bore Diameter Ball Insert Bearing (03773910)

AMI 0.5000 Inch (in) Bore Diameter Ball Insert Bearing

AMI 12 Millimeter (mm) Bore Diameter Ball Insert Bearing (03773910)

AMI 15 Millimeter (mm) Bore Diameter Ball Insert Bearing

AMI 12 Millimeter (mm) Bore Diameter Ball Insert Bearing (03773910)

AMI 0.6250 Inch (in) Bore Diameter Ball Insert Bearing

AMI 12 Millimeter (mm) Bore Diameter Ball Insert Bearing (03773910)

AMI 17 Millimeter (mm) Bore Diameter Ball Insert Bearing
Description N/A
Supplier Name N/A AMI Bearings
Manufacturer Part Number N/A B1 N/A B1-8 N/A B2 N/A B2-10 N/A B3
UPC Code N/A
Prop 65 N/A Yes
Bearing Material N/A AISI 52100 Steel
Bore Diameter N/A 12 mm N/A 0.5000 in N/A 15 mm N/A 0.6250 in N/A 17 mm
Bore Type N/A Round
Duty Type N/A
Inner Ring Width N/A 22 mm N/A 0.8660 in N/A 22 mm N/A 0.8660 in N/A 22 mm
Locking Device N/A Set Screw
Outer Ring Width N/A 12 mm N/A 0.4720 in N/A 12 mm N/A 0.4720 in N/A 12 mm
Outside Diameter N/A 1.5748 in N/A 1.5748 in N/A 40 mm N/A 1.5748 in N/A 40 mm
Overall Width N/A
Radial Dynamic Load Capacity N/A 975 kgf N/A 2150 lbf N/A 975 kgf N/A 2150 lbf N/A 975 kgf
Radial Static Load Capacity N/A 490 kgf N/A 1080 lbf N/A 490 kgf N/A 1080 lbf N/A 490 kgf
Seal Type N/A Contact Seal
Series N/A B200