Item # |
Item Name |
Bearing Material |
Bore Diameter |
Bore Type |
Radial Dynamic Load Capacity |
|---|---|---|---|---|---|
| 03773910 | N/A AMI 12 Millimeter (mm) Bore Diameter Ball Insert Bearing | Bearing Material N/A AISI 52100 Steel | Bore Diameter N/A 12 mm | Bore Type N/A Round | Radial Dynamic Load Capacity N/A 975 kgf |
| 01509051 | N/A AMI 0.5000 Inch (in) Bore Diameter Ball Insert Bearing | Bearing Material N/A AISI 52100 Steel | Bore Diameter N/A 0.5000 in | Bore Type N/A Round | Radial Dynamic Load Capacity N/A 2150 lbf |
| 01538499 | N/A AMI 15 Millimeter (mm) Bore Diameter Ball Insert Bearing | Bearing Material N/A AISI 52100 Steel | Bore Diameter N/A 15 mm | Bore Type N/A Round | Radial Dynamic Load Capacity N/A 975 kgf |
| 01509052 | N/A AMI 0.6250 Inch (in) Bore Diameter Ball Insert Bearing | Bearing Material N/A AISI 52100 Steel | Bore Diameter N/A 0.6250 in | Bore Type N/A Round | Radial Dynamic Load Capacity N/A 2150 lbf |
| 01657274 | N/A AMI 17 Millimeter (mm) Bore Diameter Ball Insert Bearing | Bearing Material N/A AISI 52100 Steel | Bore Diameter N/A 17 mm | Bore Type N/A Round | Radial Dynamic Load Capacity N/A 975 kgf |
| 02752845 | N/A AMI 20 Millimeter (mm) Bore Diameter Ball Insert Bearing | Bearing Material N/A AISI 52100 Steel | Bore Diameter N/A 20 mm | Bore Type N/A Round | Radial Dynamic Load Capacity N/A 1310 kgf |
| 01509053 | N/A AMI 0.7500 Inch (in) Bore Diameter Ball Insert Bearing | Bearing Material N/A AISI 52100 Steel | Bore Diameter N/A 0.7500 in | Bore Type N/A Round | Radial Dynamic Load Capacity N/A 2890 lbf |
| 03145270 | N/A AMI 25 Millimeter (mm) Bore Diameter Ball Insert Bearing | Bearing Material N/A AISI 52100 Steel | Bore Diameter N/A 25 mm | Bore Type N/A Round | Radial Dynamic Load Capacity N/A 1430 kgf |
| 02676824 | N/A AMI 0.8750 Inch (in) Bore Diameter Ball Insert Bearing | Bearing Material N/A AISI 52100 Steel | Bore Diameter N/A 0.8750 in | Bore Type N/A Round | Radial Dynamic Load Capacity N/A 3150 lbf |
| 04280988 | N/A AMI 0.9375 Inch (in) Bore Diameter Ball Insert Bearing | Bearing Material N/A AISI 52100 Steel | Bore Diameter N/A 0.9375 in | Bore Type N/A Round | Radial Dynamic Load Capacity N/A 3150 lbf |
| 00586419 | N/A AMI 1.0000 Inch (in) Bore Diameter Ball Insert Bearing | Bearing Material N/A AISI 52100 Steel | Bore Diameter N/A 1.0000 in | Bore Type N/A Round | Radial Dynamic Load Capacity N/A 3150 lbf |
| 02983220 | N/A AMI 30 Millimeter (mm) Bore Diameter Ball Insert Bearing | Bearing Material N/A AISI 52100 Steel | Bore Diameter N/A 30 mm | Bore Type N/A Round | Radial Dynamic Load Capacity N/A 2000 kgf |
| 03773915 | N/A AMI 1.0625 Inch (in) Bore Diameter Ball Insert Bearing | Bearing Material N/A AISI 52100 Steel | Bore Diameter N/A 1.0625 in | Bore Type N/A Round | Radial Dynamic Load Capacity N/A 4410 lbf |
| 03773916 | N/A AMI 1.1250 Inch (in) Bore Diameter Ball Insert Bearing | Bearing Material N/A AISI 52100 Steel | Bore Diameter N/A 1.1250 in | Bore Type N/A Round | Radial Dynamic Load Capacity N/A 4410 lbf |
| 01509062 | N/A AMI 1.1875 Inch (in) Bore Diameter Ball Insert Bearing | Bearing Material N/A AISI 52100 Steel | Bore Diameter N/A 1.1875 in | Bore Type N/A Round | Radial Dynamic Load Capacity N/A 4410 lbf |
| 01509055 | N/A AMI 1.2500 Inch (in) Bore Diameter Ball Insert Bearing | Bearing Material N/A AISI 52100 Steel | Bore Diameter N/A 1.2500 in | Bore Type N/A Round | Radial Dynamic Load Capacity N/A 4410 lbf |
| 03773919 | N/A AMI 35 Millimeter (mm) Bore Diameter Ball Insert Bearing | Bearing Material N/A AISI 52100 Steel | Bore Diameter N/A 35 mm | Bore Type N/A Round | Radial Dynamic Load Capacity N/A 2640 kgf |
| 02981870 | N/A AMI 1.2500 Inch (in) Bore Diameter Ball Insert Bearing | Bearing Material N/A AISI 52100 Steel | Bore Diameter N/A 1.2500 in | Bore Type N/A Round | Radial Dynamic Load Capacity N/A 5820 lbf |
| 03773921 | N/A AMI 1.3125 Inch (in) Bore Diameter Ball Insert Bearing | Bearing Material N/A AISI 52100 Steel | Bore Diameter N/A 1.3125 in | Bore Type N/A Round | Radial Dynamic Load Capacity N/A 5820 lbf |
| 02103174 | N/A AMI 1.3750 Inch (in) Bore Diameter Ball Insert Bearing | Bearing Material N/A AISI 52100 Steel | Bore Diameter N/A 1.3750 in | Bore Type N/A Round | Radial Dynamic Load Capacity N/A 5820 lbf |
| 03557623 | N/A AMI 1.4375 Inch (in) Bore Diameter Ball Insert Bearing | Bearing Material N/A AISI 52100 Steel | Bore Diameter N/A 1.4375 in | Bore Type N/A Round | Radial Dynamic Load Capacity N/A 5820 lbf |
| 03773924 | N/A AMI 40 Millimeter (mm) Bore Diameter Ball Insert Bearing | Bearing Material N/A AISI 52100 Steel | Bore Diameter N/A 40 mm | Bore Type N/A Round | Radial Dynamic Load Capacity N/A 2990 kgf |
| 01509056 | N/A AMI 1.5000 Inch (in) Bore Diameter Ball Insert Bearing | Bearing Material N/A AISI 52100 Steel | Bore Diameter N/A 1.5000 in | Bore Type N/A Round | Radial Dynamic Load Capacity N/A 6592 lbf |
| 03765728 | N/A AMI 12 Millimeter (mm) Bore Diameter Ball Insert Bearing | Bearing Material N/A AISI 52100 Steel | Bore Diameter N/A 12 mm | Bore Type N/A Round | Radial Dynamic Load Capacity N/A 975 kgf |
| 03765730 | N/A AMI 0.5000 Inch (in) Bore Diameter Ball Insert Bearing | Bearing Material N/A AISI 52100 Steel | Bore Diameter N/A 0.5000 in | Bore Type N/A Round | Radial Dynamic Load Capacity N/A 2150 lbf |