COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information Add to CAD Cart
Unit of Measure
Items
Nice® (RBC®) ER Series 0.7500 Inch (in) Bore Diameter Ball Insert Bearing (00584916, 00584894, 00584992)

Nice® (RBC®) ER Series 0.7500 Inch (in) Bore Diameter Ball Insert Bearing

Nice® (RBC®) ER Series 0.7500 Inch (in) Bore Diameter Ball Insert Bearing (00584916, 00584894, 00584992)

Nice® (RBC®) ER Series 0.6250 Inch (in) Bore Diameter Ball Insert Bearing

Nice® (RBC®) ER Series 1.0000 Inch (in) Bore Diameter Ball Insert Bearing (00584956)

Nice® (RBC®) ER Series 1.0000 Inch (in) Bore Diameter Ball Insert Bearing

Nice® (RBC®) ER Series 0.7500 Inch (in) Bore Diameter Ball Insert Bearing (00584916, 00584894, 00584992)

Nice® (RBC®) ER Series 1.1875 Inch (in) Bore Diameter Ball Insert Bearing

Nice® (RBC®) ER Series 1.2500 Inch (in) Bore Diameter Ball Insert Bearing (00585006, 00585044, 06699323)

Nice® (RBC®) ER Series 1.2500 Inch (in) Bore Diameter Ball Insert Bearing
Description N/A ER12 Bearing N/A ER10 Bearing N/A ER16 Bearing N/A ER19 Bearing N/A ER20 Bearing
Supplier Name N/A Nice® Ball Bearings (RBC® Bearings)
Manufacturer Part Number N/A ER12 N/A ER10 N/A ER16 N/A ER19 N/A ER20
Series N/A ER
UPC Code N/A 637400390693 N/A 637400400330 N/A 637400390709 N/A 637400390716 N/A 637400390723
Prop 65 N/A
Bearing Material N/A Ceramic (Balls) Chrome Steel
Bore Diameter N/A 0.7500 in N/A 0.6250 in N/A 1.0000 in N/A 1.1875 in N/A 1.2500 in
Bore Type N/A Round
Cage Material N/A Nylon
Closure Type N/A Double Sealed
Dynamic Load Capacity N/A 2860 lb N/A N/A 3145 lb N/A 4360 lb N/A 5755 lb
Fillet Radius N/A 0.040 in
Finish/Coating N/A Black Oxide
Inner Ring Width N/A 1.2188 in N/A 1.2188 in N/A 1.3750 in N/A 1.5000 in N/A 1.6875 in
Internal Clearance N/A C0 N/A N/A C0 N/A C0 N/A C0
Locking Device N/A Set Screw
Operating Temperature [Max] N/A 300 ºF
Maximum Speed N/A 5000 rpm
Outer Ring Width N/A 0.625 in N/A 0.625 in N/A 0.75 in N/A 0.875 in N/A 0.9375 in
Outside Diameter N/A 1.85 in N/A 1.85 in N/A 2.0470 in N/A 2.4410 in N/A 2.835 in
Overall Width N/A 1.2188 in N/A 1.4375 in N/A 1.3750 in N/A 1.5000 in N/A 1.6875 in
Precision Rating N/A
Radial Dynamic Load Capacity N/A 1480 lbf N/A 1480 lbf N/A 1770 lbf N/A 2535 lbf N/A 3450 lbf
Radial Static Load Capacity N/A 2860 lbf N/A 2860 lbf N/A 3145 lbf N/A 4360 lbf N/A 5755 lbf
Resistance Features N/A Corrosion Resistant N/A N/A Corrosion Resistant N/A Corrosion Resistant N/A Corrosion Resistant
Snap Ring Included N/A Without Snap Ring
Static Load Capacity N/A 1480 lb N/A N/A 1770 lb N/A 2535 lb N/A 3450 lb
Axial Static Load Capacity N/A
Flange Diameter N/A
Outside Ring Shape N/A
Number of Rows N/A
Fill Slot N/A
Standards Met N/A Society of Automotive Engineers (SAE 52100) N/A N/A Society of Automotive Engineers (SAE 52100) N/A Society of Automotive Engineers (SAE 52100) N/A Society of Automotive Engineers (SAE 52100)
Weight N/A 0.340 lb N/A 0.360 lb N/A 0.32 lb N/A 0.3 lb N/A 0.280 lb
Applications N/A Agricultural Machinery Idlers Material Handling Equipment Pulleys Textile Machinery
Features & Benefits N/A