COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information Add to CAD Cart
Unit of Measure
Items
NTN Closed Bearing End Caps

NTN 8.20 Pound (lb) Weight Closed Bearing End Cap

NTN Closed Bearing End Caps

NTN 6.15 Pound (lb) Weight Closed Bearing End Cap

NTN Closed Bearing End Caps

NTN 7.12 Pound (lb) Weight Closed Bearing End Cap

NTN Closed Bearing End Caps

NTN 6.84 Pound (lb) Weight Closed Bearing End Cap

NTN Closed Bearing End Caps

NTN 20 Millimeter (mm) Compatible Bore Diameter Closed Bearing End Cap
Description N/A CM-UCP210D1 Ball Bearing Pillow Block N/A CM-UCP208D1 Ball Bearing Pillow Block N/A CM-UCP307D1 Pillow Block N/A CM-UCP209D1 Ball Bearing Pillow Block N/A CF20 3/4" Closed End Caps
Supplier Name N/A NTN Bearing Company
Manufacturer Part Number N/A CM-UCP210D1 N/A CM-UCP208D1 N/A CM-UCP307D1 N/A CM-UCP209D1 N/A CF20
Compatible Bore Diameter N/A N/A N/A N/A N/A 20 mm
Compatible Housed Unit N/A P210D1 N/A P201D1 N/A P307D1 N/A P209D1 N/A
End Cap Type N/A Closed End Cap
UPC Code N/A N/A N/A N/A N/A 3413520477370
Material N/A Cast Iron N/A Cast Iron N/A Cast Iron N/A Cast Iron N/A Polybutylene Terephthalate (PBT) Thermoplastic
Weight N/A 8.20 lb N/A 6.15 lb N/A 7.12 lb N/A 6.84 lb N/A