COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
1 - 9 of 9 | Results Per Page | View | Unit of Measure
1 

Item #

Item Name

Manufacturer Part Number

End Cap Type

Material

N/A NTN 8.20 Pound (lb) Weight Closed Bearing End Cap N/A CM-UCP210D1 N/A Closed End Cap N/A Cast Iron
N/A NTN 6.15 Pound (lb) Weight Closed Bearing End Cap N/A CM-UCP208D1 N/A Closed End Cap N/A Cast Iron
N/A NTN 7.12 Pound (lb) Weight Closed Bearing End Cap N/A CM-UCP307D1 N/A Closed End Cap N/A Cast Iron
N/A NTN 6.84 Pound (lb) Weight Closed Bearing End Cap N/A CM-UCP209D1 N/A Closed End Cap N/A Cast Iron
N/A NTN 20 Millimeter (mm) Compatible Bore Diameter Closed Bearing End Cap N/A CF20 N/A Closed End Cap N/A Polybutylene Terephthalate (PBT) Thermoplastic
N/A NTN 25 Millimeter (mm) Compatible Bore Diameter Closed Bearing End Cap N/A CF25 N/A Closed End Cap N/A Polybutylene Terephthalate (PBT) Thermoplastic
N/A NTN 30 Millimeter (mm) Compatible Bore Diameter Closed Bearing End Cap N/A CF30 N/A Closed End Cap N/A Polybutylene Terephthalate (PBT) Thermoplastic
N/A NTN 32 Millimeter (mm) Compatible Bore Diameter Closed Bearing End Cap N/A CF35 N/A Closed End Cap N/A Polymer
N/A NTN 40 Millimeter (mm) Compatible Bore Diameter Closed Bearing End Cap N/A CF40 N/A Closed End Cap N/A Polybutylene Terephthalate (PBT) Thermoplastic
1 - 9 of 9 | Results Per Page | View | Unit of Measure
1