| Items |
00593743 FAG (Schaeffler) KM Series 193 Millimeter (mm) Face Diameter Bearing Lock Nut |
02514064 FAG (Schaeffler) KM Series 182 Millimeter (mm) Face Diameter Bearing Lock Nut |
02296634 FAG (Schaeffler) KM Series 61 Millimeter (mm) Face Diameter Bearing Lock Nut |
00595186 FAG (Schaeffler) KM Series 160 Millimeter (mm) Face Diameter Bearing Lock Nut |
02296652 FAG (Schaeffler) KM Series 226 Millimeter (mm) Face Diameter Bearing Lock Nut |
|||||
| Description | N/A KM34 Locknut | N/A KM31 Locknut | N/A KM10 Locknut | N/A KM28 Grooved & Tapped Locknut Special | N/A KM40 | |||||
| Supplier Name | N/A FAG (Schaeffler) | |||||||||
| Manufacturer Part Number | N/A KM34 | N/A KM31 | N/A KM10 | N/A KM28 | N/A KM40 | |||||
| Axial Load Rating | N/A | |||||||||
| Face Diameter | N/A 193 mm | N/A 182 mm | N/A 61 mm | N/A 160 mm | N/A 226 mm | |||||
| Locknut Type | N/A For Lock Washer | |||||||||
| Lock Washer or Locking Device Part Number | N/A MB34 | N/A MB38 | N/A MB10 | N/A MB28 | N/A MB40 | |||||
| UPC Code | N/A | |||||||||
| Material | N/A Steel | |||||||||
| Outside Diameter | N/A 220 mm | N/A 200 mm | N/A 70 mm | N/A 180 mm | N/A 250 mm | |||||
| Overall Nut Width | N/A 26 mm | N/A 25 mm | N/A 12 mm | N/A 22 mm | N/A 29 mm | |||||
| Series | N/A KM | |||||||||
| Slot Depth | N/A 7 mm | N/A 7 mm | N/A 2.5 mm | N/A 6 mm | N/A 8 mm | |||||
| Slot Width | N/A 16 mm | N/A 16 mm | N/A 6 mm | N/A 14 mm | N/A 18 mm | |||||
| Thread Size | N/A M170 x 3 | N/A M155 x 3 | N/A M50 x 1.5 | N/A M140 x 2 | N/A M200 x 3 | |||||
| Weight | N/A 6.1600 lb | N/A 5.01 lb | N/A 0.32 lb | N/A 3.43 lb | N/A 8.1 lb | |||||
|
|
||||||||||