Item # |
Item Name |
Face Diameter |
Outside Diameter |
Overall Nut Width |
Thread Size |
|---|---|---|---|---|---|
| 00593743 | N/A FAG (Schaeffler) KM Series 193 Millimeter (mm) Face Diameter Bearing Lock Nut | Face Diameter N/A 193 mm | Outside Diameter N/A 220 mm | Overall Nut Width N/A 26 mm | Thread Size N/A M170 x 3 |
| 02514064 | N/A FAG (Schaeffler) KM Series 182 Millimeter (mm) Face Diameter Bearing Lock Nut | Face Diameter N/A 182 mm | Outside Diameter N/A 200 mm | Overall Nut Width N/A 25 mm | Thread Size N/A M155 x 3 |
| 02296634 | N/A FAG (Schaeffler) KM Series 61 Millimeter (mm) Face Diameter Bearing Lock Nut | Face Diameter N/A 61 mm | Outside Diameter N/A 70 mm | Overall Nut Width N/A 12 mm | Thread Size N/A M50 x 1.5 |
| 00595186 | N/A FAG (Schaeffler) KM Series 160 Millimeter (mm) Face Diameter Bearing Lock Nut | Face Diameter N/A 160 mm | Outside Diameter N/A 180 mm | Overall Nut Width N/A 22 mm | Thread Size N/A M140 x 2 |
| 02296652 | N/A FAG (Schaeffler) KM Series 226 Millimeter (mm) Face Diameter Bearing Lock Nut | Face Diameter N/A 226 mm | Outside Diameter N/A 250 mm | Overall Nut Width N/A 29 mm | Thread Size N/A M200 x 3 |
| 02296632 | N/A FAG (Schaeffler) KM Series 50 Millimeter (mm) Face Diameter Bearing Lock Nut | Face Diameter N/A 50 mm | Outside Diameter N/A 58 mm | Overall Nut Width N/A 9 mm | Thread Size N/A M40 x 1.5 |
| 02388156 | N/A FAG (Schaeffler) KM Series 148 Millimeter (mm) Face Diameter Bearing Lock Nut | Face Diameter N/A 148 mm | Outside Diameter N/A 160 mm | Overall Nut Width N/A 21 mm | Thread Size N/A M115 x 2 |
| 02296641 | N/A FAG (Schaeffler) KM Series 90 Millimeter (mm) Face Diameter Bearing Lock Nut | Face Diameter N/A 90 mm | Outside Diameter N/A 98 mm | Overall Nut Width N/A 13 mm | Thread Size N/A M75 x 2 |
| 02296643 | N/A FAG (Schaeffler) KM Series 137 Millimeter (mm) Face Diameter Bearing Lock Nut | Face Diameter N/A 137 mm | Outside Diameter N/A 150 mm | Overall Nut Width N/A 19 mm | Thread Size N/A M115 x 2 |
| 00593562 | N/A FAG (Schaeffler) KM Series 56 Millimeter (mm) Face Diameter Bearing Lock Nut | Face Diameter N/A 56 mm | Outside Diameter N/A 65 mm | Overall Nut Width N/A 10 mm | Thread Size N/A M45 x 1.5 |
| 02296645 | N/A FAG (Schaeffler) KM Series 138 Millimeter (mm) Face Diameter Bearing Lock Nut | Face Diameter N/A 138 mm | Outside Diameter N/A 155 mm | Overall Nut Width N/A 20 mm | Thread Size N/A M110 x 2 |
| 02107574 | N/A FAG (Schaeffler) KM Series 95 Millimeter (mm) Face Diameter Bearing Lock Nut | Face Diameter N/A 95 mm | Outside Diameter N/A 105 mm | Overall Nut Width N/A 15 mm | Thread Size N/A M80 x 2 |
| 02296630 | N/A FAG (Schaeffler) KM Series 24 Millimeter (mm) Face Diameter Bearing Lock Nut | Face Diameter N/A 24 mm | Outside Diameter N/A 28 mm | Overall Nut Width N/A 5 mm | Thread Size N/A M17 x 1 |
| 00593759 | N/A FAG (Schaeffler) KM Series 214 Millimeter (mm) Face Diameter Bearing Lock Nut | Face Diameter N/A 214 mm | Outside Diameter N/A 240 mm | Overall Nut Width N/A 28 mm | Thread Size N/A M190 x 3 |
| 02296623 | N/A FAG (Schaeffler) KM Series 13.5 Millimeter (mm) Face Diameter Bearing Lock Nut | Face Diameter N/A 13.5 mm | Outside Diameter N/A 18 mm | Overall Nut Width N/A 4 mm | Thread Size N/A M10 x 0.75 |
| 02107573 | N/A FAG (Schaeffler) KM Series 85 Millimeter (mm) Face Diameter Bearing Lock Nut | Face Diameter N/A 85 mm | Outside Diameter N/A 92 mm | Overall Nut Width N/A 12 mm | Thread Size N/A M70 x 2 |
| 02388133 | N/A FAG (Schaeffler) KM Series 102 Millimeter (mm) Face Diameter Bearing Lock Nut | Face Diameter N/A 102 mm | Outside Diameter N/A 120 mm | Overall Nut Width N/A 16 mm | Thread Size N/A M85 x 2 |
| 00593751 | N/A FAG (Schaeffler) KM Series 203 Millimeter (mm) Face Diameter Bearing Lock Nut | Face Diameter N/A 203 mm | Outside Diameter N/A 230 mm | Overall Nut Width N/A 27 mm | Thread Size N/A M180 x 3 |
| 02296650 | N/A FAG (Schaeffler) KM Series 171 Millimeter (mm) Face Diameter Bearing Lock Nut | Face Diameter N/A 171 mm | Outside Diameter N/A 190 mm | Overall Nut Width N/A 24 mm | Thread Size N/A M145 x 2 |
| 01369929 | N/A FAG (Schaeffler) KM Series 67 Millimeter (mm) Face Diameter Bearing Lock Nut | Face Diameter N/A 67 mm | Outside Diameter N/A 75 mm | Overall Nut Width N/A 12 mm | Thread Size N/A M55 x 2 |
| 02388155 | N/A FAG (Schaeffler) KM Series 126 Millimeter (mm) Face Diameter Bearing Lock Nut | Face Diameter N/A 126 mm | Outside Diameter N/A 140 mm | Overall Nut Width N/A 18 mm | Thread Size N/A M105 x 2 |
| 01363288 | N/A FAG (Schaeffler) KM Series 38 Millimeter (mm) Face Diameter Bearing Lock Nut | Face Diameter N/A 38 mm | Outside Diameter N/A 45 mm | Overall Nut Width N/A 7 mm | Thread Size N/A M30 x 1.5 |
| 02108241 | N/A FAG (Schaeffler) KM Series 26 Millimeter (mm) Face Diameter Bearing Lock Nut | Face Diameter N/A 26 mm | Outside Diameter N/A 32 mm | Overall Nut Width N/A 6 mm | Thread Size N/A M20 x 1 |
| 00593718 | N/A FAG (Schaeffler) KM Series 171 Millimeter (mm) Face Diameter Bearing Lock Nut | Face Diameter N/A 171 mm | Outside Diameter N/A 195 mm | Overall Nut Width N/A 24 mm | Thread Size N/A M150 x 2 |
| 02296639 | N/A FAG (Schaeffler) KM Series 79 Millimeter (mm) Face Diameter Bearing Lock Nut | Face Diameter N/A 79 mm | Outside Diameter N/A 85 mm | Overall Nut Width N/A 12 mm | Thread Size N/A M65 x 2 |