COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information Add to CAD Cart
Unit of Measure
Items
INA (Schaeffler) ZMA Series 64 Millimeter (mm) Face Diameter Bearing Lock Nut (02861379)

INA (Schaeffler) ZMA Series 64 Millimeter (mm) Face Diameter Bearing Lock Nut

INA (Schaeffler) ZMA Series Bearing Lock Nuts

INA (Schaeffler) ZMA Series 56 Millimeter (mm) Face Diameter Bearing Lock Nut

INA (Schaeffler) ZMA Series 52 Millimeter (mm) Face Diameter Bearing Lock Nut (02857735)

INA (Schaeffler) ZMA Series 52 Millimeter (mm) Face Diameter Bearing Lock Nut

INA (Schaeffler) ZMA Series 47 Millimeter (mm) Face Diameter Bearing Lock Nut (03076415)

INA (Schaeffler) ZMA Series 47 Millimeter (mm) Face Diameter Bearing Lock Nut

INA (Schaeffler) ZMA Series 40 Millimeter (mm) Face Diameter Bearing Lock Nut (04703827)

INA (Schaeffler) ZMA Series 40 Millimeter (mm) Face Diameter Bearing Lock Nut
Description N/A ZMA35/70 Precision Lock Nut N/A ZMA40/62 Precision Lock Nut N/A ZMA25/58 Precision Lock Nut N/A ZMA30/52 Precision Lock Nut N/A ZMA25/45 INA
Supplier Name N/A INA (Schaeffler)
Manufacturer Part Number N/A ZMA35/70 N/A ZMA40/62 N/A ZMA25/58 N/A ZMA30/52 N/A ZMA25/45
Face Diameter N/A 64 mm N/A 56 mm N/A 52 mm N/A 47 mm N/A 40 mm
Locknut Type N/A Precision
Outside Diameter N/A 70 mm N/A 62 mm N/A 58 mm N/A 52 mm N/A 45 mm
Overall Nut Width N/A 30 mm N/A 22 mm N/A 28 mm N/A 22 mm N/A 20 mm
Series N/A ZMA
Slot Depth N/A 2.5 mm N/A 2.5 mm N/A 2.5 mm N/A 2 mm N/A 2 mm
Slot Width N/A 6 mm N/A 6 mm N/A 6 mm N/A 5 mm N/A 5 mm
Thread Size N/A M35 x 1.5 N/A M40 x 1.5 N/A M25 x 1.5 N/A M30 x 1.5 N/A M25 x 1.5
Weight N/A 1.61 lb N/A 0.71 lb N/A 1.14 lb N/A 0.58 lb N/A