| Items |
00174152 Tsubaki (UST) 32 Teeth Bushing Bore Roller Chain Sprocket |
00174158 Tsubaki (UST) 35 Teeth Bushing Bore Roller Chain Sprocket |
00174164 Tsubaki (UST) 36 Teeth Bushing Bore Roller Chain Sprocket |
00174170 Tsubaki (UST) 40 Teeth Bushing Bore Roller Chain Sprocket |
00174176 Tsubaki (UST) 45 Teeth Bushing Bore Roller Chain Sprocket |
|||||
| Description | N/A 100BTL32 3020 Sprocket | N/A 100BTL35 3020 Sprocket | N/A 100BTL36 3020 Sprocket | N/A 100BTL40 3020 Sprocket | N/A 100BTL45 3020 Sprocket | |||||
| Supplier Name | N/A Tsubaki (UST) | |||||||||
| Manufacturer Part Number | N/A 100BTL32 | N/A 100BTL35 | N/A 100BTL36 | N/A 100BTL40 | N/A 100BTL45 | |||||
| Bushing Bore Range | N/A | |||||||||
| Maximum Bushing Bore Range | N/A | |||||||||
| Bushing Size | N/A 3020 | |||||||||
| Bushing Type | N/A Taper Locking | |||||||||
| Chain Number | N/A 100 | |||||||||
| Chain Pitch Size | N/A 1-1/4 in | |||||||||
| Hub Diameter | N/A | |||||||||
| Hub Projection | N/A | |||||||||
| Length Through Bore | N/A | |||||||||
| Material | N/A | |||||||||
| Number of Hubs | N/A | |||||||||
| Number of Strands Across | N/A 1 | |||||||||
| Number of Teeth | N/A 32 | N/A 35 | N/A 36 | N/A 40 | N/A 45 | |||||
| Outside Diameter | N/A | |||||||||
| Overall Width | N/A | |||||||||
| Pitch Diameter | N/A | |||||||||
| Pitch Type | N/A | |||||||||
| Tooth Width | N/A | |||||||||
| Weight | N/A 23 lb | N/A 28 lb | N/A 31.00 lb | N/A 37 lb | N/A 46 lb | |||||
| Width Across Tooth Sets | N/A | |||||||||
|
|
||||||||||