COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information Add to CAD Cart
Unit of Measure
Items
Tsubaki (UST) 18 Teeth Bushing Bore Roller Chain Sprocket (00175936)

Tsubaki (UST) 42 Teeth Quick-Detach (QD) Bushed Sprocket

Tsubaki (UST) 18 Teeth Bushing Bore Roller Chain Sprocket (00175936)

Tsubaki (UST) 70 Teeth Quick-Detach (QD) Bushed Sprocket

Tsubaki (UST) 18 Teeth Bushing Bore Roller Chain Sprocket (00175936)

Tsubaki (UST) 80 Teeth Quick-Detach (QD) Bushed Sprocket

Tsubaki (UST) 18 Teeth Bushing Bore Roller Chain Sprocket (00175936)

Tsubaki (UST) 13 Teeth Quick-Detach (QD) Bushed Sprocket

Tsubaki (UST) 18 Teeth Bushing Bore Roller Chain Sprocket (00175936)

Tsubaki (UST) 35 Teeth Quick-Detach (QD) Bushed Sprocket
Description N/A 120F42 Sprocket N/A 140M70 Sprocket N/A 140M80 Sprocket N/A 160E13 Sprocket N/A 160J35 Sprocket
Supplier Name N/A Tsubaki (UST)
Manufacturer Part Number N/A 120F42 N/A 140M70 N/A 140M80 N/A 160E13 N/A 160J35
Bushing Bore Range N/A 1.0000 to 3.9375 in N/A 1.9375 to 5.5000 in N/A 1.9375 to 5.5000 in N/A 0.8750 to 3.5000 in N/A 1.4375 to 4.5000 in
Bushing Size N/A F N/A M N/A M N/A E N/A J
Bushing Type N/A QD Bushing
Chain Number N/A 120 N/A 140 N/A 140 N/A 160 N/A 160
Chain Pitch Size N/A 1-1/2 in N/A 1-3/4 in N/A 1-3/4 in N/A 2 in N/A 2 in
Hardened Teeth N/A No
Length Through Bore N/A 2.5000 in N/A 5.1875 in N/A 5.1875 in N/A 1.6250 in N/A 3-3/16 in
UPC Code N/A 097039380678 N/A 097039380982 N/A 097039380999 N/A 097039381019 N/A 097039381194
Material N/A Steel
Number of Strands Across N/A 1
Number of Teeth N/A 42 N/A 70 N/A 80 N/A 13 N/A 35
Pitch Diameter N/A 20.0730 in N/A 39.0060 in N/A 44.5740 in N/A 8.3580 in N/A 22.3120 in
Pitch Type N/A Single
Tooth Width N/A 0.9240 in N/A 0.9240 in N/A 0.9240 in N/A 1.156 in N/A 1.156 in
Weight N/A 80.00 lb N/A 197.00 lb N/A 432.00 lb N/A 15 lb N/A 119.00 lb